disposable respirators
DF300 H910P N95 Flatfold Disposable Respirator
H910PLUS N95 DISPOSABLE MASK, HEADSTRAP
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Designed to fit most faces comfortably and accommodate the user’s facial movements
- Multilayered absorption media with a smooth inner lining for added comfort
- Latex free, comfort stretch head straps are welded for a secure fit
- Concealed, adjustable nose clip and soft foam nose cushion help provide a custom secure seal
- Humidity and moisture resistance filter media that repels moisture for a longer lasting respirator
- Box package for 20 units
Others
- Mask Size
- Uniform one size
- Features & Benefits
- Airborne Particulates
- Specifications Met
- NIOSH
- Facepiece Material
- Niddle-punched non-woven
- Operating Weight
- 0.3
- Filtration Type
- N95
- Filter Material
- Melt-blown
- Product Series
- DF300
- Strap Style
- Welded head straps
- Reusability
- No
- Standards
- NIOSH
- Packaging
- Box
- Mask Type
- Flatfold
Others
- Mask Size
- Uniform one size
- Features & Benefits
- Airborne Particulates
- Specifications Met
- NIOSH
- Facepiece Material
- Niddle-punched non-woven
- Operating Weight
- 0.3
- Filtration Type
- N95
- Filter Material
- Melt-blown
- Product Series
- DF300
- Strap Style
- Welded head straps
- Reusability
- No
- Standards
- NIOSH
- Packaging
- Box
- Mask Type
- Flatfold
- Mask Size : Uniform one size
- Features & Benefits : Airborne Particulates
- Specifications Met : NIOSH
- Facepiece Material : Niddle-punched non-woven
- Operating Weight : 0.3
- Filtration Type : N95
- Filter Material : Melt-blown
- Product Series : DF300
- Strap Style : Welded head straps
- Reusability : No
- Standards : NIOSH
- Packaging : Box
- Mask Type : Flatfold
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In