Disposable Respirators
DF100 H901 N95 Flatfold Disposable Respirator
H901 FF DISP IND WRP N95 20BX
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Honeywell DF100 is a filtering facepiece respirator with better comfort and fit in mask design. The multilayered absorption media repels moisture and features a smooth inner lining for added comfort. Full seal nose pad will provide better fit and more safety. .
|
Others
- Facepiece Material
- Niddle-punched non-woven
- Packaging
- Box
- Product Series
- DF100
- Reusability
- No
- Filter Material
- Melt-blown
- Specifications Met
- NIOSH
- Facepiece Size
- Uniform one size
- Mask Type
- Flatfold
- Features & Benefits
- Airborne Particulates
- Filtration Type
- N95
- Strap Style
- Welded head straps
- Standards & Certifications
- NIOSH
Others
- Facepiece Material
- Niddle-punched non-woven
- Packaging
- Box
- Product Series
- DF100
- Reusability
- No
- Filter Material
- Melt-blown
- Specifications Met
- NIOSH
- Facepiece Size
- Uniform one size
- Mask Type
- Flatfold
- Features & Benefits
- Airborne Particulates
- Filtration Type
- N95
- Strap Style
- Welded head straps
- Standards & Certifications
- NIOSH
- Facepiece Material : Niddle-punched non-woven
- Packaging : Box
- Product Series : DF100
- Reusability : No
- Filter Material : Melt-blown
- Specifications Met : NIOSH
- Facepiece Size : Uniform one size
- Mask Type : Flatfold
- Features & Benefits : Airborne Particulates
- Filtration Type : N95
- Strap Style : Welded head straps
- Standards & Certifications : NIOSH
Please sign in to view part numbers available for purchase based on your account Sign In