/content/sps/au/en/search-results.html

    Disposable Respirators

    4000 Series

    4000 Series

    Overview
    KEY FEATURES

    • Respiratory flat-fold masks in single bag to prevent from contamination
    • Fluid-resistant outer shell to reduce risks of contamination
    • Ultra-soft hypoallergenic WilltechTM nose seal with absorption properties and tight film
    • Preformed and colored nose bridge to perfectly adjust the mask and to instantly identify its protection level
    • Shielded exhalation valve with an exclusive design to breathe easily and to avoid any risk of leakage due to a membrane damage
    • Vast interior volume with built-in chin piece for a better fit
    • Easy communication
    • Elastic sliding straps, highly flexible and resistant, to increase comfort and safety and to ease donning/doffing
    • Lightweight (15 g) to reduce wearer’s fatigue
    • Box dispenser
     
    BENEFITS

    • supportsd wearer protection
    • No risk of leakage due to the staples
    • Exceptional comfort
    • Prevents from irritation and increases wearer acceptance
    • No risk of allergies
    • No respirator change needed for the normal period of use
    • No restriction with regard to use
    • Easy storage and transport
    Industries & Applications
    • Agriculture
    • Automotive and Part Manufacturer
    • Building and construction
    • Food Industry
    • Foundry
    • Iron and steel industry
    • Medical and Pharmaceutical
    • Mining and Quarrying
    • Textile industry
     
    Applications: Textile, mining, construction, iron and steel industries, car body preparation industry, woodworking (including oak, beech, exotic woods), agricultural and horticultural activities, food industry, cutting and molding of metals, pharmaceutical manufacturing, nuclear industry, toxic waste treatment, battery (Ni-Cad), biological risks, etc.
    Protects against dusts, mists and fumes containing calcium carbonate, clay, kaolin, cellulose, cotton, flour, ferrous metals, cement, sodium silicate, sulphur, glass fibers and plastics, hardwood, coal, quartz, nonferrous metals, copper, aluminum, barium, titanium, vanadium, chrome, manganese, molybdenum, antimony, nickel, platinum, rhodium, strychnine, uranium, moderately radio-active particles, vegetal and mineral oils, metal-working fluids (this list is non-exhaustive).
     
    Certifications
    EC Category PPE: 3
    Quality Assurance: ISO 9001 / 2000
    Certifications: EN 149:2001+A1:2009


    Maintenance
    Life Cycle: 5 years
    Storage Information: Temperature range of storage conditions: -20°C/+40°C
    Maximum relative humidity of storage conditions: less than 95%
     
    Maximum usage level
    Can be used in atmospheres containing solid and/or liquid aerosols in concentrations corresponding the average toxicity. "NR" (Non-Reusable) marked; it can be used one single shift (according to EN 149:2001+A1:2009). Certain restrictions or limitations may apply in the case of specific contaminants Please refer to applicable health and safety standards.
     
     
    LIMITATIONS TO USE
    This single use filtering half-mask should NOT be used in the following situations:
    • Oxygen concentration is less than 17% (oxygen-deficient atmospheres)
    • Contaminants or their concentrations are unknown or are immediately dangerous to life or health
    • Contaminants concentrations exceed levels fixed by applicable health and safety standards
    • In the presence of toxic or radio-active contaminants
    • In the presence of gases or vapors
    • In the explosive atmospheres
    • Firefighting.

    Refference nr.DescriptionSizeClassificationExhalation valveSealFastenersPackaging Box/Case/PalletteMOQNPFAPF
    1005605HONEYWELL 4110 M/L FFP1 NR DM/LFFP1 NR DNONasalElastic20/200/540020044
    1005608HONEYWELL 4111 M/L FFP1 NR D VM/LFFP1 NR DYESNasalElastic10/100/350010044
    1005611HONEYWELL 4210 M/L FFP2 NR DM/LFFP2 NR DNONasalElastic20/200/54002001210
    1005614HONEYWELL 4211 M/L FFP2 NR D VM/LFFP2 NR DYESNasalElastic10/100/35001001210
    1005630HONEYWELL 4311 M/L FFP3 NR D VM/LFFP3 NR DYESNasalElastic10/100/35001005020
    Specifications

    Others

    • • Colors of the gloves
      • White, Green
    • • Valve
      • yes
    • • Risks family
      • Particles
    • • Risk protection
      • Particules
    • • Respiratory protection type respiratory
      • Free venting
    • • Respiratory protection type
      • Disposable half mask
    • • Product reference
      • 10
    • • Product kind
      • Free ventilation mask
    • • Norms
      • EN 149
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Disposable
    • • Free ventilation mask
      • Disposable mask
    • • EN iso
      • EN 149
    • • EN 149 (FFP)
      • FFP2
    • • Disposable mask type
      • Molded
    • • Disposable half mask
      • Disposable mask

    Others

    • • Colors of the gloves
      • White, Green
    • • Valve
      • yes
    • • Risks family
      • Particles
    • • Risk protection
      • Particules
    • • Respiratory protection type respiratory
      • Free venting
    • • Respiratory protection type
      • Disposable half mask
    • • Product reference
      • 10
    • • Product kind
      • Free ventilation mask
    • • Norms
      • EN 149
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Disposable
    • • Free ventilation mask
      • Disposable mask
    • • EN iso
      • EN 149
    • • EN 149 (FFP)
      • FFP2
    • • Disposable mask type
      • Molded
    • • Disposable half mask
      • Disposable mask
    • • Colors of the gloves : White, Green
    • • Valve : yes
    • • Risks family : Particles
    • • Risk protection : Particules
    • • Respiratory protection type respiratory : Free venting
    • • Respiratory protection type : Disposable half mask
    • • Product reference : 10
    • • Product kind : Free ventilation mask
    • • Norms : EN 149
    • • Manufacturer : Honeywell
    • • Glove family : Disposable
    • • Free ventilation mask : Disposable mask
    • • EN iso : EN 149
    • • EN 149 (FFP) : FFP2
    • • Disposable mask type : Molded
    • • Disposable half mask : Disposable mask
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    OP-TEMA Datasheet
    application/pdf 59.62 KB
    4/30/2025
    59.62 KB
    Name
    Description
    File Size
    Date
    Size
    OP-TEMA Datasheet
    application/pdf 59.62 KB
    4/30/2025
    59.62 KB
    Name
    Description
    File Size
    Date
    Size
    OP-TEMA Datasheet
    59.62 KB
    4/30/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list