/content/sps/au/en/search-results.html

    air purifying respirator apr

    N7700

    Norme EN 140 OPTIMAL COMFORT AND PROTECTION

    Overview
    • Soft and durable half mask premium grade silicone: for an optimal fit.
    • Easy to use: its ergonomic design and improved suspension system fits perfectly on the head and face, providing a high level of comfort.
    • With double connection filter, class 1 N Series.

    Areas of application
    • Laboratories, pharmaceutical industry: exposure to aerosols containing bacteria or viruses, handling powders, clean rooms.
    • Oil and gas industry: handling chemicals where there is no risk of splashes (gas detection).
    Specifications

    Technical Specifications

    • Filter System
      • Single Filter
    • Cartridge Type
      • N-Series
    • Gas/Vapor Protection Type
      • Gas, Vapor, Smoke
    • Connection
      • Threaded

    Features

    • Strap Style
      • 4 Point HeadStrap
    • Color
      • Black
    • Features & Benefits
      • Soft and Durable Folding Silicone Half Mask. Threaded Connection Rd40 for Class 2 Filters

    Material Specifications

    • Facepiece Material
      • Silicone

    Standards & Certifications

    • Standards
      • EN140
    • Cartridge/Filter Rating
      • Class 1
      • Class 2

    Dimensions & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applications & Compatibility

    • For Use With
      • Used with the Class 1 Honeywell Cartridges/Pancakes and Filters or Class 2 Honeywell Cartridges/Filters
    • Recommended Industry
      • Laboratories, Pharmaceutical Industry: Exposure to Aerosols Containing Bacteria or Viruses, Handling Powders, Clean Rooms. Oil and Gas Industry: Handling Chemicals Where There is No Risk of Splashes (Gas Detection)
    • Disposable/Reusable
      • Reusable

    Overview

    • Brand
      • Honeywell North
    • Product Series
      • N7700 Series

    Technical Specifications

    • Filter System
      • Single Filter
    • Cartridge Type
      • N-Series
    • Gas/Vapor Protection Type
      • Gas, Vapor, Smoke
    • Connection
      • Threaded

    Features

    • Strap Style
      • 4 Point HeadStrap
    • Color
      • Black
    • Features & Benefits
      • Soft and Durable Folding Silicone Half Mask. Threaded Connection Rd40 for Class 2 Filters

    Material Specifications

    • Facepiece Material
      • Silicone

    Standards & Certifications

    • Standards
      • EN140
    • Cartridge/Filter Rating
      • Class 1
      • Class 2

    Dimensions & Weight

    • Mask Size
      • Large
      • Medium
      • Small

    Applications & Compatibility

    • For Use With
      • Used with the Class 1 Honeywell Cartridges/Pancakes and Filters or Class 2 Honeywell Cartridges/Filters
    • Recommended Industry
      • Laboratories, Pharmaceutical Industry: Exposure to Aerosols Containing Bacteria or Viruses, Handling Powders, Clean Rooms. Oil and Gas Industry: Handling Chemicals Where There is No Risk of Splashes (Gas Detection)
    • Disposable/Reusable
      • Reusable

    Overview

    • Brand
      • Honeywell North
    • Product Series
      • N7700 Series
    • Cartridge Type : N-Series
    • Filter System : Single Filter
    • Strap Style : 4 Point HeadStrap
    • Connection : Threaded
    • Facepiece Material : Silicone
    • Cartridge/Filter Rating : Class 1|Class 2
    • Standards : EN140
    • Gas/Vapor Protection Type : Gas, Vapor, Smoke
    • Mask Size : Large|Medium|Small
    • Recommended Industry : Laboratories, Pharmaceutical Industry: Exposure to Aerosols Containing Bacteria or Viruses, Handling Powders, Clean Rooms. Oil and Gas Industry: Handling Chemicals Where There is No Risk of Splashes (Gas Detection)
    • For Use With : Used with the Class 1 Honeywell Cartridges/Pancakes and Filters or Class 2 Honeywell Cartridges/Filters
    • Brand : Honeywell North
    • Disposable/Reusable : Reusable
    • Product Series : N7700 Series
    • Color : Black
    • Features & Benefits : Soft and Durable Folding Silicone Half Mask. Threaded Connection Rd40 for Class 2 Filters
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    N65770015
    N7700,Rd40,M
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-n7700-class-2-image-1
    N65770015
    N7700,Rd40,M
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-n7700-class-2-image-1
    N65770016
    N7700,Rd40,L
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-n65770016
    N65770016
    N7700,Rd40,L
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-n65770016
    N65770031
    N7700,Twin,S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-n7700-class-2-image-1
    N65770031
    N7700,Twin,S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-n7700-class-2-image-1
    N65770033
    N7700,Twin,L
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-n65770033
    N65770033
    N7700,Twin,L
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-n65770033