Air Purifying Respirator (APR)
N5500
Durable Simplicity.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• easy to use: its ergonomic design and improved suspension system fits perfectly on top of the head providing a high level of comfort.
• With double connection filter, class 1 n Series.
technical description
Twin filter system Fittings: ' N SERIES '
Harness Single unit four-point harness with neck strap
Face piece Flexible elastomer
Face seal Rounded and soft edges on the body of the mask
Standard EN 140
For gases and vapours: NPF 50 - APF 10*
For particulates with P3: NPF 50 - APF 20
For gases with P3: NPF 50 - APF 10*
* For Class 1 gas filters: 10 or up to 1,000 ppm (whichever is the lower)
* For Class 2 gas filters: 10 or up to 5,000 ppm (whichever is the lower)
Configuration
- Strap Style
- Adjustable Strap
- Cartridge Type
- N-Series
- Filtration Type
- N95
- P100
- R95
- Valve Type
- Exhalation Valve
Material
- Facepiece Material
- Elastomeric
- Latex free
- Yes
Standards & Certifications
- Standards
- NIOSH, AS/NZS 1716:2012 License SMK 0563
Protection
- Gas/Vapor Protection Type
- Gas, Vapor, Smoke
- Assigned Protection Factor
- 10: In Air Purifying Respirator (APR) Mode
Dimension & Weight
- Mask Size
- Large
- Medium
- Small
Applicability
- For Use With
- Air Purifying Cartridges & Filters
Other
- Brand
- Honeywell North
- Product Series
- 5500 Series
- Disposable/Reusable
- Reusable
Features & Benefits
- Features & Benefits
- Convenience Packs Include 5500 Half Mask-Cartridges and/or Filters for Convenience. Cartridges and Filters Are Replaceable So Facepiece Can Be Re-Used. Ideal As An Economical Respirator for Sub-Contractors-Plant Guests and Occasional Users. Elastomeric Half Mask Is The Economical Solution That Does Not Skimp On Features. a Wide Contoured Sealing Area Provides Great Fit. The Low “Dead Air” Space Limits Re-Breathing of Exhaled Air for Increase Comfort and Worker Productivity. Latex Free Straps Stretch and Move with The Worker While Providing Optimum Support. Upper Headstraps Have Minimum Give To Provide Secure Support. Various Thickness In Sealing Area for Improved Comfort and Support and More Support Around The Chin Area and More Flexibility On The Nose Bridge.
Configuration
- Strap Style
- Adjustable Strap
- Cartridge Type
- N-Series
- Filtration Type
- N95
- P100
- R95
- Valve Type
- Exhalation Valve
Material
- Facepiece Material
- Elastomeric
- Latex free
- Yes
Standards & Certifications
- Standards
- NIOSH, AS/NZS 1716:2012 License SMK 0563
Protection
- Gas/Vapor Protection Type
- Gas, Vapor, Smoke
- Assigned Protection Factor
- 10: In Air Purifying Respirator (APR) Mode
Dimension & Weight
- Mask Size
- Large
- Medium
- Small
Applicability
- For Use With
- Air Purifying Cartridges & Filters
Other
- Brand
- Honeywell North
- Product Series
- 5500 Series
- Disposable/Reusable
- Reusable
Features & Benefits
- Features & Benefits
- Convenience Packs Include 5500 Half Mask-Cartridges and/or Filters for Convenience. Cartridges and Filters Are Replaceable So Facepiece Can Be Re-Used. Ideal As An Economical Respirator for Sub-Contractors-Plant Guests and Occasional Users. Elastomeric Half Mask Is The Economical Solution That Does Not Skimp On Features. a Wide Contoured Sealing Area Provides Great Fit. The Low “Dead Air” Space Limits Re-Breathing of Exhaled Air for Increase Comfort and Worker Productivity. Latex Free Straps Stretch and Move with The Worker While Providing Optimum Support. Upper Headstraps Have Minimum Give To Provide Secure Support. Various Thickness In Sealing Area for Improved Comfort and Support and More Support Around The Chin Area and More Flexibility On The Nose Bridge.
- Cartridge Type : N-Series
- Strap Style : Adjustable Strap
- Valve Type : Exhalation Valve
- Filtration Type : N95|P100|R95
- Facepiece Material : Elastomeric
- Latex free : Yes
- Standards : NIOSH, AS/NZS 1716:2012 License SMK 0563
- Assigned Protection Factor : 10: In Air Purifying Respirator (APR) Mode
- Gas/Vapor Protection Type : Gas, Vapor, Smoke
- Mask Size : Large|Medium|Small
- For Use With : Air Purifying Cartridges & Filters
- Product Series : 5500 Series
- Brand : Honeywell North
- Disposable/Reusable : Reusable
- Features & Benefits : Convenience Packs Include 5500 Half Mask-Cartridges and/or Filters for Convenience. Cartridges and Filters Are Replaceable So Facepiece Can Be Re-Used. Ideal As An Economical Respirator for Sub-Contractors-Plant Guests and Occasional Users. Elastomeric Half Mask Is The Economical Solution That Does Not Skimp On Features. a Wide Contoured Sealing Area Provides Great Fit. The Low “Dead Air” Space Limits Re-Breathing of Exhaled Air for Increase Comfort and Worker Productivity. Latex Free Straps Stretch and Move with The Worker While Providing Optimum Support. Upper Headstraps Have Minimum Give To Provide Secure Support. Various Thickness In Sealing Area for Improved Comfort and Support and More Support Around The Chin Area and More Flexibility On The Nose Bridge.
Please sign in to view part numbers available for purchase based on your account Sign In