/content/sps/au/en/search-results.html

    shoes

    Kings KWD805C BI

    Kings KWD805C BI

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?

    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable. We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Specifications

    Options

    • Shoe Color
      • Orange

    Configuration

    • Shoe Closure Type
      • Pull-up
    • Steel Midsole
      • Yes
    • Product Line
      • Kings KWD805C BI

    Materials

    • Quarter Material
      • Full-Grained Leather
    • Outsole Material
      • Dual Density Polyurethane
    • Upper Material
      • Full-Grained Leather

    Options

    • Shoe Color
      • Orange

    Configuration

    • Shoe Closure Type
      • Pull-up
    • Steel Midsole
      • Yes
    • Product Line
      • Kings KWD805C BI

    Materials

    • Quarter Material
      • Full-Grained Leather
    • Outsole Material
      • Dual Density Polyurethane
    • Upper Material
      • Full-Grained Leather
    • Shoe Color : Orange
    • Shoe Closure Type : Pull-up
    • Quarter Material : Full-Grained Leather
    • Outsole Material : Dual Density Polyurethane
    • Upper Material : Full-Grained Leather
    • Steel Midsole : Yes
    • Product Line : Kings KWD805C BI
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list