/content/sps/au/en/search-results.html

    shoes

    BEAUTY FLEX S3

    BEAUTY FLEX S3

    Overview

    • Tige / Upper : Vachette pleine fleur Nubuck foulonné hydrofuge / Water resistant full drumming Nubuck leather
    • Doublure / Lining : On Steam® sur mousse / On Steam® on foam
    • Languette / Tongue : Languette matelassée / Padded tongue
    • Embout / Toe cap : Acier 200 joules forme profilée, strip confort en TPU / Steel 200 joules
    • Plaque antiperforation / Midsole : Composite Flex System® / Composite FLEX SYSTEM®
    • Première de propreté / Insole : Mousse PU thermoformée, anatomique, antibactérienne et antistatique, revêtement On Steam® / Thermoformed PU foam, anatomic, antibacterial and antistatic, On Steam® lining
    • Semelle / Sole : PU 2D / PU 2D
    • Pointures / Sizes : 35-42 / 2-8

    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, ESD
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Grain Leather
    • • Heel energy absorption (E)
      • E
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Water resistance (WR)
      • WRU
    • • Outsole material foot
      • PU multi
      • PU multi
    • • Outsole caracteristic
      • Stud
    • • Footbed caracteristic
      • Anatomical, Antimicrobial, Antistatic, Thermoformée
    • • Slip resistance 2011
      • SRC
    • • Colors of the gloves
      • Black, White
    • • Additional standards
      • WRU, FO, A, E, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Footbed material
      • PU
    • • Benefits element
      • Shock absorbtion
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather
    • • Product Style
      • 1071603
    • • Category foot
      • S3
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Antistatic
    • • Size range
      • 35-42
    • • Fastening
      • None
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, ESD
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Grain Leather
    • • Heel energy absorption (E)
      • E
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Water resistance (WR)
      • WRU
    • • Outsole material foot
      • PU multi
      • PU multi
    • • Outsole caracteristic
      • Stud
    • • Footbed caracteristic
      • Anatomical, Antimicrobial, Antistatic, Thermoformée
    • • Slip resistance 2011
      • SRC
    • • Colors of the gloves
      • Black, White
    • • Additional standards
      • WRU, FO, A, E, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Footbed material
      • PU
    • • Benefits element
      • Shock absorbtion
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather
    • • Product Style
      • 1071603
    • • Category foot
      • S3
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Antistatic
    • • Size range
      • 35-42
    • • Fastening
      • None
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, ESD
    • • Electric properties (ESD / A / C) : A
    • • EN ISO 20345:2011 (toe-cap 200j) : S3
    • • Upper material and finition : Grain Leather
    • • Heel energy absorption (E) : E
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Steel
    • • Stronger slip resistance : SRA, SRC
    • • Pierce resistance energy : 1100 Newtons
    • • Water resistance (WR) : WRU
    • • Outsole material foot : PU multi|PU multi
    • • Outsole caracteristic : Stud
    • • Footbed caracteristic : Anatomical, Antimicrobial, Antistatic, Thermoformée
    • • Slip resistance 2011 : SRC
    • • Colors of the gloves : Black, White
    • • Additional standards : WRU, FO, A, E, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Antistatic
    • • Pierce protection : P
    • • Outsole material : PU, 2d
    • • Footbed material : PU
    • • Benefits element : Shock absorbtion
    • • Category letter : S
    • • Upper material : Leather
    • • Upper finition : Grain Leather
    • • Product Style : 1071603
    • • Category foot : S3
    • • Product kind : Low shoes
    • • Toe-cap-mix : 200 joules resistance in steel
    • • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Antistatic
    • • Size range : 35-42
    • • Fastening : None
    • • EN iso : EN ISO 20345:2011
    • • Brand : MTS
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list