/content/sps/au/en/search-results.html

    shoes

    34652 BLACK LACE UP SHOE

    Black Lace Up Derby Shoe<br>Premium full grain water resistant leather derby style shoe.

    Overview
    • Water resistant full grain leather.
    • Padded collar and tongue.
    • Full lining and footbed treated with eco-friendly Odorban™ Control Technology to absorb odour for optimum freshness & hygiene.
    • COMFORTcushion® Impact Absorption System with PORON® protects the heel and ball of the foot. Comfort footbed with perforated air channels to enhance natural airflow. NATUREform® steel toe cap with a wide profile for greater comfort.
    • GRIPthane® dual density polyurethane sole with lightweight shock absorbing PU midsole and hard-wearing outsole for superior durability; resistant to 130˚C surface contact.
    • Excellent slip resistant sole; SRC slip resistant classification.
    • Electrical Hazard (EH) resistant sole.
    • Sole resistant to mineral & organic oils & acids. Cut, split and crack resistant.
    Specifications

    Others

    • • Risk
      • Impact, Tightness, Grip in liquid
    • • Midsole material (pierce resistance)
      • None
    • • EN ISO 20345:2022 (toe-cap 200j)
      • SB
    • • EN ISO 20345:2011 (toe-cap 200j)
      • SB
    • • Upper material and finition
      • Grain Leather
    • • Honeywell Toe Cap Features
      • Steel Safety Toe Cap
    • • Honeywell Special Features
      • Water Resistant Leather
    • • Honeywell Comfort Features
      • COMFORTcushion® Impact Absorption, NATUREform® wide profile Type 1 safety toe cap, Antimicrobial Technology
    • • Heel energy absorption (E)
      • None
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Stronger slip resistance
      • SRA, SRC
    • • Honeywell Sole Features
      • Electrical Resistant, HYDROstop®, Heat resistant sole (266°F / 130°C), Abrasion resistant sole, Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Cut resistant sole, Slip Resistant Sole
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Assembly of small objects, Automotive industry, Building and Construction, Food industry, Food preparation, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Logistics, Manufacturing, Painting, Services, Storage and Warehouse, Transportation, Utilities, Security
    • • Water resistance (WR)
      • WRU
    • • Outsole material foot
      • Mono density PU
      • Mono density PU
    • • Footbed caracteristic
      • Perforated
    • • UK/AUST Ladies sizes
      • 6, 7, 8, 8.5, 9, 9.5, 10, 10.5, 11
    • • Slip resistance 2022
      • SR
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Leather
    • • Colors of the gloves
      • Black
    • • Additional standards
      • WRU, FO, SR
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 4, 5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Impact, Water penetration resistant upper material, Slip (advanced)
      • Impact, Water penetration resistant upper material, Slip (advanced)
    • • ASTM F2413-2 foot
      • I, C
    • • Outsole material
      • PU
    • • Outsole finition
      • Injected
    • • Foreign standars
      • ASTM F2413
    • • Footbed material
      • Odorban
    • • Footbed finition
      • 2d
    • • Benefits element
      • Shock absorbtion, Ladder heel, Flexibility
    • • USA Size Ladies
      • 6, 7, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5
    • • Lining finition
      • Breathable, Absorbing
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather
    • • AS 2210.3:2019
      • SB
    • • Product Style
      • 34652-BLK
    • • Category foot
      • SB
    • • USA size Men
      • 5, 5.5, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 13, 14
    • • Product kind
      • Accessories
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • Impact, Liquid, Slip in liquid
    • • ASTM F2413
      • ASTM F2413-18
    • • Fastening
      • Laces
    • • EN iso
      • EN ISO 20345:2011, EN ISO 20345:2022
    • • Brand
      • Oliver
    • • Size
      • 36, 37, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48

    Others

    • • Risk
      • Impact, Tightness, Grip in liquid
    • • Midsole material (pierce resistance)
      • None
    • • EN ISO 20345:2022 (toe-cap 200j)
      • SB
    • • EN ISO 20345:2011 (toe-cap 200j)
      • SB
    • • Upper material and finition
      • Grain Leather
    • • Honeywell Toe Cap Features
      • Steel Safety Toe Cap
    • • Honeywell Special Features
      • Water Resistant Leather
    • • Honeywell Comfort Features
      • COMFORTcushion® Impact Absorption, NATUREform® wide profile Type 1 safety toe cap, Antimicrobial Technology
    • • Heel energy absorption (E)
      • None
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Steel
    • • Stronger slip resistance
      • SRA, SRC
    • • Honeywell Sole Features
      • Electrical Resistant, HYDROstop®, Heat resistant sole (266°F / 130°C), Abrasion resistant sole, Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Cut resistant sole, Slip Resistant Sole
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Assembly of small objects, Automotive industry, Building and Construction, Food industry, Food preparation, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Logistics, Manufacturing, Painting, Services, Storage and Warehouse, Transportation, Utilities, Security
    • • Water resistance (WR)
      • WRU
    • • Outsole material foot
      • Mono density PU
      • Mono density PU
    • • Footbed caracteristic
      • Perforated
    • • UK/AUST Ladies sizes
      • 6, 7, 8, 8.5, 9, 9.5, 10, 10.5, 11
    • • Slip resistance 2022
      • SR
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Leather
    • • Colors of the gloves
      • Black
    • • Additional standards
      • WRU, FO, SR
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 4, 5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Impact, Water penetration resistant upper material, Slip (advanced)
      • Impact, Water penetration resistant upper material, Slip (advanced)
    • • ASTM F2413-2 foot
      • I, C
    • • Outsole material
      • PU
    • • Outsole finition
      • Injected
    • • Foreign standars
      • ASTM F2413
    • • Footbed material
      • Odorban
    • • Footbed finition
      • 2d
    • • Benefits element
      • Shock absorbtion, Ladder heel, Flexibility
    • • USA Size Ladies
      • 6, 7, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5
    • • Lining finition
      • Breathable, Absorbing
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather
    • • AS 2210.3:2019
      • SB
    • • Product Style
      • 34652-BLK
    • • Category foot
      • SB
    • • USA size Men
      • 5, 5.5, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 13, 14
    • • Product kind
      • Accessories
    • • Toe-cap-mix
      • 200 joules resistance in steel
    • • Risk family
      • Impact, Liquid, Slip in liquid
    • • ASTM F2413
      • ASTM F2413-18
    • • Fastening
      • Laces
    • • EN iso
      • EN ISO 20345:2011, EN ISO 20345:2022
    • • Brand
      • Oliver
    • • Size
      • 36, 37, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    • • Risk : Impact, Tightness, Grip in liquid
    • • Midsole material (pierce resistance) : None
    • • EN ISO 20345:2022 (toe-cap 200j) : SB
    • • EN ISO 20345:2011 (toe-cap 200j) : SB
    • • Upper material and finition : Grain Leather
    • • Honeywell Toe Cap Features : Steel Safety Toe Cap
    • • Honeywell Special Features : Water Resistant Leather
    • • Honeywell Comfort Features : COMFORTcushion® Impact Absorption, NATUREform® wide profile Type 1 safety toe cap, Antimicrobial Technology
    • • Heel energy absorption (E) : None
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Steel
    • • Stronger slip resistance : SRA, SRC
    • • Honeywell Sole Features : Electrical Resistant, HYDROstop®, Heat resistant sole (266°F / 130°C), Abrasion resistant sole, Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Cut resistant sole, Slip Resistant Sole
    • • Honeywell Applications : Agricultural and forestry works, Mechanical engineering, machining, Assembly of small objects, Automotive industry, Building and Construction, Food industry, Food preparation, Industrial maintenance / cleaning, Industrial Painting, Industry, Laboratories, Logistics, Manufacturing, Painting, Services, Storage and Warehouse, Transportation, Utilities, Security
    • • Water resistance (WR) : WRU
    • • Outsole material foot : Mono density PU|Mono density PU
    • • Footbed caracteristic : Perforated
    • • UK/AUST Ladies sizes : 6, 7, 8, 8.5, 9, 9.5, 10, 10.5, 11
    • • Slip resistance 2022 : SR
    • • Slip resistance 2011 : SRC
    • • Lining material foot : Leather
    • • Colors of the gloves : Black
    • • Additional standards : WRU, FO, SR
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes : 4, 5, 6, 6,5, 7, 7,5, 8, 8,5, 9, 9,5, 10, 10,5, 11, 12, 13
    • • Risk foot display : Impact, Water penetration resistant upper material, Slip (advanced)|Impact, Water penetration resistant upper material, Slip (advanced)
    • • ASTM F2413-2 foot : I, C
    • • Outsole material : PU
    • • Outsole finition : Injected
    • • Foreign standars : ASTM F2413
    • • Footbed material : Odorban
    • • Footbed finition : 2d
    • • Benefits element : Shock absorbtion, Ladder heel, Flexibility
    • • USA Size Ladies : 6, 7, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5
    • • Lining finition : Breathable, Absorbing
    • • Category letter : S
    • • Upper material : Leather
    • • Upper finition : Grain Leather
    • • AS 2210.3:2019 : SB
    • • Product Style : 34652-BLK
    • • Category foot : SB
    • • USA size Men : 5, 5.5, 6.5, 7, 7.5, 8, 8.5, 9, 9.5, 10, 10.5, 11, 11.5, 12, 13, 14
    • • Product kind : Accessories
    • • Toe-cap-mix : 200 joules resistance in steel
    • • Risk family : Impact, Liquid, Slip in liquid
    • • ASTM F2413 : ASTM F2413-18
    • • Fastening : Laces
    • • EN iso : EN ISO 20345:2011, EN ISO 20345:2022
    • • Brand : Oliver
    • • Size : 36, 37, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    34652-BLK-040
    34652 BLACK LACE UP SHOE Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-040
    34652 BLACK LACE UP SHOE Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-050
    34652 BLACK LACE UP SHOE Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-050
    34652 BLACK LACE UP SHOE Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-060
    34652 BLACK LACE UP SHOE Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-060
    34652 BLACK LACE UP SHOE Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-065
    34652 BLACK LACE UP SHOE Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-065
    34652 BLACK LACE UP SHOE Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-070
    34652 BLACK LACE UP SHOE Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-070
    34652 BLACK LACE UP SHOE Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-075
    34652 BLACK LACE UP SHOE Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-075
    34652 BLACK LACE UP SHOE Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-080
    34652 BLACK LACE UP SHOE Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-080
    34652 BLACK LACE UP SHOE Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-085
    34652 BLACK LACE UP SHOE Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-085
    34652 BLACK LACE UP SHOE Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-090
    34652 BLACK LACE UP SHOE Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-090
    34652 BLACK LACE UP SHOE Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-095
    34652 BLACK LACE UP SHOE Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe
    34652-BLK-095
    34652 BLACK LACE UP SHOE Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-34-652-Oliver-WB-34-Series-Derby-Shoe