/content/sps/au/en/search-results.html

    hs 66 series

    66460 L/UP 7 Inch WILDLAND FIRE BOOT

    66460 L/UP 7 Inch WILDLAND FIRE BOOT

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?


    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
    We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    66460-BLK-035
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-035
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-040
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-040
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-045
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-045
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-050
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-050
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-055
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-055
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-060
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-060
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-065
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-065
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-070
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-070
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-075
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-075
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-080
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR
    66460-BLK-080
    66460 LUP 7 WILDLAND FIRE BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-66-460-Oliver-HS-66-Series-180MM-Wildland-Firefighters-Boot-Hero-HR