/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    at55 metatarsal series

    55336 WHEAT LACE UP 6 Inch M/G P/R EH BOOT

    55336 WHEAT LACE UP 6 Inch M/G P/R EH BOOT

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?


    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
    We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    55336-06
    150mm LUp WR FGL COOL PORON XRD S06
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-at55-336-right
    55336-06
    150mm LUp WR FGL COOL PORON XRD S06
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-ppe-at55-336-right
    55336-WHT-040
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-040
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 4
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-050
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-050
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-060
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-060
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-065
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-065
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-070
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-070
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-075
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-075
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-080
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-080
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-085
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-085
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-090
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot
    55336-WHT-090
    55336 WHEAT LACE UP 6 MG PR EH BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-55-336-Oliver-AT-55-Series-150MM-Wheat-Lace-Up-Meet-Boot