/content/sps/au/en/search-results.html

    at45 series

    Oliver 45 Series Black 6 Inch Leather Lace-Up Composite Toe EH

    Oliver 45 Series Black 6' Leather Lace-Up Composite Toe EH

    Overview
    Featuring a completely metal-free construction: the Oliver 45 Series 6' Leather Men's Composite Toe Work Boots feature composite toe caps that are 40% lighter than steel toe caps. The dual-density soling technology in these men's safety boots consists of a lightweight: shock-absorbing low-density PU midsole and a high-density: durable TPU outsole. The outsole in these composite toe boots is also EH-rated for use in electrical work environments. Crafted for all-day comfort: these men's work boots are also fully lined with padded collars and tongues for additional cushioning.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    45645Z-05
    150MM Black Zip Sided Boot Size UK 05
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-05
    150MM Black Zip Sided Boot Size UK 05
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-050
    45645Z BLACK LACE UP ZIP SIDE 6 BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-050
    45645Z BLACK LACE UP ZIP SIDE 6 BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-060
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-060
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-065
    45645Z BLACK LACE UP ZIP SIDE 6 BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-065
    45645Z BLACK LACE UP ZIP SIDE 6 BOOT
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-070
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-070
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-075
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-075
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-080
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-080
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-085
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-085
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-090
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-090
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-095
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair
    45645Z-BLK-095
    Oliver 45 Series Black 6 Leather Lace-Up Composite Toe EH
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-645Z-Oliver-AT-45-Series-150MM-Black-Zip-Sided-Boot-Pair