/content/sps/au/en/search-results.html

    at45 series

    45632Z WHEAT LACE UP ZIP SIDE 6 Inch BOOT

    45632Z WHEAT LACE UP ZIP SIDE 6 Inch BOOT

    Overview

    Why do you choose safety footwear?
    Is it for its protective qualities, or for comfort and ease of wear?
    In other words, is the protection it offers more important than comfort, or vice versa?


    The Honeywell Footwear answers this question by being not only highly protective, but also supremely comfortable.
    We know how important it is for workers to wear safe, yet comfortable footwear during long shifts to prevent foot fatigue.

    That’s why we constructed shoes differently.
    We built this range with an ergonomic design that mimics the foot’s natural movement, so it feels like you’re just wearing a sock.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    45632Z-06
    150mm Zs LUP Nbk Lth LLock CompTC S06
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-06
    150mm Zs LUP Nbk Lth LLock CompTC S06
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-050
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-050
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-060
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-060
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 6
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-065
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-065
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 6.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-070
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-070
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 7
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-075
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-075
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 7.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-080
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-080
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 8
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-085
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-085
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 8.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-090
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-090
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 9
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-095
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair
    45632Z-WHT-095
    45632Z WHEAT LACE UP ZIP SIDE 6 BOOT Size 9.5
    https://honeywell.scene7.com/is/image/Honeywell65/PPE-APAC-45-632Z-Oliver-AT-45-Series-150MM-Wheat-Zip-Sided-Boot-Pair