/content/sps/au/en/search-results.html

    Boots

    Oliver 65 Series 8" Lace-in Zipper Steel Toe

    Oliver 65 Series Brown 8' Leather Lace-In Zipper Steel Toe MT SD

    Overview
    Oliver 65 series safety footwear for the Oil and Gas industry feature chemical- and liquid-resistant and barnyard acid-resistant SPR leather: with hard-wearing thermoplastic urethane (TPU) safety cell reinforcement to provide excellent protection from oils and minerals: cuts and abrasions. Meets ASTM F2413-11 M I/75 C/75 Mt/75 SD.

    Features & Benefits:
    • Brown leather: lace-in zip-closure: 8 inch safety boot.
    • NATUREform steel toe impact protection.
    • PORON XRD metatarsal guard.
    • Heavy duty Kevlar stitching on critical seams.
    • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
    • All-terrain: dual-density soling technology combines a soft: shock-absorbing: low-density polyurethane (PU) midsole with a high-density: hard-wearing rubber outsole.
    • Oliver outsole design is slip-resistant to help prevent worker slips and falls and heat-resistant to temperatures up to 572° F (300° C).
    Specifications

    Others

    • Material
      • Leather
    • Upper Material
      • Leather
    • Steel Toe Protection
      • Yes
    • Shoe Size
      • Men's Half 7.5 -11.5
      • Men's Whole 6-15
    • Shoe Gender
      • Men
    • Shoe Color
      • Brown
    • Outsole Material
      • Rubber
    • Metatarsal Protection
      • Yes

    Others

    • Material
      • Leather
    • Upper Material
      • Leather
    • Steel Toe Protection
      • Yes
    • Shoe Size
      • Men's Half 7.5 -11.5
      • Men's Whole 6-15
    • Shoe Gender
      • Men
    • Shoe Color
      • Brown
    • Outsole Material
      • Rubber
    • Metatarsal Protection
      • Yes
    • Material : Leather
    • Upper Material : Leather
    • Steel Toe Protection : Yes
    • Shoe Size : Men's Half 7.5 -11.5|Men's Whole 6-15
    • Shoe Gender : Men
    • Shoe Color : Brown
    • Outsole Material : Rubber
    • Metatarsal Protection : Yes
    Brochure
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_65392_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    9/1/2021
    8.41 MB
    HS_oliver_65392_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    9/1/2021
    12.31 MB
    HS_oliver_65392_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    7/15/2021
    12.31 MB
    HS_oliver_65392_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    7/18/2021
    12.31 MB
    HS_oliver_65392_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    7/15/2021
    8.41 MB
    HS_oliver_65392_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    7/18/2021
    8.41 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_65392_oliver-65392.pdf
    application/pdf 93.97 KB
    7/15/2021
    93.97 KB
    HS_oliver_65392_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    7/15/2021
    39.84 KB
    HS_oliver_65392_oliver-65392.pdf
    application/pdf 97.03 KB
    9/1/2021
    97.03 KB
    HS_oliver_65392_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    9/1/2021
    39.84 KB
    HS_oliver_65392_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    7/18/2021
    39.84 KB
    HS_oliver_65392_oliver-65392.pdf
    application/pdf 93.97 KB
    7/18/2021
    93.97 KB
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_65392_oliver-65392.pdf
    application/pdf 93.97 KB
    7/15/2021
    93.97 KB
    HS_oliver_65392_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    7/15/2021
    39.84 KB
    HS_oliver_65392_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    9/1/2021
    8.41 MB
    HS_oliver_65392_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    9/1/2021
    12.31 MB
    HS_oliver_65392_oliver-65392.pdf
    application/pdf 97.03 KB
    9/1/2021
    97.03 KB
    HS_oliver_65392_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    9/1/2021
    39.84 KB
    HS_oliver_65392_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    7/15/2021
    12.31 MB
    HS_oliver_65392_hsp_industrial_footwear_catalog.pdf
    application/pdf 12.31 MB
    7/18/2021
    12.31 MB
    HS_oliver_65392_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    7/15/2021
    8.41 MB
    HS_oliver_65392_oliver footwear catalog_2013.pdf
    application/pdf 8.41 MB
    7/18/2021
    8.41 MB
    HS_oliver_65392_oliver sizing chart v2.pdf
    application/pdf 39.84 KB
    7/18/2021
    39.84 KB
    HS_oliver_65392_oliver-65392.pdf
    application/pdf 93.97 KB
    7/18/2021
    93.97 KB
    Name
    Description
    File Size
    Date
    Size
    HS_oliver_65392_oliver footwear catalog_2013.pdf
    8.41 MB
    9/1/2021
    HS_oliver_65392_hsp_industrial_footwear_catalog.pdf
    12.31 MB
    9/1/2021
    HS_oliver_65392_hsp_industrial_footwear_catalog.pdf
    12.31 MB
    7/15/2021
    HS_oliver_65392_hsp_industrial_footwear_catalog.pdf
    12.31 MB
    7/18/2021
    HS_oliver_65392_oliver footwear catalog_2013.pdf
    8.41 MB
    7/15/2021
    HS_oliver_65392_oliver footwear catalog_2013.pdf
    8.41 MB
    7/18/2021
    HS_oliver_65392_oliver-65392.pdf
    93.97 KB
    7/15/2021
    HS_oliver_65392_oliver sizing chart v2.pdf
    39.84 KB
    7/15/2021
    HS_oliver_65392_oliver-65392.pdf
    97.03 KB
    9/1/2021
    HS_oliver_65392_oliver sizing chart v2.pdf
    39.84 KB
    9/1/2021
    HS_oliver_65392_oliver sizing chart v2.pdf
    39.84 KB
    7/18/2021
    HS_oliver_65392_oliver-65392.pdf
    93.97 KB
    7/18/2021

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list