/content/sps/au/en/search-results.html

    boots

    Oliver 2205 GREY SAFETY M/G P/R EH GUMBOOT

    Waterproof PVC boot: PVC Nitrile sole offering deep tread for greater stability and grip on uneven surfaces: Steel midsole penetration protection: Metatarsal protection: Two trim heights: SRC slip resistant: Electrical Hazard (EH) resistant sole.

    Overview
    Oliver 22 Series
    • Waterproof PVC outer
    • COMFORTcushion® Impact Absorption System with PORON® protects the heel and ball of the foot
    • Unique NANOlite® foot bed with a gently raised surface to reduce fatigue
    • NATUREform® safety steel toe cap protection with a wide profile
    • STEELflex® steel midsole penetration protection
    • Patented METprotect® metatarsal protection offered by reinforced raised PVC across the impact strike zone
    • Two trim heights • Designed for all-round support with toe, heel and shin protection
    • WB 22 Series sole with hard wearing, heavy-duty PVC Nitrile sole offering deep tread for greater stability and grip on uneven surfaces
    • Excellent slip-resistant sole: SRC slip resistant classification
    • Electrical Hazard (EH) resistant sole • Sole resistant to solvents, mild acids, alkalis, some chemicals, oils, and fats
    • Superior cut, split and crack resistant sole
    • Internal trouser grips and kick off spur for easy removal
    • Sizes: 5-13 (Men’s)
    • Standards: AS 2210.3:2019, EN ISO 20345:2011, ASTM F2413-11
    • Applications: food processing: building & construction: chemical: agriculture
    Specifications

    Others

    • Shoe Size
      • 6-14
    • Inner Toe Cap Material
      • Steel
    • Shoe Liner Material
      • Textile
    • Features & Benefits
      • Waterproof PVC outer.NEWLINECOMFORTcushion® Impact Absorption System with PORON1 protects the heel and ball of the foot.NEWLINEUnique NANOlite® foot bed with a gently raised surface to reduce fatigue.NEWLINENATUREform® safety steel toe cap protection with a wide profile.NEWLINESTEELflex® steel midsole penetration protection.NEWLINEPatented METprotect® metatarsal protection offered by reinforced raised PVC across the impact strike zone.NEWLINETwo trim heights.NEWLINEDesigned for all round support with toe, heel and shin protection.NEWLINEWB 22 Series sole with hard wearing, heavy duty PVC Nitrile sole offering deep tread for greater stability and grip on uneven surfaces.NEWLINEExcellent slip resistant sole; SRC slip resistant classification.NEWLINEElectrical Hazard (EH) resistant sole.NEWLINESole resistant to solvents, mild acids, alkalis, some chemicals, oils and fats.NEWLINESuperior cut, split and crack resistant sole.Internal trouser grips and kick off spur for easy removal.NEWLINEApplication: Food Processing / Building & Construction / Chemical / Agriculture
    • Shoe Closure Type
      • High
    • Water Resistance
      • Y
    • Outsole Material
      • PVC/Nitrile
    • Insole Material
      • Metallic
    • Eyelet Material
      • Non-metallic
    • Upper Material
      • PVC
    • Welt Material
      • Indoor/Outdoor
    • Product Line
      • WB 22 Series
    • Shoe Gender
      • Unisex
    • Shoe Color
      • Grey
    • ANSI Class
      • S5 SRC
    • Standards
      • AS/NZS 2210. 3:2009, EN ISO 20345:2011, ASTM F2413-11

    Others

    • Shoe Size
      • 6-14
    • Inner Toe Cap Material
      • Steel
    • Shoe Liner Material
      • Textile
    • Features & Benefits
      • Waterproof PVC outer.NEWLINECOMFORTcushion® Impact Absorption System with PORON1 protects the heel and ball of the foot.NEWLINEUnique NANOlite® foot bed with a gently raised surface to reduce fatigue.NEWLINENATUREform® safety steel toe cap protection with a wide profile.NEWLINESTEELflex® steel midsole penetration protection.NEWLINEPatented METprotect® metatarsal protection offered by reinforced raised PVC across the impact strike zone.NEWLINETwo trim heights.NEWLINEDesigned for all round support with toe, heel and shin protection.NEWLINEWB 22 Series sole with hard wearing, heavy duty PVC Nitrile sole offering deep tread for greater stability and grip on uneven surfaces.NEWLINEExcellent slip resistant sole; SRC slip resistant classification.NEWLINEElectrical Hazard (EH) resistant sole.NEWLINESole resistant to solvents, mild acids, alkalis, some chemicals, oils and fats.NEWLINESuperior cut, split and crack resistant sole.Internal trouser grips and kick off spur for easy removal.NEWLINEApplication: Food Processing / Building & Construction / Chemical / Agriculture
    • Shoe Closure Type
      • High
    • Water Resistance
      • Y
    • Outsole Material
      • PVC/Nitrile
    • Insole Material
      • Metallic
    • Eyelet Material
      • Non-metallic
    • Upper Material
      • PVC
    • Welt Material
      • Indoor/Outdoor
    • Product Line
      • WB 22 Series
    • Shoe Gender
      • Unisex
    • Shoe Color
      • Grey
    • ANSI Class
      • S5 SRC
    • Standards
      • AS/NZS 2210. 3:2009, EN ISO 20345:2011, ASTM F2413-11
    • Shoe Size : 6-14
    • Inner Toe Cap Material : Steel
    • Shoe Liner Material : Textile
    • Features & Benefits : Waterproof PVC outer.NEWLINECOMFORTcushion® Impact Absorption System with PORON1 protects the heel and ball of the foot.NEWLINEUnique NANOlite® foot bed with a gently raised surface to reduce fatigue.NEWLINENATUREform® safety steel toe cap protection with a wide profile.NEWLINESTEELflex® steel midsole penetration protection.NEWLINEPatented METprotect® metatarsal protection offered by reinforced raised PVC across the impact strike zone.NEWLINETwo trim heights.NEWLINEDesigned for all round support with toe, heel and shin protection.NEWLINEWB 22 Series sole with hard wearing, heavy duty PVC Nitrile sole offering deep tread for greater stability and grip on uneven surfaces.NEWLINEExcellent slip resistant sole; SRC slip resistant classification.NEWLINEElectrical Hazard (EH) resistant sole.NEWLINESole resistant to solvents, mild acids, alkalis, some chemicals, oils and fats.NEWLINESuperior cut, split and crack resistant sole.Internal trouser grips and kick off spur for easy removal.NEWLINEApplication: Food Processing / Building & Construction / Chemical / Agriculture
    • Shoe Closure Type : High
    • Water Resistance : Y
    • Outsole Material : PVC/Nitrile
    • Insole Material : Metallic
    • Eyelet Material : Non-metallic
    • Upper Material : PVC
    • Welt Material : Indoor/Outdoor
    • Product Line : WB 22 Series
    • Shoe Gender : Unisex
    • Shoe Color : Grey
    • ANSI Class : S5 SRC
    • Standards : AS/NZS 2210. 3:2009, EN ISO 20345:2011, ASTM F2413-11
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list