Boots
Cocoon Evo STRETCH S3 HI CI SRC ESD
S3 HI CI SRC ESD
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
STRETCH
S3 HI CI SRC ESD- 100% non-metallic toecap
- Low-cut style
- Textile upper combined with soft and elastic sock insert
- 3D mesh with foam lining
- Textile anti-perforation interlayer
- EVA/TPU sole
- HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complex
- ESD marking: electrical resistance
- ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
BEYOND COMPLIANCE, ABOVE YOUR EXPECTATIONS
Tests have shown that Stretch performs beyond certification levels, providing ladies with safety and comfort that exceed their requirements*:MORE PROTECTION
- 34% more impact resistance than the standard requirements. Stretch has an impact resistance amounting to 18.75, compared to the required level of ≥ 14 mm.
- 31% more slip resistance (flat position) than SRA**requirements. Stretch recorded a value of 0.42, up against the required level of ≥ 0.32.
- 68% more slip resistance (heel area) than SRA requirements. Stretch provides a figure amounting to 0.47, up against the required level of ≥ 0.28.
MORE DURABLE LINING
- 280% more tear strength against standard requirements. Stretch recorded a value of 57, exceeding the standard requirement of ≥15 N.
- 1,225% more water permeability than standard requirements. Stretch provides a water permeability index of 27.1 mg/ (cm2.h), exceeding the required level of ≥ 2 mg/ (cm2.h).
MORE BREATHABLE UPPER
- 1,788% more water permeability. Stretch recorded a value of 15.1 mg/ (cm2.h), up against the level of ≥ 0.8 mg/cm2.h), required by the standard.
- 717% more water vapor permeability and absorption. Stretch recorded a water coefficient of 122.6 mg/cm2, exceeding the standard requirement of ≥ 15 mg/ cm2.
THE FEATURES THAT MAKE THE DIFFERENCE
TOECAP
- Non-metallic material
SOLE - TECHNICAL DATA
- Textile anti-perforation interlayer
- 3 wear-off indicators on the outer layer
- Heel shock absorption system
- EVA midsole, comfort layer
- TPU outsole skin
- TPU wear-off indicator inserts
- Wide, deep and self-cleaning relief providing anti-slip resistance
- Adhesion coefficient compliant with ESD (EN 61340:5-1:2016)
- On steel floor:
- Heel: 0.24 (minimum standard 0.13)
- Flat: 0.18 (minimum standard 0.18)
- On ceramic floor:
- Heel: 0.47 (minimum standard 0.28)
- Flat: 0.42 (minimum standard 0.32)
- Energy absorption capacity: >20 J
- Abrasion resistance: loss in volume <150 mm3 (under a 10 Newtons (1 kg) load)
- Elongation at break: 650%
- Resistance to repeated flexion optimized: >30,000
- Flexometer tested-standard: >30,000
- Enhanced hydrocarbon resistance
- Resistance to acids and bases: limited to low concentration
- European Regulation: (EU) 2016/425*
- Standard: ESD (EN 61340:5- 1:2016)**
- Quality assurance: ISO 9001 Version 2015***
- Marking: S3 HI CI SRC ESD
- Average weight for 1 shoe 42 size: 529 g
Others
- ANSI Class
- S3 HI CI SRC ESD
- • Weight US (lbs per shoes)
- 1.1639
- • Weight US (lbs per pair)
- 2.3277
- • Weight EU (g per shoes)
- 529
- • Weight EU (g per pair)
- 1058
- • Weight
- Medium (between 1000g and 1300g)
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Textile
- • Upper material
- Textile
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10
- • Toe cap energy absorption
- 200j
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-42
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Product kind
- Low shoes
- • Product Style
- 6551616-/7
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- EVA/TPU
- EVA/TPU
- • Outsole material
- EVA, TPU
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Metal free
- yes
- • Lining material foot
- Textile, 3D lining
- • Lining finition
- 3d
- • Heel energy absorption (E)
- E
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Fastening
- None
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Black, White, Mauve
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- Oliver
- • Benefits element
- ESD, Metal free, Shock absorbtion, Flexibility
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- Upper Material
- Textile
- Shoe Size
- 35-42
- Shoe Liner Material
- Textile
- Shoe Gender
- Female
- Shoe Closure Type
- Low-Cut
- Outsole Material
- TPU
- Midsole Material
- EVA
- Insole Material
- Non-metallic
- Inner Toe Cap Material
- Composite
- Features & Benefits
- • 100% non-metallic toecapNEWLINE• Low-cut styleNEWLINE• Textile upper combined with soft and elastic sock insertNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
- Eyelet Material
- Non-metallic
Others
- ANSI Class
- S3 HI CI SRC ESD
- • Weight US (lbs per shoes)
- 1.1639
- • Weight US (lbs per pair)
- 2.3277
- • Weight EU (g per shoes)
- 529
- • Weight EU (g per pair)
- 1058
- • Weight
- Medium (between 1000g and 1300g)
- • Water resistance (WR)
- WRU
- • Upper material and finition
- Textile
- • Upper material
- Textile
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10
- • Toe cap energy absorption
- 200j
- • Stronger slip resistance
- SRA, SRC
- • Slip resistance 2011
- SRC
- • Size range
- 35-42
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42
- • Security toe cap material
- Composite
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Product kind
- Low shoes
- • Product Style
- 6551616-/7
- • Pierce resistance energy
- 1100 Newtons
- • Pierce protection
- P
- • Outsole material foot
- EVA/TPU
- EVA/TPU
- • Outsole material
- EVA, TPU
- • Outsole caracteristic
- Stud
- • Oil resistance (FO)
- FO
- • Midsole material (pierce resistance)
- Metal free
- • Metal free
- yes
- • Lining material foot
- Textile, 3D lining
- • Lining finition
- 3d
- • Heel energy absorption (E)
- E
- • Heat insulation (HI marking) (HI)
- HI
- • Heat Insulation (HI)
- HI
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Fastening
- None
- • Electric properties (ESD / A / C)
- A
- • EN iso
- EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Colors of the gloves
- Black, White, Mauve
- • Cold insulation (CI)
- CI
- • Category letter
- S
- • Category foot
- S3
- • Brand
- Oliver
- • Benefits element
- ESD, Metal free, Shock absorbtion, Flexibility
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- Upper Material
- Textile
- Shoe Size
- 35-42
- Shoe Liner Material
- Textile
- Shoe Gender
- Female
- Shoe Closure Type
- Low-Cut
- Outsole Material
- TPU
- Midsole Material
- EVA
- Insole Material
- Non-metallic
- Inner Toe Cap Material
- Composite
- Features & Benefits
- • 100% non-metallic toecapNEWLINE• Low-cut styleNEWLINE• Textile upper combined with soft and elastic sock insertNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
- Eyelet Material
- Non-metallic
- ANSI Class : S3 HI CI SRC ESD
- • Weight US (lbs per shoes) : 1.1639
- • Weight US (lbs per pair) : 2.3277
- • Weight EU (g per shoes) : 529
- • Weight EU (g per pair) : 1058
- • Weight : Medium (between 1000g and 1300g)
- • Water resistance (WR) : WRU
- • Upper material and finition : Textile
- • Upper material : Textile
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10
- • Toe cap energy absorption : 200j
- • Stronger slip resistance : SRA, SRC
- • Slip resistance 2011 : SRC
- • Size range : 35-42
- • Size : 35, 36, 37, 38, 39, 40, 41, 42
- • Security toe cap material : Composite
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
- • Product kind : Low shoes
- • Product Style : 6551616-/7
- • Pierce resistance energy : 1100 Newtons
- • Pierce protection : P
- • Outsole material foot : EVA/TPU|EVA/TPU
- • Outsole material : EVA, TPU
- • Outsole caracteristic : Stud
- • Oil resistance (FO) : FO
- • Midsole material (pierce resistance) : Metal free
- • Metal free : yes
- • Lining material foot : Textile, 3D lining
- • Lining finition : 3d
- • Heel energy absorption (E) : E
- • Heat insulation (HI marking) (HI) : HI
- • Heat Insulation (HI) : HI
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Fastening : None
- • Electric properties (ESD / A / C) : A
- • EN iso : EN ISO 20345:2011
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Colors of the gloves : Black, White, Mauve
- • Cold insulation (CI) : CI
- • Category letter : S
- • Category foot : S3
- • Brand : Oliver
- • Benefits element : ESD, Metal free, Shock absorbtion, Flexibility
- • Additional standards : CI, HI, WRU, FO, A, E, SRC
- Upper Material : Textile
- Shoe Size : 35-42
- Shoe Liner Material : Textile
- Shoe Gender : Female
- Shoe Closure Type : Low-Cut
- Outsole Material : TPU
- Midsole Material : EVA
- Insole Material : Non-metallic
- Inner Toe Cap Material : Composite
- Features & Benefits : • 100% non-metallic toecapNEWLINE• Low-cut styleNEWLINE• Textile upper combined with soft and elastic sock insertNEWLINE• 3D mesh with foam liningNEWLINE• Textile anti-perforation interlayerNEWLINE• EVA/TPU soleNEWLINE• HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complexNEWLINE• ESD marking: electrical resistanceNEWLINE• ESD (EN 61340:5-1:2016) S3 HI CI SRC ESD
- Eyelet Material : Non-metallic
Data Sheet
Brochure
Certificate
Please sign in to view part numbers available for purchase based on your account Sign In