/content/sps/au/en/search-results.html

    Hard Hats

    Roughneck P2 Ratchet Quick-Lok

    Provides an extra margin of high heat protection up to 325°F for extreme conditions

    Overview
    SuperEight™ Roughneck™ hard hats are the most sophisticated head protection system available.
    With its proprietary injection molded fiberglass compound: these hard hats are eight times stronger than common high-density polyethylene (HDPE) hard hats.
    Injection-molded solid color resin for a permanent: no-chip: no-peel finish. You can choose from multiple popular colors.
    For secure: long-term combination: the Quick-Lok™ mounting blocks are screwed onto the protective cap. Welding helmets: face shields: goggles: etc. are equipped with Quick-Lok™ cups which can be securely mounted onto and removed from the cap – without tools.
    • Resistance at extreme temperatures: up to 325°F
    • The technically-advanced SuperEight suspension balances and spreads weight over a wide area for added comfort and impact protection
    • Available in a wide range of popular colors and full graphic designs
    • Meets ANSI Z89.1-2014 Type 1: Class C

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list