Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Hard Hats

Roughneck P2 High Heat SwingStrap

Provides an extra margin of high heat protection up to 500°F for extreme conditions

Overview
P2HNQRW71A000.jpg
SuperEight™ Roughneck™ hard hats are the most sophisticated head protection system available.
With its proprietary injection molded fiberglass compound: these hard hats are eight times stronger than common high-density polyethylene (HDPE) hard hats.
They are the only hats and caps that combine the exceptional comfort of a 360° padded sweatband with the head hugging stability and easy adjustment of a ratchet headband.
When a welding helmet: faceshield or goggle are mounted on SuperEight™ SwingStrap™ hard hats: workers can convert their cap from the normal wearing position (and back) with the patented SwingStrap™ without having to remove: reverse and reinstall the suspension headband.
Injection-molded solid color resin for a permanent: no-chip: no-peel finish. You can choose from multiple popular colors.
  • Resistance at extreme temperatures: up to 500°F
  • The technically-advanced SuperEight suspension balances and spreads weight over a wide area for added comfort and impact protection
  • Available in a wide range of popular colors and full graphic designs
  • Meets ANSI Z89.1-2014 Type 1: Class E: G: or C
Showing 1 to 1 of 1 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback