/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Saturday, May 30th from 12:00 AM EST to 06:00 AM EST (Saturday, May 30th from 04:00 AM UTC to 10:00 AM UTC). We appreciate your patience during this time.

    hard hats

    Roughneck P2 High Heat Ratchet

    Provides an extra margin of high heat protection up to 500°F for extreme conditions

    Overview
    SuperEight™ Roughneck™ hard hats are the most sophisticated head protection system available.
    With its proprietary injection molded fiberglass compound: these hard hats are eight times stronger than common high-density polyethylene (HDPE) hard hats.
    They are the only hats and caps that combine the exceptional comfort of a 360° padded sweatband with the head hugging stability and easy adjustment of a ratchet headband.
    When a welding helmet: faceshield or goggle are mounted on SuperEight™ SwingStrap™ hard hats: workers can convert their cap from the normal wearing position (and back) with the patented SwingStrap™ without having to remove: reverse and reinstall the suspension headband.
    Injection-molded solid color resin for a permanent: no-chip: no-peel finish. You can choose from multiple popular colors.
    • Resistance at extreme temperatures: up to 500°F
    • The technically-advanced SuperEight suspension balances and spreads weight over a wide area for added comfort and impact protection
    • Available in a wide range of popular colors and full graphic designs
    • Meets ANSI Z89.1-2014 Type 1: Class E: G: or C
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list