Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Hard Hats

P2ARW Logo 4

P2ARW Logo 4

Overview
P2ARW BRUCKELMYER BROTHERS

Fibre-Metal Roughneck caps with the SuperEight suspension are the industry standard for heavy duty protection. The Roughneck P2 series of injection-molded fiberglass caps have earned a solid reputation on construction sites: in steel plants: foundries: forges: fabrication shops: chemical plants and other extreme jobsite environments.

Features & Benefits:
• Built for strength: toughness and durability: Roughneck cap style hard hats offer exceptional impact and crack resistance and surpass many performance tests.
• The Roughneck P2A proprietary injection-molded fiberglass compound improves durability and is eight times stronger than common high density polyethylene (HDPE) cap shells.
• The Roughneck P2A has even better heat resistance than before: meeting ANSI-Z89.1-2009 impact resistance tests at extreme temperatures of up to 370°F (P2A) and up to 500°F (P2HN).
• Injection-molded solid color resin provides a permanent: no-chip: no-peel finish: and is available in nine popular colors
• Smooth: matte finish makes logo imprints crisper and cleaner: so your official company caps look better and last longer.
• Available with the famous Fibre-Metal non-slip/non-strip ratchet or TabLok(TM) headgear.
• Ready to use with the industry’s most versatile Quick-Lok: Swingstrap or Speedy Loop helmet attachment system for faceshields and welding helmets.

Showing 1 to 10 of 29 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback