/content/sps/au/en/search-results.html

    hard hats

    P2AQRW Logo 3

    P2AQRW Logo 3

    Overview

    Fibre-Metal Roughneck caps with the SuperEight suspension are the industry standard for heavy duty protection. The Roughneck P2 series of injection-molded fiberglass caps have earned a solid reputation on construction sites: in steel plants: foundries: forges: fabrication shops: chemical plants and other extreme jobsite environments.

    Features & Benefits:
    • Built for strength: toughness and durability: Roughneck cap style hard hats offer exceptional impact and crack resistance and surpass many performance tests.
    • The Roughneck P2A proprietary injection-molded fiberglass compound improves durability and is eight times stronger than common high density polyethylene (HDPE) cap shells.
    • The Roughneck P2A has even better heat resistance than before: meeting ANSI-Z89.1-2009 impact resistance tests at extreme temperatures of up to 370°F (P2A) and up to 500°F (P2HN).
    • Injection-molded solid color resin provides a permanent: no-chip: no-peel finish: and is available in nine popular colors
    • Smooth: matte finish makes logo imprints crisper and cleaner: so your official company caps look better and last longer.
    • Available with the famous Fibre-Metal non-slip/non-strip ratchet or TabLok(TM) headgear.
    • Ready to use with the industry’s most versatile Quick-Lok: Swingstrap or Speedy Loop helmet attachment system for faceshields and welding helmets.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list