Hard Hats
P1A Logo 3
P1A Logo 3
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Roughneck P1 Hard Hat Featuring a full brim design for added protection and comfort: the P1 is the latest addition to the Roughneck series of injection-molded fiberglass hats and caps. Built for strength: toughness and durability: the Roughneck series has earned a solid reputation on construction sites: in steel plants: foundries: forges: fabrication shops: chemical plants and other extreme environments across the globe.
Features & Benefits:
• Patented SuperEight suspension balances and spreads weight over wide area for added comfort and protection.
• Proprietary injection-molded fiberglass is 8X stronger than common high density polyethylene (HDPE) shells.
• Injection-molded solid color resin provides a permanent: no-chip: no-peel finish: and is available in nine popular colors.
• Best-in-class heat resistance. Impact resistant in extreme temperatures of up to 370°F/188°C.
• Available in 9 popular color options.
Please sign in to view part numbers available for purchase based on your account Sign In