/content/sps/au/en/search-results.html

    hard hats

    P1A Logo 1

    P1A Logo 1

    Overview

    Roughneck P1 Hard Hat Featuring a full brim design for added protection and comfort: the P1 is the latest addition to the Roughneck series of injection-molded fiberglass hats and caps. Built for strength: toughness and durability: the Roughneck series has earned a solid reputation on construction sites: in steel plants: foundries: forges: fabrication shops: chemical plants and other extreme environments across the globe.

    Features & Benefits:
    • Patented SuperEight suspension balances and spreads weight over wide area for added comfort and protection.
    • Proprietary injection-molded fiberglass is 8X stronger than common high density polyethylene (HDPE) shells.
    • Injection-molded solid color resin provides a permanent: no-chip: no-peel finish: and is available in nine popular colors.
    • Best-in-class heat resistance. Impact resistant in extreme temperatures of up to 370°F/188°C.
    • Available in 9 popular color options.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list