/content/sps/au/en/search-results.html

    hard hats

    Logo Bump Caps 7

    Logo Bump Caps 7

    Overview

    • Created to be lighter, cooler, more comfortable and provide an enhanced field of view
    • Polypropylene shell for enhanced protection against contact with stationary objects
    • Reflective side and back panels plus the front piping allow the bump cap to reflect light, providing increased visibility and improved safety
    • Optional chin strap - even more protection, preventing the bump cap from falling off
    • Internal ultra-soft foam, made of Polyurethane, provides extra comfort for extended wear
    • Lightweight – 0.4lb - eliminating neck fatigue and increasing productivity
    • Nylon mesh panels on the sides for maximum ventilation, whether you work indoors or outdoors
    • Velcro® back closure adjustment for multiple head sizes (54 cm to 59 cm/6¾ to 7½ head circumference)
    • New classy and sleek design protects against contact with stationary objects without sacrificing style
    • Short peak brim (2.16 in) for better field of view
    • Hand washable cap - the shell cover is made of fabric (35% Cotton/ 65% Polyester)
    • Available in five vibrant colors: red, blue, gray, black and orange

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list