Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Hard Hats

Logo Bump Caps 6

Logo Bump Caps 6

Overview

• Created to be lighter, cooler, more comfortable and provide an enhanced field of view
• Polypropylene shell for enhanced protection against contact with stationary objects
• Reflective side and back panels plus the front piping allow the bump cap to reflect light, providing increased visibility and improved safety
• Optional chin strap - even more protection, preventing the bump cap from falling off
• Internal ultra-soft foam, made of Polyurethane, provides extra comfort for extended wear
• Lightweight – 0.4lb - eliminating neck fatigue and increasing productivity
• Nylon mesh panels on the sides for maximum ventilation, whether you work indoors or outdoors
• Velcro® back closure adjustment for multiple head sizes (54 cm to 59 cm/6¾ to 7½ head circumference)
• New classy and sleek design protects against contact with stationary objects without sacrificing style
• Short peak brim (2.16 in) for better field of view
• Hand washable cap - the shell cover is made of fabric (35% Cotton/ 65% Polyester)
• Available in five vibrant colors: red, blue, gray, black and orange

Part Number
Description
Leaf Category
Thumbnail
Feedback