/content/sps/au/en/search-results.html

    hard hats

    Honeywell North Zone™ N20 Ratchet

    Perfect combination of Comfort:Retention and Balance in a full brim hard hat

    Overview
    Perfect combination of Comfort: Retention and Balance.
    The North Zone has a sleek: modern shell combined with a patented suspension design featuring multiple adjustment points for size: height and snugness: easily removable and replaceable.
    Wide brim HDPE hard hat for protection from the sun's harmful UV rays: rain and falling debris. Ideal for mining: forestry: utilities: the oil industry and other demanding environments
    • 3-level height adjustment (Low: Medium: High) for greater stability: balance and retention
    • Removable: replaceable rear comfort cradle for improved fit and comfort
    • Easy-grip ratchet for smooth and precise headband adjustment: even when wearing gloves
    • Slots for cap-mounted earmuffs: face shields and other PPE accessories
    • Ergonomic headband for easy adjustment to 3 different sizes (S: M/L and XL)
    • ANSI/ISEA Z89.1 2014 Type I: Class C: G and E
    • CSA Z94.1 2015 Type I: Class C: G and E
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list