/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Hard Hats

    E1RW White Logo 43

    E1RW White Logo 43

    Overview

    • Safety Products,
    • Welding helmet, faceshield or goggle mounted on SuperEight(TM) SwingStrap(TM) caps, can convert from the normal wearing position (and back) with the patented SwingStrap(TM) without having to remove, reverse and reinstall the suspension headband..v
    • SEI certified to meet ANSI Z89.1-2003 Type 1, Class E, G or C


    IMPACT PROTECTION:
    • Full brim hard hat features a smooth crown design to deflect falling objects; the SuperEight Impact Energy Control • System dissipates impacts by spreading the force over a wider area

    ELEMENTS PROTECTION:
    • Full brim adds an extra protection against harmful UV rays, rain, and falling debris; thermoplastic material is heat- and scratch-resistant
    • meets ANSI Z89.1-2009 Type 1, Class E

    LONGWEARING COMFORT:
    • The technically advanced suspension features eight load bearing points to stabilize and balance the hard hat for longwearing comfort during everyday wear

    CUSTOM FIT:
    • The 8-point ratchet suspension adjusts easily with a quick-turn knob to fit almost any head size;
    • the ratchet is non-slip to ensure a snug fit, and strip-proof for long-lasting durability

    MULTIPLE COLOR OPTIONS:
    • Includes full graphic designs and Hi-Viz models with special fade-proof colors;
    • some Hi-Viz models include Hi-Viz reflective tape for visibility in various light conditions

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list