/content/sps/au/en/search-results.html
    We’re updating product content to improve your experience. The update should be finished by January 22 2026, 5PM EST. While this is in progress, you might notice brief delays. Thank you for your patience as we work to deliver improvements.

    Specialty Gloves

    Metal Mesh - Whiting + Davis - Glove Reversible full hand glove with side slit and dome fastener and anti-microbial polypropylene strap A515D

    Stainless steel mesh gloves offer the ultimate in cut protection. Honeywell mesh gloves are made of corrosion resistant: stainless steel rings that are individually welded for maximum strength: flexibility and durability.

    Overview
    Stainless steel metal mesh offers an extreme level of cut protection. Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh. Gloves are 4 ring joined at the seams for full coverage with no gaps at the seams for a knife point to break through. Gloves are available in several different style variations. Aprons: and tunics are also available in different style: size and length variations. Titanium styles: for lightweight comfort: are also available.

    Metal mesh gloves are hygienic and easily sanitized - our rings resist process fats and oils and clean up simply with hot water and soap.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list