Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Specialty Gloves

Metal Mesh - Chainex Fully enclosed mesh glove 7 1/2" cuff steel spring cuff at wrist and stainless steel self adjusting strap at top ambidextrous 53331

Stainless steel mesh gloves offer the ultimate in cut protection. Honeywell mesh gloves are made of corrosion resistant: stainless steel rings that are individually welded for maximum strength: flexibility and durability.

Overview
Stainless steel metal mesh offers an extreme level of cut protection. Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh. Gloves are 4 ring joined at the seams for full coverage with no gaps at the seams for a knife point to break through. Gloves are available in several different style variations. Aprons: and tunics are also available in different style: size and length variations. Titanium styles: for lightweight comfort: are also available.

Metal mesh gloves are hygienic and easily sanitized - our rings resist process fats and oils and clean up simply with hot water and soap.
Showing 0 to 0 of 0 entries
Part Number
Description
Leaf Category
Thumbnail
Feedback