/content/sps/au/en/search-results.html

    impact gloves

    Honeywell Rig Dog™ Knit Grip Plus

    Honeywell Rig Dog™ Impact Resistant Gloves

    Overview
    Tough jobs call for tough gloves. New Rig Dog gloves are made to keep your team safe and in control when handling hazardous oily surfaces; the Rig Dog Knit Grip Plus provides ANSI/ISEA 138 level 2 impact protection and is made to provide A4 cut level protection as well as a level 6 ANSI abrasion to guard against abrasions and enhance the user’s grip.
    Features & Benefits:

    HEAVY-DUTY IMPACT PROTECTION
    - The patented Honeywell CoreNest™ technology made from Reinforced TPR (thermoplastic rubber) composite material, increases energy absorption on the back of the hand to provide enhanced impact protection. The Honeywell CoreNest™ is also extended down to the tips of the fingers to provide safety from impacts to the user’s fingertips.

    EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION
    - Multilayer fabrics provide up to an A6 cut resistance, a level 6 abrasion protection (on select models), and an enhanced oil and dry/wet grip to help workers stay confident and in control around oily and sharp hazards.

    SUPERIOR COMFORT & FLEXIBILITY
    -Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.

    SLIP ON KNIT CUFF
    – For quick donning and doffing

    Packaging: Each pair of gloves is individually bagged
     
    Specifications

    Others

    • Grip
      • Wet & dry grip
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Convective heat - Glove prevents flame heat :
      • X
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Large quantities of molten metal EN 407
      • X
    • • Coating material and finition
      • Nitrile double layer
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 407 (certification year)
      • 2004
    • • Special gloves kind (Beta)
      • Impact
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Contact Heat Resistance
      • 1
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Confined Space, Building and Construction, Industry, Logistics, Mechanical industry, Mining, Oil and gas industry, Petrochemistry industry, Refineries, Storage and Warehouse, Transportation, Wood industry
    • Resistance to heat Contact
      • 1
    • • Mechanical glove kind
      • Knitted
    • • Colors of the gloves
      • Black, Yellow
    • • Arm level protection
      • Standard cuff (< 290mm)
    • ISO 13997 Cut Protection
      • D
    • • Special gloves kind
      • Impact
    • • Cuff caracteristic
      • Knitted Cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Knuckle Strap Included
      • No
    • Heat Resistance Rating
      • 1
    • Convective heat EN 407
      • X
    • • Product reference
      • 41-4413BE
    • • Pierce resistance
      • 2
    • • Glove kind hand 2
      • Mechanical glove
    • Mechanical Protection
      • Y
    • Cut Resistance EN 388
      • X
    • Clean Room Capability
      • N
    • • Thickness (inch)
      • 0.5109
    • • Support material
      • Weft yarn
    • • Glove big family
      • Specific glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Long cuff (>290mm)
    • Virus (EN ISO 374-5)
      • N
    • Care and Maintenance
      • Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Palm tight
    • • Number of layer
      • Double Layer
    • Puncture Resistance
      • 2
    • Features & Benefits
      • Impact, ANSI A4/ISO D cut-resistant palm and backof-hand; 13 gauge; knitted and dipped manufacturing; double layer palm dipped: first layer is smooth nitrile coating and the second layer is sandy finishing for oil grip performance; with knit wrist
    • Contact heat EN 407
      • 1
    • Chemotherapy Tested
      • No
    • Abrasion Resistance
      • 4
    • • Thickness (mm)
      • 13
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported, Impact
    • • Liquid handled
      • Water and oil
    • • Grip in liquid
      • Good grip no liquid in hand
    • • EN 407 (digit)
      • X1XXXX
    • Food certification
      • N
    • • Product Style
      • 41-4413BE
    • • Coating level
      • Palm coated
    • Impact Resistance
      • P
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Foam
    • • Glove family
      • Knitted coated glove
    • Coating Material
      • Nitrile, nitrile foam
    • Coating Coverage
      • Palm
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 245
    • • EN 407:2004
      • X1XXXX
    • • EN 388:2016
      • 4X42DP
    • • CE category
      • Category 2
    • Tear Resistance
      • 4
    • Size Range From
      • 6
    • Protection Type
      • Impact protection
    • Lining Material
      • Polyester, HPPE, steel, glass fiber
    • • Glove kind
      • Special glove
    • Product Family
      • Rig Dog™ Knit Grip Plus
    • Powder Content
      • N
    • Cut Resistance
      • A4/D
    • Coating Finish
      • Sandy finish
    • • Weft yarn
      • Glass Fiber, Polyester, Steel Fiber, HPPE
    • • Thickness
      • Above 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • Size Range To
      • 11
    • Silicone Free
      • N
    • Palm Material
      • Nitrile
    • Cuff Material
      • Nitrile
    • Coating Color
      • Black
    • Back Material
      • Polyester and Spandex, with foam inside
    • Back Features
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • • Cut hand
      • Cut D
    • • Abrasion
      • 4
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Construction
      • Knit
    • • Cut-iso
      • D
    • • Coating
      • Coated
    • Reusability
      • Yes
    • Glove Gauge
      • 13
    • Cuff Length
      • 300 inch
    • • Impact
      • P
    • • EN 388
      • 4X42DP
    • Wrist Type
      • Knit
    • Velourised
      • N
    • Glove Type
      • Impact protection
    • Cuff Style
      • Wristband
    • • Gauge
      • 13
    • • Brand
      • PIP Global
    • Standards
      • EN 420, EN 388, EN 407, ANSI/ISEA 105, ANSI/ISEA 138
    • • Tear
      • 4
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Heat, Liquid
    • Washable
      • N
    • Material
      • Polyester, HPPE, steel, glass fiber, nitrile, TPR
    • • Cut
      • X
    • Color 
      • black/yellow
    • Length
      • up to 300
    • Coated
      • Yes
    • Style
      • 41-4413BE
    • Lined
      • No
    • Brand
      • Honeywell
    • Size
      • 6, 7, 8, 9, 10, 11

    Others

    • Grip
      • Wet & dry grip
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Convective heat - Glove prevents flame heat :
      • X
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Large quantities of molten metal EN 407
      • X
    • • Coating material and finition
      • Nitrile double layer
    • Arc flash protection EN 61482-1-2
      • N
    • • EN 407 (certification year)
      • 2004
    • • Special gloves kind (Beta)
      • Impact
    • • Cut mix (ABCDDEF ou 12345)
      • D
    • • Contact Heat Resistance
      • 1
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Confined Space, Building and Construction, Industry, Logistics, Mechanical industry, Mining, Oil and gas industry, Petrochemistry industry, Refineries, Storage and Warehouse, Transportation, Wood industry
    • Resistance to heat Contact
      • 1
    • • Mechanical glove kind
      • Knitted
    • • Colors of the gloves
      • Black, Yellow
    • • Arm level protection
      • Standard cuff (< 290mm)
    • ISO 13997 Cut Protection
      • D
    • • Special gloves kind
      • Impact
    • • Cuff caracteristic
      • Knitted Cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Knuckle Strap Included
      • No
    • Heat Resistance Rating
      • 1
    • Convective heat EN 407
      • X
    • • Product reference
      • 41-4413BE
    • • Pierce resistance
      • 2
    • • Glove kind hand 2
      • Mechanical glove
    • Mechanical Protection
      • Y
    • Cut Resistance EN 388
      • X
    • Clean Room Capability
      • N
    • • Thickness (inch)
      • 0.5109
    • • Support material
      • Weft yarn
    • • Glove big family
      • Specific glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Long cuff (>290mm)
    • Virus (EN ISO 374-5)
      • N
    • Care and Maintenance
      • Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Palm tight
    • • Number of layer
      • Double Layer
    • Puncture Resistance
      • 2
    • Features & Benefits
      • Impact, ANSI A4/ISO D cut-resistant palm and backof-hand; 13 gauge; knitted and dipped manufacturing; double layer palm dipped: first layer is smooth nitrile coating and the second layer is sandy finishing for oil grip performance; with knit wrist
    • Contact heat EN 407
      • 1
    • Chemotherapy Tested
      • No
    • Abrasion Resistance
      • 4
    • • Thickness (mm)
      • 13
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported, Impact
    • • Liquid handled
      • Water and oil
    • • Grip in liquid
      • Good grip no liquid in hand
    • • EN 407 (digit)
      • X1XXXX
    • Food certification
      • N
    • • Product Style
      • 41-4413BE
    • • Coating level
      • Palm coated
    • Impact Resistance
      • P
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Foam
    • • Glove family
      • Knitted coated glove
    • Coating Material
      • Nitrile, nitrile foam
    • Coating Coverage
      • Palm
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 245
    • • EN 407:2004
      • X1XXXX
    • • EN 388:2016
      • 4X42DP
    • • CE category
      • Category 2
    • Tear Resistance
      • 4
    • Size Range From
      • 6
    • Protection Type
      • Impact protection
    • Lining Material
      • Polyester, HPPE, steel, glass fiber
    • • Glove kind
      • Special glove
    • Product Family
      • Rig Dog™ Knit Grip Plus
    • Powder Content
      • N
    • Cut Resistance
      • A4/D
    • Coating Finish
      • Sandy finish
    • • Weft yarn
      • Glass Fiber, Polyester, Steel Fiber, HPPE
    • • Thickness
      • Above 1mm
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • Size Range To
      • 11
    • Silicone Free
      • N
    • Palm Material
      • Nitrile
    • Cuff Material
      • Nitrile
    • Coating Color
      • Black
    • Back Material
      • Polyester and Spandex, with foam inside
    • Back Features
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • • Cut hand
      • Cut D
    • • Abrasion
      • 4
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Construction
      • Knit
    • • Cut-iso
      • D
    • • Coating
      • Coated
    • Reusability
      • Yes
    • Glove Gauge
      • 13
    • Cuff Length
      • 300 inch
    • • Impact
      • P
    • • EN 388
      • 4X42DP
    • Wrist Type
      • Knit
    • Velourised
      • N
    • Glove Type
      • Impact protection
    • Cuff Style
      • Wristband
    • • Gauge
      • 13
    • • Brand
      • PIP Global
    • Standards
      • EN 420, EN 388, EN 407, ANSI/ISEA 105, ANSI/ISEA 138
    • • Tear
      • 4
    • • Size
      • 6, 7, 8, 9, 10, 11
    • • Risk
      • Mechanical, Heat, Liquid
    • Washable
      • N
    • Material
      • Polyester, HPPE, steel, glass fiber, nitrile, TPR
    • • Cut
      • X
    • Color 
      • black/yellow
    • Length
      • up to 300
    • Coated
      • Yes
    • Style
      • 41-4413BE
    • Lined
      • No
    • Brand
      • Honeywell
    • Size
      • 6, 7, 8, 9, 10, 11
    • Grip : Wet & dry grip
    • • Radiant heat resistance - Glove prevents thermal radiation : : X
    • • Burning behaviour - Ignited glove stops burning within : : X
    • • Small drop molten metal - Glove prevents heat with : : X
    • Protection against radioactive contamination (EN 421) : N
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Convective heat - Glove prevents flame heat : : X
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • Large quantities of molten metal EN 407 : X
    • • Coating material and finition : Nitrile double layer
    • Arc flash protection EN 61482-1-2 : N
    • • EN 407 (certification year) : 2004
    • • Special gloves kind (Beta) : Impact
    • • Cut mix (ABCDDEF ou 12345) : D
    • • Contact Heat Resistance : 1
    • • Honeywell Applications : Agricultural and forestry works, Mechanical engineering, machining, Confined Space, Building and Construction, Industry, Logistics, Mechanical industry, Mining, Oil and gas industry, Petrochemistry industry, Refineries, Storage and Warehouse, Transportation, Wood industry
    • Resistance to heat Contact : 1
    • • Mechanical glove kind : Knitted
    • • Colors of the gloves : Black, Yellow
    • • Arm level protection : Standard cuff (< 290mm)
    • ISO 13997 Cut Protection : D
    • • Special gloves kind : Impact
    • • Cuff caracteristic : Knitted Cuff
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Knuckle Strap Included : No
    • Heat Resistance Rating : 1
    • Convective heat EN 407 : X
    • • Product reference : 41-4413BE
    • • Pierce resistance : 2
    • • Glove kind hand 2 : Mechanical glove
    • Mechanical Protection : Y
    • Cut Resistance EN 388 : X
    • Clean Room Capability : N
    • • Thickness (inch) : 0.5109
    • • Support material : Weft yarn
    • • Glove big family : Specific glove
    • • Coating material : Nitrile
    • • Coating finition : Grip-textured
    • • Benefits element : Long cuff (>290mm)
    • Virus (EN ISO 374-5) : N
    • Care and Maintenance : Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Antistatics EN 16350 : N
    • • Tightness level : Palm tight
    • • Number of layer : Double Layer
    • Puncture Resistance : 2
    • Features & Benefits : Impact, ANSI A4/ISO D cut-resistant palm and backof-hand; 13 gauge; knitted and dipped manufacturing; double layer palm dipped: first layer is smooth nitrile coating and the second layer is sandy finishing for oil grip performance; with knit wrist
    • Contact heat EN 407 : 1
    • Chemotherapy Tested : No
    • Abrasion Resistance : 4
    • • Thickness (mm) : 13
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported, Impact
    • • Liquid handled : Water and oil
    • • Grip in liquid : Good grip no liquid in hand
    • • EN 407 (digit) : X1XXXX
    • Food certification : N
    • • Product Style : 41-4413BE
    • • Coating level : Palm coated
    • Impact Resistance : P
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Grip texture : Foam
    • • Glove family : Knitted coated glove
    • Coating Material : Nitrile, nitrile foam
    • Coating Coverage : Palm
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 245
    • • EN 407:2004 : X1XXXX
    • • EN 388:2016 : 4X42DP
    • • CE category : Category 2
    • Tear Resistance : 4
    • Size Range From : 6
    • Protection Type : Impact protection
    • Lining Material : Polyester, HPPE, steel, glass fiber
    • • Glove kind : Special glove
    • Product Family : Rig Dog™ Knit Grip Plus
    • Powder Content : N
    • Cut Resistance : A4/D
    • Coating Finish : Sandy finish
    • • Weft yarn : Glass Fiber, Polyester, Steel Fiber, HPPE
    • • Thickness : Above 1mm
    • • Normes EN : EN 388 : Mechanical protection, EN407 Heat protection
    • Size Range To : 11
    • Silicone Free : N
    • Palm Material : Nitrile
    • Cuff Material : Nitrile
    • Coating Color : Black
    • Back Material : Polyester and Spandex, with foam inside
    • Back Features : Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • • Cut hand : Cut D
    • • Abrasion : 4
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Construction : Knit
    • • Cut-iso : D
    • • Coating : Coated
    • Reusability : Yes
    • Glove Gauge : 13
    • Cuff Length : 300 inch
    • • Impact : P
    • • EN 388 : 4X42DP
    • Wrist Type : Knit
    • Velourised : N
    • Glove Type : Impact protection
    • Cuff Style : Wristband
    • • Gauge : 13
    • • Brand : PIP Global
    • Standards : EN 420, EN 388, EN 407, ANSI/ISEA 105, ANSI/ISEA 138
    • • Tear : 4
    • • Size : 6, 7, 8, 9, 10, 11
    • • Risk : Mechanical, Heat, Liquid
    • Washable : N
    • Material : Polyester, HPPE, steel, glass fiber, nitrile, TPR
    • • Cut : X
    • Color  : black/yellow
    • Length : up to 300
    • Coated : Yes
    • Style : 41-4413BE
    • Lined : No
    • Brand : Honeywell
    • Size : 6, 7, 8, 9, 10, 11
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Knitted and Dipped Data Sheet
    application/pdf 2.25 MB
    2/16/2023
    2.25 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Honeywell Rig Dog Knit Grip Plus Technical Guide
    application/pdf 3.81 MB
    2/16/2023
    3.81 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Brochure
    application/pdf 17.3 MB
    2/16/2023
    17.3 MB
    Infographic
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Glove Size Chart US
    application/postscript 859.87 KB
    12/6/2023
    859.87 KB
    Rig Dog Glove Size Chart US 1218
    application/pdf 849.13 KB
    5/17/2023
    849.13 KB
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Brochure
    application/pdf 17.3 MB
    2/16/2023
    17.3 MB
    Honeywell Rig Dog Knit Grip Plus Technical Guide
    application/pdf 3.81 MB
    2/16/2023
    3.81 MB
    Rig Dog Knitted and Dipped Data Sheet
    application/pdf 2.25 MB
    2/16/2023
    2.25 MB
    Rig Dog Glove Size Chart US
    application/postscript 859.87 KB
    12/6/2023
    859.87 KB
    Rig Dog Glove Size Chart US 1218
    application/pdf 849.13 KB
    5/17/2023
    849.13 KB
    Name
    Description
    File Size
    Date
    Size
    Rig Dog Knitted and Dipped Data Sheet
    2.25 MB
    2/16/2023
    Honeywell Rig Dog Knit Grip Plus Technical Guide
    3.81 MB
    2/16/2023
    Rig Dog Brochure
    17.3 MB
    2/16/2023
    Rig Dog Glove Size Chart US
    859.87 KB
    12/6/2023
    Rig Dog Glove Size Chart US 1218
    849.13 KB
    5/17/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    41-4413BE/10XL
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/10XL
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/11XXL
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/11XXL
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/6XS
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/6XS
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/7S
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/7S
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/8M
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/8M
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/9L
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280
    41-4413BE/9L
    Rig Dog™ Knit Grip Plus
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-2332912-41-4413BE-HON-Rig-Dog-Knit-Grip-Plus1-1280x1280