/content/sps/au/en/search-results.html

    general purpose gloves

    WorkEasy - HPPE Gray Shell Gray Polyurethane Palm - ANSI Cut Level 3 WE 300

    WorkEasy dipped gloves are an economical solution to your hand protection needs. The polyester liners are lightweight allowing for excellent dexterity. WE50 is our NEW ultra lightweight nylon and polyurethane addition: THE glove for detail work.

    Overview
    Features & Benefits:
    • WorkEasy series WE100: WE110: WE200: WE210 and WE220 all feature polyester liners that are seamless and lightweight for excellent dexterity and tactile sensitivity.
    • Liners keep hands cool: and protected from dirt: and incidental cuts and abrasions: whilst allowing to work on the smallest of parts.
    • The WorkEasy styles features either polyurethane or nitrile coatings: adding protection and grip.
    • The WE50 features a lightweight: 18 gauge nylon knit with super thin polyurethane coating. WE50 stretches and fits tight to feel like a second skin: and is an excellent glove for small parts handling and intricate work.
    • The new and improved WorkEasy: WE300 style features a cut-resistant fiber blend: and durable nitrile coating for added strength and durability.
    • The economical WE300 is ANSI cut level 3: great protection at a value price!
    • WE300 features a cut-resistant HPPE liner for added protection.
    • WorkEasy gloves are available in a variety of color combinations as well as polymers to suit your needs.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list