general purpose gloves
Superlite Plus - T4700P
Nitrile glove on cotton interlock base. Ventilated back. Knitted wrist.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Size
- 6, 7, 8, 9, 10
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • Textile support kind (cut/sewn)
- Cotton Textile
- • Coating material and finition
- Smooth nitrile
- Arc flash protection EN 61482-1-2
- N
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Honeywell Applications
- Agricultural and forestry works, Mechanical engineering, machining, Building and Construction, Farming and horticulture, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation, Wood industry
- • Mechanical glove kind
- Cut and sewn
- • Maximum length (inch)
- 9.8251
- • Colors of the gloves
- Yellow, Beige
- • Arm level protection
- Standard cuff (< 290mm)
- • Maximum length (mm)
- 250
- • Cuff caracteristic
- Knitted Cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- • Product reference
- T4700P
- • Pierce resistance
- 1
- • Glove kind hand 2
- Mechanical glove
- Mechanical Protection
- Y
- Clean Room Capability
- N
- • Thickness (inch)
- 0.0354
- • Support material
- Textile
- • Glove big family
- Mechanical glove
- • Coating material
- Nitrile
- • Coating finition
- Smooth
- • Benefits element
- Repellent, Sweat absorbing
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- • Tightness level
- Fist tight
- • Number of layer
- Single layer
- • Lining material
- Cotton Textile
- Abrasion Resistance
- 0
- • Thickness (mm)
- 0,9
- • Shape elements
- Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
- • Liquid handled
- Water and oil
- • Grip in liquid
- Good grip in dry environnement
- Food certification
- N
- • Product Style
- T4700P
- • Palm material
- Textile palm
- • Coating level
- Fist coated
- • Back material
- Textile back
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Grip texture
- Adherise
- • Glove family
- Cut and sewn textile coated glove
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 25 cm
- • EN 388:2016
- 3111X
- • CE category
- Category 2
- Tear Resistance
- 0
- Size Range From
- 6
- Protection Type
- General purpose
- • Glove kind
- Mechanical glove
- Product Family
- SUPERLITE PLUS
- Powder Content
- N
- • Normes EN
- EN 388 : Mechanical protection
- Size Range To
- 10
- Silicone Free
- N
- • Cut hand
- Cut 1
- • Abrasion
- 3
- PPE Category
- 2
- OEKO-TEX 100
- N
- • Cut-iso
- X
- • Coating
- Coated
- • EN 388
- 3111X
- Velourised
- N
- Glove Type
- General purpose
- • Brand
- PIP Global
- • Tear
- 1
- • Size
- 6, 7, 8, 9, 10
- • Risk
- Mechanical, Liquid
- Washable
- N
- Material
- 0
- • Cut
- 1
- Color
- white/ yellow
- Style
- T4700P
- Brand
- Honeywell
Others
- Size
- 6, 7, 8, 9, 10
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against electrical voltages EN 60903
- N
- Protection against ionising radiation (EN 421)
- N
- • Textile support kind (cut/sewn)
- Cotton Textile
- • Coating material and finition
- Smooth nitrile
- Arc flash protection EN 61482-1-2
- N
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Honeywell Applications
- Agricultural and forestry works, Mechanical engineering, machining, Building and Construction, Farming and horticulture, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation, Wood industry
- • Mechanical glove kind
- Cut and sewn
- • Maximum length (inch)
- 9.8251
- • Colors of the gloves
- Yellow, Beige
- • Arm level protection
- Standard cuff (< 290mm)
- • Maximum length (mm)
- 250
- • Cuff caracteristic
- Knitted Cuff
- Touchscreen Compatible
- N
- Pesticides (ISO 18889)
- N
- • Product reference
- T4700P
- • Pierce resistance
- 1
- • Glove kind hand 2
- Mechanical glove
- Mechanical Protection
- Y
- Clean Room Capability
- N
- • Thickness (inch)
- 0.0354
- • Support material
- Textile
- • Glove big family
- Mechanical glove
- • Coating material
- Nitrile
- • Coating finition
- Smooth
- • Benefits element
- Repellent, Sweat absorbing
- Virus (EN ISO 374-5)
- N
- Antistatics EN 16350
- N
- • Tightness level
- Fist tight
- • Number of layer
- Single layer
- • Lining material
- Cotton Textile
- Abrasion Resistance
- 0
- • Thickness (mm)
- 0,9
- • Shape elements
- Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
- • Liquid handled
- Water and oil
- • Grip in liquid
- Good grip in dry environnement
- Food certification
- N
- • Product Style
- T4700P
- • Palm material
- Textile palm
- • Coating level
- Fist coated
- • Back material
- Textile back
- Impact Resistance
- N
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Grip texture
- Adherise
- • Glove family
- Cut and sewn textile coated glove
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 25 cm
- • EN 388:2016
- 3111X
- • CE category
- Category 2
- Tear Resistance
- 0
- Size Range From
- 6
- Protection Type
- General purpose
- • Glove kind
- Mechanical glove
- Product Family
- SUPERLITE PLUS
- Powder Content
- N
- • Normes EN
- EN 388 : Mechanical protection
- Size Range To
- 10
- Silicone Free
- N
- • Cut hand
- Cut 1
- • Abrasion
- 3
- PPE Category
- 2
- OEKO-TEX 100
- N
- • Cut-iso
- X
- • Coating
- Coated
- • EN 388
- 3111X
- Velourised
- N
- Glove Type
- General purpose
- • Brand
- PIP Global
- • Tear
- 1
- • Size
- 6, 7, 8, 9, 10
- • Risk
- Mechanical, Liquid
- Washable
- N
- Material
- 0
- • Cut
- 1
- Color
- white/ yellow
- Style
- T4700P
- Brand
- Honeywell
- Size : 6, 7, 8, 9, 10
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against electrical voltages EN 60903 : N
- Protection against ionising radiation (EN 421) : N
- • Textile support kind (cut/sewn) : Cotton Textile
- • Coating material and finition : Smooth nitrile
- Arc flash protection EN 61482-1-2 : N
- • Cut mix (ABCDDEF ou 12345) : 1
- • Honeywell Applications : Agricultural and forestry works, Mechanical engineering, machining, Building and Construction, Farming and horticulture, Industrial maintenance / cleaning, Industry, Logistics, Manufacturing, Mechanical industry, Storage and Warehouse, Transportation, Wood industry
- • Mechanical glove kind : Cut and sewn
- • Maximum length (inch) : 9.8251
- • Colors of the gloves : Yellow, Beige
- • Arm level protection : Standard cuff (< 290mm)
- • Maximum length (mm) : 250
- • Cuff caracteristic : Knitted Cuff
- Touchscreen Compatible : N
- Pesticides (ISO 18889) : N
- • Product reference : T4700P
- • Pierce resistance : 1
- • Glove kind hand 2 : Mechanical glove
- Mechanical Protection : Y
- Clean Room Capability : N
- • Thickness (inch) : 0.0354
- • Support material : Textile
- • Glove big family : Mechanical glove
- • Coating material : Nitrile
- • Coating finition : Smooth
- • Benefits element : Repellent, Sweat absorbing
- Virus (EN ISO 374-5) : N
- Antistatics EN 16350 : N
- • Tightness level : Fist tight
- • Number of layer : Single layer
- • Lining material : Cotton Textile
- Abrasion Resistance : 0
- • Thickness (mm) : 0,9
- • Shape elements : Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
- • Liquid handled : Water and oil
- • Grip in liquid : Good grip in dry environnement
- Food certification : N
- • Product Style : T4700P
- • Palm material : Textile palm
- • Coating level : Fist coated
- • Back material : Textile back
- Impact Resistance : N
- • Product kind : Glove
- • Manufacturer : Honeywell
- • Grip texture : Adherise
- • Glove family : Cut and sewn textile coated glove
- • Year EN 388 : 2016
- • Other norms : CE category
- • Length (mm) : 25 cm
- • EN 388:2016 : 3111X
- • CE category : Category 2
- Tear Resistance : 0
- Size Range From : 6
- Protection Type : General purpose
- • Glove kind : Mechanical glove
- Product Family : SUPERLITE PLUS
- Powder Content : N
- • Normes EN : EN 388 : Mechanical protection
- Size Range To : 10
- Silicone Free : N
- • Cut hand : Cut 1
- • Abrasion : 3
- PPE Category : 2
- OEKO-TEX 100 : N
- • Cut-iso : X
- • Coating : Coated
- • EN 388 : 3111X
- Velourised : N
- Glove Type : General purpose
- • Brand : PIP Global
- • Tear : 1
- • Size : 6, 7, 8, 9, 10
- • Risk : Mechanical, Liquid
- Washable : N
- Material : 0
- • Cut : 1
- Color : white/ yellow
- Style : T4700P
- Brand : Honeywell
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In