/content/sps/au/en/search-results.html

    general purpose gloves

    Sahara Top 102

    Sahara Top 102

    Overview
    Application
    > working with oily and wet parts
    > woodworks and gardening
    > metalworking and mechanical engneering
    > construction industry
    > assembly and transportation work
    > fork lift work
    > automotive industry
    > metal and plastics processing

    Qualities and advantages
    > good resistance to mechanical damage
    > moisture-repellent
    > good fit
    > very breathable
    > manufacturing method and ingredients are skin friendly
    > allows longer working without showing signs of fatigue
    > additional wrist protection

    Features
    > glove surface free from silicone (lacquer indifference, test method automotive industry)
    > leading glass manufacturer confirms surface compatibility for glass processing
    > food safety according to. EU 1935/2004
    Specifications

    Others

    • Abrasion Resistance
      • 3
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fist tight
    • • Thickness (mm)
      • 0,8 ± 0,05
    • • Thickness (inch)
      • 0.0315
    • • Textile support kind (cut/sewn)
      • Cotton
    • • Textile palm kind
      • Cotton
    • • Textile back kind
      • Cotton
    • • Tear
      • 1
    • • Support material
      • Textile
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 102
    • • Product kind
      • Glove
    • • Product Style
      • 0102141E
    • • Pierce resistance
      • 1
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
    • • Minimum length (mm)
      • 240
    • • Minimum length (inch)
      • 9.432
    • • Mechanical glove kind
      • Cut and sewn
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 240 - 270
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Automotive industry, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Storage and Warehouse, Transportation, Waste disposal, Wood industry
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Cut and sewn textile coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 3111X
    • • EN 388
      • 3111X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Yellow, Beige
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fist coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Oekotex, Silicone free, Made in Europe, Sweat absorbing
    • • Back material
      • Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 102
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • Y
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • Sahara top 102
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • cotton, nitrile
    • Lining Material
      • Cotton
    • Lined
      • Baumwoll-Trikot
    • Length
      • up to 270
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet & dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.8
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 270 inch
    • Color 
      • yellow
    • Coating Material
      • Nitrile
    • Coating Coverage
      • 3/4
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 3
    • • Year EN 388
      • 2016
    • • Tightness level
      • Fist tight
    • • Thickness (mm)
      • 0,8 ± 0,05
    • • Thickness (inch)
      • 0.0315
    • • Textile support kind (cut/sewn)
      • Cotton
    • • Textile palm kind
      • Cotton
    • • Textile back kind
      • Cotton
    • • Tear
      • 1
    • • Support material
      • Textile
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 102
    • • Product kind
      • Glove
    • • Product Style
      • 0102141E
    • • Pierce resistance
      • 1
    • • Palm material
      • Textile palm
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
    • • Minimum length (mm)
      • 240
    • • Minimum length (inch)
      • 9.432
    • • Mechanical glove kind
      • Cut and sewn
    • • Maximum length (mm)
      • 270
    • • Maximum length (inch)
      • 10.611
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 240 - 270
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Automotive industry, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Storage and Warehouse, Transportation, Waste disposal, Wood industry
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Cut and sewn textile coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 3111X
    • • EN 388
      • 3111X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Yellow, Beige
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fist coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Oekotex, Silicone free, Made in Europe, Sweat absorbing
    • • Back material
      • Textile back
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 102
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • Y
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • Sahara top 102
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • cotton, nitrile
    • Lining Material
      • Cotton
    • Lined
      • Baumwoll-Trikot
    • Length
      • up to 270
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet & dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.8
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 270 inch
    • Color 
      • yellow
    • Coating Material
      • Nitrile
    • Coating Coverage
      • 3/4
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 3
    • • Year EN 388 : 2016
    • • Tightness level : Fist tight
    • • Thickness (mm) : 0,8 ± 0,05
    • • Thickness (inch) : 0.0315
    • • Textile support kind (cut/sewn) : Cotton
    • • Textile palm kind : Cotton
    • • Textile back kind : Cotton
    • • Tear : 1
    • • Support material : Textile
    • • Size : 7, 8, 9, 10
    • • Shape elements : Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Risk : Mechanical, Liquid, Food
    • • Product reference : 102
    • • Product kind : Glove
    • • Product Style : 0102141E
    • • Pierce resistance : 1
    • • Palm material : Textile palm
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
    • • Minimum length (mm) : 240
    • • Minimum length (inch) : 9.432
    • • Mechanical glove kind : Cut and sewn
    • • Maximum length (mm) : 270
    • • Maximum length (inch) : 10.611
    • • Manufacturer : Honeywell
    • • Liquid handled : Water and oil
    • • Length (mm) : 240 - 270
    • • Honeywell Applications : Agricultural and forestry works, Mechanical engineering, machining, Automotive industry, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Storage and Warehouse, Transportation, Waste disposal, Wood industry
    • • Grip texture : Rough
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Cut and sewn textile coated glove
    • • Glove big family : Mechanical glove
    • • EN 388:2016 : 3111X
    • • EN 388 : 3111X
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Yellow, Beige
    • • Coating material and finition : Grip-textured nitrile
    • • Coating material : Nitrile
    • • Coating level : Fist coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : KCL
    • • Benefits element : Oekotex, Silicone free, Made in Europe, Sweat absorbing
    • • Back material : Textile back
    • • Arm level protection : Standard cuff (< 290mm)
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe : yes
    • • Abrasion : 3
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 1
    • Style : 102
    • Standards : EN 388
    • Size Range To : 10
    • Size Range From : 7
    • Size : 7, 8, 9, 10
    • Silicone Free : Y
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : General purpose
    • Product Family : Sahara top 102
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : cotton, nitrile
    • Lining Material : Cotton
    • Lined : Baumwoll-Trikot
    • Length : up to 270
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Wet & dry grip
    • Glove Type : General purpose
    • Glove Thickness : 0.8
    • Food certification : Y
    • Cut Resistance EN 388 : 1
    • Cuff Style : Cuff
    • Cuff Length : 270 inch
    • Color  : yellow
    • Coating Material : Nitrile
    • Coating Coverage : 3/4
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list