General Purpose Gloves
RF040
RECOMMENDATIONS Handling of objects in a clean environment. ADVANTAGES Lint-free, polyamide is adapted to precision works.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
APPLICATIONS
&bull: Mounting and assembly
&bull: Presentation and finishing operations.
&bull: Perfumery.
&bull: Watches and jewellery.
&bull: Photograpy and eye-wear.
Others
- Abrasion Resistance
- 0
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 0
- Style
- RF040
- Silicone Free
- N
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- General purpose
- Product Family
- POLYTEX 40 SIZE 9
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- 0
- Impact Resistance
- N
- Glove Type
- General purpose
- Food certification
- N
- Clean Room Capability
- N
- Brand
- Honeywell
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
Others
- Abrasion Resistance
- 0
- Washable
- N
- Virus (EN ISO 374-5)
- N
- Velourised
- N
- Touchscreen Compatible
- N
- Tear Resistance
- 0
- Style
- RF040
- Silicone Free
- N
- Protection against radioactive contamination (EN 421)
- N
- Protection against microorganisms (EN ISO 374-5)
- N
- Protection against ionising radiation (EN 421)
- N
- Protection against electrical voltages EN 60903
- N
- Protection Type
- General purpose
- Product Family
- POLYTEX 40 SIZE 9
- Powder Content
- N
- Pesticides (ISO 18889)
- N
- OEKO-TEX 100
- N
- Mechanical Protection
- Y
- Material
- 0
- Impact Resistance
- N
- Glove Type
- General purpose
- Food certification
- N
- Clean Room Capability
- N
- Brand
- Honeywell
- Arc flash protection EN 61482-1-2
- N
- Antistatics EN 16350
- N
- Abrasion Resistance : 0
- Washable : N
- Virus (EN ISO 374-5) : N
- Velourised : N
- Touchscreen Compatible : N
- Tear Resistance : 0
- Style : RF040
- Silicone Free : N
- Protection against radioactive contamination (EN 421) : N
- Protection against microorganisms (EN ISO 374-5) : N
- Protection against ionising radiation (EN 421) : N
- Protection against electrical voltages EN 60903 : N
- Protection Type : General purpose
- Product Family : POLYTEX 40 SIZE 9
- Powder Content : N
- Pesticides (ISO 18889) : N
- OEKO-TEX 100 : N
- Mechanical Protection : Y
- Material : 0
- Impact Resistance : N
- Glove Type : General purpose
- Food certification : N
- Clean Room Capability : N
- Brand : Honeywell
- Arc flash protection EN 61482-1-2 : N
- Antistatics EN 16350 : N
Data Sheet
Filters
Please sign in to view part numbers available for purchase based on your account Sign In