general purpose gloves
PU 1st White
Polyamide knitted glove with PU palm coating, white, 245 mm
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- • Cut
- 1
- • Coating material and finition
- PU
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Honeywell Applications
- Assembly of small objects, Finishing, Hospitality, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Pharmaceutical industry, Precision mechanics, Services
- • Minimum length (inch)
- 10.611
- • Mechanical glove kind
- Knitted
- • Maximum length (inch)
- 12.576
- • Colors of the gloves
- White
- • Arm level protection
- Forearm cuff (< 400mm)
- • Minimum length (mm)
- 270
- • Maximum length (mm)
- 320
- • Cuff caracteristic
- Long cuff, Knitted Cuff
- • Product reference
- 2132257
- • Pierce resistance
- 1
- • Glove kind hand 2
- Mechanical glove
- • Alimentary Europe
- yes
- • Support material
- Weft yarn
- • Glove big family
- Mechanical glove
- • Coating material
- PU
- • Coating finition
- Smooth
- • Benefits element
- Silicone free, Long cuff (>290mm)
- • Tightness level
- Fully breathable
- • Number of layer
- Single layer
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • Product Style
- 2132255
- • Coating level
- Palm coated
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Glove family
- Knitted coated glove
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 295
- • EN 388:2016
- 3131X
- • CE category
- Category 2
- • Glove kind
- Mechanical glove
- • Weft yarn
- Polyamid
- • Normes EN
- EN 388 : Mechanical protection, Alimentary Europe
- • Cut hand
- Cut 1
- • Abrasion
- 3
- • Cut-iso
- X
- • Coating
- Coated
- • EN 388
- 3131X
- • Gauge
- 13
- • Brand
- PIP Global
- • Tear
- 3
- • Size
- 6, 7, 8, 9, 10
- • Risk
- Mechanical, Liquid, Food
Others
- • Cut
- 1
- • Coating material and finition
- PU
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Honeywell Applications
- Assembly of small objects, Finishing, Hospitality, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Pharmaceutical industry, Precision mechanics, Services
- • Minimum length (inch)
- 10.611
- • Mechanical glove kind
- Knitted
- • Maximum length (inch)
- 12.576
- • Colors of the gloves
- White
- • Arm level protection
- Forearm cuff (< 400mm)
- • Minimum length (mm)
- 270
- • Maximum length (mm)
- 320
- • Cuff caracteristic
- Long cuff, Knitted Cuff
- • Product reference
- 2132257
- • Pierce resistance
- 1
- • Glove kind hand 2
- Mechanical glove
- • Alimentary Europe
- yes
- • Support material
- Weft yarn
- • Glove big family
- Mechanical glove
- • Coating material
- PU
- • Coating finition
- Smooth
- • Benefits element
- Silicone free, Long cuff (>290mm)
- • Tightness level
- Fully breathable
- • Number of layer
- Single layer
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • Product Style
- 2132255
- • Coating level
- Palm coated
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Glove family
- Knitted coated glove
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 295
- • EN 388:2016
- 3131X
- • CE category
- Category 2
- • Glove kind
- Mechanical glove
- • Weft yarn
- Polyamid
- • Normes EN
- EN 388 : Mechanical protection, Alimentary Europe
- • Cut hand
- Cut 1
- • Abrasion
- 3
- • Cut-iso
- X
- • Coating
- Coated
- • EN 388
- 3131X
- • Gauge
- 13
- • Brand
- PIP Global
- • Tear
- 3
- • Size
- 6, 7, 8, 9, 10
- • Risk
- Mechanical, Liquid, Food
- • Cut : 1
- • Coating material and finition : PU
- • Cut mix (ABCDDEF ou 12345) : 1
- • Honeywell Applications : Assembly of small objects, Finishing, Hospitality, Industrial maintenance / cleaning, Industry, Laboratories, Manufacturing, Pharmaceutical industry, Precision mechanics, Services
- • Minimum length (inch) : 10.611
- • Mechanical glove kind : Knitted
- • Maximum length (inch) : 12.576
- • Colors of the gloves : White
- • Arm level protection : Forearm cuff (< 400mm)
- • Minimum length (mm) : 270
- • Maximum length (mm) : 320
- • Cuff caracteristic : Long cuff, Knitted Cuff
- • Product reference : 2132257
- • Pierce resistance : 1
- • Glove kind hand 2 : Mechanical glove
- • Alimentary Europe : yes
- • Support material : Weft yarn
- • Glove big family : Mechanical glove
- • Coating material : PU
- • Coating finition : Smooth
- • Benefits element : Silicone free, Long cuff (>290mm)
- • Tightness level : Fully breathable
- • Number of layer : Single layer
- • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
- • Grip in liquid : Good grip but liquid in hand
- • Product Style : 2132255
- • Coating level : Palm coated
- • Product kind : Glove
- • Manufacturer : Honeywell
- • Glove family : Knitted coated glove
- • Year EN 388 : 2016
- • Other norms : CE category
- • Length (mm) : 295
- • EN 388:2016 : 3131X
- • CE category : Category 2
- • Glove kind : Mechanical glove
- • Weft yarn : Polyamid
- • Normes EN : EN 388 : Mechanical protection, Alimentary Europe
- • Cut hand : Cut 1
- • Abrasion : 3
- • Cut-iso : X
- • Coating : Coated
- • EN 388 : 3131X
- • Gauge : 13
- • Brand : PIP Global
- • Tear : 3
- • Size : 6, 7, 8, 9, 10
- • Risk : Mechanical, Liquid, Food
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In