general purpose gloves
PU 1st Grey
Polyamide glove with PU palm coating, grey
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- The knitting technique creates a close-fitting glove with good tactile sensitivity. Maximum wearing comfort and increased strength.
- The dense mesh structure gives the glove a perfect fit, limits the penetration of dirt and guarantees good tactile sensitivity.
- Ventilated back of the hand and PU coating for optimum glove breathability.
- The polyurethane-coated polyamide offers good abrasion and tear resistance.
- The PU coating ensures a good grip, even on oily parts.
- The lint-free polyamide is suitable for precision assembly work.
- Silicone-free - suitable for use in painting areas.
- Thanks to the dark colour, it is less sensitive to dirt and has a longer service life.
Others
- • Cut
- 1
- • Coating material and finition
- PU
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Honeywell Applications
- Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Painting, Precision mechanics, Storage and Warehouse, Telecommunication, Transportation, Waste disposal
- • Minimum length (inch)
- 8.8426
- • Mechanical glove kind
- Knitted
- • Maximum length (inch)
- 10.611
- • Colors of the gloves
- Grey
- • Arm level protection
- Standard cuff (< 290mm)
- • Minimum length (mm)
- 225
- • Maximum length (mm)
- 270
- • Cuff caracteristic
- Knitted Cuff
- • Product reference
- 2100451
- • Pierce resistance
- 1
- • Glove kind hand 2
- Mechanical glove
- • Support material
- Weft yarn
- • Glove big family
- Mechanical glove
- • Coating material
- PU
- • Coating finition
- Smooth
- • Benefits element
- Silicone free
- • Tightness level
- Fully breathable
- • Number of layer
- Single layer
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • Coating level
- Palm coated
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Glove family
- Knitted coated glove
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 225-270
- • EN 388:2016
- 3131X
- • CE category
- Category 2
- • Glove kind
- Mechanical glove
- • Weft yarn
- Polyamid
- • Normes EN
- EN 388 : Mechanical protection
- • Cut hand
- Cut 1
- • Abrasion
- 3
- • Cut-iso
- X
- • Coating
- Coated
- • EN 388
- 3131X
- • Gauge
- 13
- • Brand
- PIP Global
- • Tear
- 3
- • Size
- 6, 7, 8, 9, 10, 11
- • Risk
- Mechanical, Liquid
Others
- • Cut
- 1
- • Coating material and finition
- PU
- • Cut mix (ABCDDEF ou 12345)
- 1
- • Honeywell Applications
- Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Painting, Precision mechanics, Storage and Warehouse, Telecommunication, Transportation, Waste disposal
- • Minimum length (inch)
- 8.8426
- • Mechanical glove kind
- Knitted
- • Maximum length (inch)
- 10.611
- • Colors of the gloves
- Grey
- • Arm level protection
- Standard cuff (< 290mm)
- • Minimum length (mm)
- 225
- • Maximum length (mm)
- 270
- • Cuff caracteristic
- Knitted Cuff
- • Product reference
- 2100451
- • Pierce resistance
- 1
- • Glove kind hand 2
- Mechanical glove
- • Support material
- Weft yarn
- • Glove big family
- Mechanical glove
- • Coating material
- PU
- • Coating finition
- Smooth
- • Benefits element
- Silicone free
- • Tightness level
- Fully breathable
- • Number of layer
- Single layer
- • Shape elements
- Glove, Mechanical, Knitted, Coated, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • Coating level
- Palm coated
- • Product kind
- Glove
- • Manufacturer
- Honeywell
- • Glove family
- Knitted coated glove
- • Year EN 388
- 2016
- • Other norms
- CE category
- • Length (mm)
- 225-270
- • EN 388:2016
- 3131X
- • CE category
- Category 2
- • Glove kind
- Mechanical glove
- • Weft yarn
- Polyamid
- • Normes EN
- EN 388 : Mechanical protection
- • Cut hand
- Cut 1
- • Abrasion
- 3
- • Cut-iso
- X
- • Coating
- Coated
- • EN 388
- 3131X
- • Gauge
- 13
- • Brand
- PIP Global
- • Tear
- 3
- • Size
- 6, 7, 8, 9, 10, 11
- • Risk
- Mechanical, Liquid
- • Cut : 1
- • Coating material and finition : PU
- • Cut mix (ABCDDEF ou 12345) : 1
- • Honeywell Applications : Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Painting, Precision mechanics, Storage and Warehouse, Telecommunication, Transportation, Waste disposal
- • Minimum length (inch) : 8.8426
- • Mechanical glove kind : Knitted
- • Maximum length (inch) : 10.611
- • Colors of the gloves : Grey
- • Arm level protection : Standard cuff (< 290mm)
- • Minimum length (mm) : 225
- • Maximum length (mm) : 270
- • Cuff caracteristic : Knitted Cuff
- • Product reference : 2100451
- • Pierce resistance : 1
- • Glove kind hand 2 : Mechanical glove
- • Support material : Weft yarn
- • Glove big family : Mechanical glove
- • Coating material : PU
- • Coating finition : Smooth
- • Benefits element : Silicone free
- • Tightness level : Fully breathable
- • Number of layer : Single layer
- • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
- • Grip in liquid : Good grip but liquid in hand
- • Coating level : Palm coated
- • Product kind : Glove
- • Manufacturer : Honeywell
- • Glove family : Knitted coated glove
- • Year EN 388 : 2016
- • Other norms : CE category
- • Length (mm) : 225-270
- • EN 388:2016 : 3131X
- • CE category : Category 2
- • Glove kind : Mechanical glove
- • Weft yarn : Polyamid
- • Normes EN : EN 388 : Mechanical protection
- • Cut hand : Cut 1
- • Abrasion : 3
- • Cut-iso : X
- • Coating : Coated
- • EN 388 : 3131X
- • Gauge : 13
- • Brand : PIP Global
- • Tear : 3
- • Size : 6, 7, 8, 9, 10, 11
- • Risk : Mechanical, Liquid
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In