/content/sps/au/en/search-results.html

    general purpose gloves

    MultiTril 745

    MultiTril 745

    Overview

    Combining comfort, protection and ergonomics for user safety, designing gloves suited for all uses in a work environment demonstrates our commitment towards maximum user safety.

    Specifications

    Others

    • • Risk
      • Liquid, Medical environnement, Food
    • • EN 455-1+A1:2022 Medical glove
      • EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • Coating material and finition
      • Grip-textured nitrile
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Honeywell Applications
      • Food industry, Food preparation, Food, beverage industry, Hospitality, Industrial maintenance / cleaning, Product protection
    • • Colors of the gloves
      • Blue
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Cuff caracteristic
      • Rolled Cuff
    • • Product reference
      • 745
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • • Tight glove kind
      • Disposable
    • • Thickness (inch)
      • 0.004
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Touch sensitive, Free latex
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • • Thickness (mm)
      • 0,1
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Liquid handled
      • Water and oil
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Product Style
      • 0745081C
    • • Coating level
      • Fully coated
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • MDR 2017/745
      • yes
    • • Grip texture
      • Rough
    • • Glove family
      • Tight glove disposable powder free
    • • Other norms
      • CE category, EN 455, MDR 2017/745
    • • Length (mm)
      • 250
    • • CE category
      • Category 1
    • • Glove kind
      • Tight glove
    • • Thickness
      • From 0,1mm to 0,2mm
    • • Normes EN
      • Alimentary Europe, Alimentary norm perimeter
    • • Coating
      • Coated
    • • Brand
      • KCL
    • • Size
      • 7, 8, 9, 10, 11

    Others

    • • Risk
      • Liquid, Medical environnement, Food
    • • EN 455-1+A1:2022 Medical glove
      • EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • Coating material and finition
      • Grip-textured nitrile
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Honeywell Applications
      • Food industry, Food preparation, Food, beverage industry, Hospitality, Industrial maintenance / cleaning, Product protection
    • • Colors of the gloves
      • Blue
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Cuff caracteristic
      • Rolled Cuff
    • • Product reference
      • 745
    • • Glove kind hand 2
      • Tight glove
    • • Alimentary Europe
      • yes
    • • Tight glove kind
      • Disposable
    • • Thickness (inch)
      • 0.004
    • • Glove big family
      • Tight glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Touch sensitive, Free latex
    • • Tightness level
      • Fully tight
    • • Number of layer
      • Single layer
    • • Thickness (mm)
      • 0,1
    • • Shape elements
      • Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Liquid handled
      • Water and oil
    • • Inner finition
      • Powder free
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Product Style
      • 0745081C
    • • Coating level
      • Fully coated
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • MDR 2017/745
      • yes
    • • Grip texture
      • Rough
    • • Glove family
      • Tight glove disposable powder free
    • • Other norms
      • CE category, EN 455, MDR 2017/745
    • • Length (mm)
      • 250
    • • CE category
      • Category 1
    • • Glove kind
      • Tight glove
    • • Thickness
      • From 0,1mm to 0,2mm
    • • Normes EN
      • Alimentary Europe, Alimentary norm perimeter
    • • Coating
      • Coated
    • • Brand
      • KCL
    • • Size
      • 7, 8, 9, 10, 11
    • • Risk : Liquid, Medical environnement, Food
    • • EN 455-1+A1:2022 Medical glove : EN 455-1, EN 455-2, EN 455-3, EN 455-4
    • • Coating material and finition : Grip-textured nitrile
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Honeywell Applications : Food industry, Food preparation, Food, beverage industry, Hospitality, Industrial maintenance / cleaning, Product protection
    • • Colors of the gloves : Blue
    • • Arm level protection : Standard cuff (< 290mm)
    • • Cuff caracteristic : Rolled Cuff
    • • Product reference : 745
    • • Glove kind hand 2 : Tight glove
    • • Alimentary Europe : yes
    • • Tight glove kind : Disposable
    • • Thickness (inch) : 0.004
    • • Glove big family : Tight glove
    • • Coating material : Nitrile
    • • Coating finition : Grip-textured
    • • Benefits element : Touch sensitive, Free latex
    • • Tightness level : Fully tight
    • • Number of layer : Single layer
    • • Thickness (mm) : 0,1
    • • Shape elements : Glove, Tight, Coated, unsupported, Powder free, Disposable
    • • Liquid handled : Water and oil
    • • Inner finition : Powder free
    • • Grip in liquid : Good grip no liquid in hand
    • • Product Style : 0745081C
    • • Coating level : Fully coated
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • MDR 2017/745 : yes
    • • Grip texture : Rough
    • • Glove family : Tight glove disposable powder free
    • • Other norms : CE category, EN 455, MDR 2017/745
    • • Length (mm) : 250
    • • CE category : Category 1
    • • Glove kind : Tight glove
    • • Thickness : From 0,1mm to 0,2mm
    • • Normes EN : Alimentary Europe, Alimentary norm perimeter
    • • Coating : Coated
    • • Brand : KCL
    • • Size : 7, 8, 9, 10, 11
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list