/content/sps/au/en/search-results.html

    general purpose gloves

    KarboTECT LL 946

    KarboTECT LL 946

    Overview
    Application> metal work and processing> large bakeries> changing tools at hot machines> laboratories, heat ovens and cabinet dryers> reffineries> all areas with dry contact heatQualities and advantages> excellent heat insulation> high cut resistance> good and close fit for exact handling, even with high temperatures> reduction of electrostatic charge> high wearing comfort due to cotton inlayFeatures> good grip with oily and greasy parts due to leather trimming on the palm> contact heat up to 350 °C
    Specifications

    Others

    • Abrasion Resistance
      • 3
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Aramid, Carbon, Wool fiber
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Special gloves kind (Beta)
      • Knitted with palm leather
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Reinforced, Supported, Lined
    • • Risk
      • Mechanical, Heat, Liquid
    • • Reinforcement place (Beta)
      • Palm, Finger's palm, Thumb-index
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • 2
    • • Product reference
      • 946
    • • Product kind
      • Glove
    • • Product Style
      • 0946191X
    • • Pierce resistance
      • 3
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Lining material
      • Wool
    • • Length (mm)
      • 390
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Knitted with leather palm
      • yes
    • • Honeywell Applications
      • Mechanical engineering, machining, Foundry, Industry, Mechanical industry, Metallurgy and steel works, Refineries, Steelworks
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove big family
      • Specific glove
    • • Gauge
      • 7
    • • EN 407:2004
      • 4242XX
    • • EN 407 (digit)
      • 4242XX
    • • EN 388:2016
      • 3X43C
    • • EN 388
      • 3X43C
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Long cuff, Leather cuff
    • • Convective heat - Glove prevents flame heat :
      • 4
    • • Contact Heat Resistance
      • 2
    • • Colors of the gloves
      • Black, Grey, Yellow, Orange
    • • Coating
      • Uncoated
    • • CE category
      • Category 3
    • • Burning behaviour - Ignited glove stops burning within :
      • 4
    • • Brand
      • KCL
    • • Benefits element
      • Long cuff (>290mm)
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 3
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Thermal Resistance
      • Yes
    • Tear Resistance
      • 4
    • Style
      • 946
    • Standards
      • EN 420, EN 388, EN 407
    • Small splashes of molten metal EN 407
      • X
    • Size Range To
      • 10
    • Size Range From
      • 9
    • Size
      • 9, 10
    • Silicone Free
      • N
    • Reusability
      • Yes
    • Resistance to heat Contact
      • 2
    • Radiant heat EN 407
      • 2
    • Puncture Resistance
      • 3
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Heat protection
    • Product Family
      • KarboTect LL 946
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Maximum Temperature
      • 250
    • Material
      • Para-aramide, carbon, wool, leather
    • Lining Material
      • Para-aramide, carbon, wool
    • Lined
      • Yes
    • Limited flame spread EN 407
      • 4
    • Length
      • up to 400
    • Large quantities of molten metal EN 407
      • X
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • C
    • Heat Resistance Rating
      • 4242XX
    • Grip
      • Dry grip
    • Glove Type
      • Heat protection
    • Glove Dexterity Rating
      • 5
    • Food certification
      • N
    • Flame Resistance
      • 4
    • Fingertip Features
      • leather covered
    • Features & Benefits
      • excellent thermal insulation; good cut resistance; good and tight fit for precise handling even at high temperatures; good wearing comfort due to wool inner glove; good grip on oily and greasy parts due to leather trim in the palm area; contact heat up to 250°C
    • Cut Resistance EN 388
      • X
    • Cut Resistance
      • X
    • Cuff Style
      • Cuff
    • Cuff Material
      • Leather
    • Cuff Length
      • 400 inch
    • Convective heat EN 407
      • 4
    • Convective cold EN 511
      • -
    • Contact heat EN 407
      • 2
    • Contact cold EN 511
      • -
    • Color 
      • yellow/Reddish Brown/black
    • Cold Protection Rating
      • -
    • Coating Type
      • Palm
    • Coating Material
      • Leather
    • Coating Coverage
      • Palm
    • Coating Color
      • Grey
    • Coated
      • Leather
    • Closure Type
      • cuff
    • Clean Room Capability
      • N
    • Chemical Protection
      • No
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 3
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Aramid, Carbon, Wool fiber
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Special gloves kind (Beta)
      • Knitted with palm leather
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Reinforced, Supported, Lined
    • • Risk
      • Mechanical, Heat, Liquid
    • • Reinforcement place (Beta)
      • Palm, Finger's palm, Thumb-index
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • 2
    • • Product reference
      • 946
    • • Product kind
      • Glove
    • • Product Style
      • 0946191X
    • • Pierce resistance
      • 3
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Lining material
      • Wool
    • • Length (mm)
      • 390
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Knitted with leather palm
      • yes
    • • Honeywell Applications
      • Mechanical engineering, machining, Foundry, Industry, Mechanical industry, Metallurgy and steel works, Refineries, Steelworks
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Special glove
    • • Glove big family
      • Specific glove
    • • Gauge
      • 7
    • • EN 407:2004
      • 4242XX
    • • EN 407 (digit)
      • 4242XX
    • • EN 388:2016
      • 3X43C
    • • EN 388
      • 3X43C
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Long cuff, Leather cuff
    • • Convective heat - Glove prevents flame heat :
      • 4
    • • Contact Heat Resistance
      • 2
    • • Colors of the gloves
      • Black, Grey, Yellow, Orange
    • • Coating
      • Uncoated
    • • CE category
      • Category 3
    • • Burning behaviour - Ignited glove stops burning within :
      • 4
    • • Brand
      • KCL
    • • Benefits element
      • Long cuff (>290mm)
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Abrasion
      • 3
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Thermal Resistance
      • Yes
    • Tear Resistance
      • 4
    • Style
      • 946
    • Standards
      • EN 420, EN 388, EN 407
    • Small splashes of molten metal EN 407
      • X
    • Size Range To
      • 10
    • Size Range From
      • 9
    • Size
      • 9, 10
    • Silicone Free
      • N
    • Reusability
      • Yes
    • Resistance to heat Contact
      • 2
    • Radiant heat EN 407
      • 2
    • Puncture Resistance
      • 3
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Heat protection
    • Product Family
      • KarboTect LL 946
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Maximum Temperature
      • 250
    • Material
      • Para-aramide, carbon, wool, leather
    • Lining Material
      • Para-aramide, carbon, wool
    • Lined
      • Yes
    • Limited flame spread EN 407
      • 4
    • Length
      • up to 400
    • Large quantities of molten metal EN 407
      • X
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • C
    • Heat Resistance Rating
      • 4242XX
    • Grip
      • Dry grip
    • Glove Type
      • Heat protection
    • Glove Dexterity Rating
      • 5
    • Food certification
      • N
    • Flame Resistance
      • 4
    • Fingertip Features
      • leather covered
    • Features & Benefits
      • excellent thermal insulation; good cut resistance; good and tight fit for precise handling even at high temperatures; good wearing comfort due to wool inner glove; good grip on oily and greasy parts due to leather trim in the palm area; contact heat up to 250°C
    • Cut Resistance EN 388
      • X
    • Cut Resistance
      • X
    • Cuff Style
      • Cuff
    • Cuff Material
      • Leather
    • Cuff Length
      • 400 inch
    • Convective heat EN 407
      • 4
    • Convective cold EN 511
      • -
    • Contact heat EN 407
      • 2
    • Contact cold EN 511
      • -
    • Color 
      • yellow/Reddish Brown/black
    • Cold Protection Rating
      • -
    • Coating Type
      • Palm
    • Coating Material
      • Leather
    • Coating Coverage
      • Palm
    • Coating Color
      • Grey
    • Coated
      • Leather
    • Closure Type
      • cuff
    • Clean Room Capability
      • N
    • Chemical Protection
      • No
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 3
    • • Year EN 388 : 2016
    • • Weft yarn : Aramid, Carbon, Wool fiber
    • • Tightness level : Fully breathable
    • • Tear : 4
    • • Support material : Weft yarn
    • • Special gloves kind (Beta) : Knitted with palm leather
    • • Small drop molten metal - Glove prevents heat with : : X
    • • Size : 9, 10
    • • Shape elements : Glove, Mechanical, Knitted, Reinforced, Supported, Lined
    • • Risk : Mechanical, Heat, Liquid
    • • Reinforcement place (Beta) : Palm, Finger's palm, Thumb-index
    • • Radiant heat resistance - Glove prevents thermal radiation : : 2
    • • Product reference : 946
    • • Product kind : Glove
    • • Product Style : 0946191X
    • • Pierce resistance : 3
    • • Other norms : CE category
    • • Normes EN : EN 388 : Mechanical protection, EN407 Heat protection
    • • Mechanical glove kind : Knitted
    • • Manufacturer : Honeywell
    • • Lining material : Wool
    • • Length (mm) : 390
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Knitted with leather palm : yes
    • • Honeywell Applications : Mechanical engineering, machining, Foundry, Industry, Mechanical industry, Metallurgy and steel works, Refineries, Steelworks
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Special glove
    • • Glove big family : Specific glove
    • • Gauge : 7
    • • EN 407:2004 : 4242XX
    • • EN 407 (digit) : 4242XX
    • • EN 388:2016 : 3X43C
    • • EN 388 : 3X43C
    • • Cut-iso : C
    • • Cut mix (ABCDDEF ou 12345) : C
    • • Cut hand : Cut C
    • • Cut : X
    • • Cuff caracteristic : Long cuff, Leather cuff
    • • Convective heat - Glove prevents flame heat : : 4
    • • Contact Heat Resistance : 2
    • • Colors of the gloves : Black, Grey, Yellow, Orange
    • • Coating : Uncoated
    • • CE category : Category 3
    • • Burning behaviour - Ignited glove stops burning within : : 4
    • • Brand : KCL
    • • Benefits element : Long cuff (>290mm)
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Abrasion : 3
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Thermal Resistance : Yes
    • Tear Resistance : 4
    • Style : 946
    • Standards : EN 420, EN 388, EN 407
    • Small splashes of molten metal EN 407 : X
    • Size Range To : 10
    • Size Range From : 9
    • Size : 9, 10
    • Silicone Free : N
    • Reusability : Yes
    • Resistance to heat Contact : 2
    • Radiant heat EN 407 : 2
    • Puncture Resistance : 3
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Heat protection
    • Product Family : KarboTect LL 946
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Maximum Temperature : 250
    • Material : Para-aramide, carbon, wool, leather
    • Lining Material : Para-aramide, carbon, wool
    • Lined : Yes
    • Limited flame spread EN 407 : 4
    • Length : up to 400
    • Large quantities of molten metal EN 407 : X
    • Impact Resistance : N
    • ISO 13997 Cut Protection : C
    • Heat Resistance Rating : 4242XX
    • Grip : Dry grip
    • Glove Type : Heat protection
    • Glove Dexterity Rating : 5
    • Food certification : N
    • Flame Resistance : 4
    • Fingertip Features : leather covered
    • Features & Benefits : excellent thermal insulation; good cut resistance; good and tight fit for precise handling even at high temperatures; good wearing comfort due to wool inner glove; good grip on oily and greasy parts due to leather trim in the palm area; contact heat up to 250°C
    • Cut Resistance EN 388 : X
    • Cut Resistance : X
    • Cuff Style : Cuff
    • Cuff Material : Leather
    • Cuff Length : 400 inch
    • Convective heat EN 407 : 4
    • Convective cold EN 511 : -
    • Contact heat EN 407 : 2
    • Contact cold EN 511 : -
    • Color  : yellow/Reddish Brown/black
    • Cold Protection Rating : -
    • Coating Type : Palm
    • Coating Material : Leather
    • Coating Coverage : Palm
    • Coating Color : Grey
    • Coated : Leather
    • Closure Type : cuff
    • Clean Room Capability : N
    • Chemical Protection : No
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list