/content/sps/au/en/search-results.html

    General Purpose Gloves

    KarboTECT 954

    KarboTECT 954

    Overview

    Application:
    • Metal working and processing
    • Metal foundries
    • Working arround hot machines

    Advantages:
    • Excellent heat insulation
    • Radiant heat protection up to 1000°C (only Ref. 947 +)
    • Leather cuff for additional forearm protection (Ref. 954)

    Specifications

    Others

    • • Abrasion
      • 1
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Aramid, Carbon, Wool fiber
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 7, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Supported, Lined
    • • Risk
      • Mechanical, Heat, Liquid, Food
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • 2
    • • Product reference
      • 954
    • • Product kind
      • Glove
    • • Product Style
      • 0954191X
    • • Pierce resistance
      • X
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Lining material
      • Wool
    • • Length (mm)
      • 390
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Honeywell Applications
      • Mechanical engineering, machining, Food industry, Food, beverage industry, Foundry, Industry, Manufacturing, Mechanical industry, Metallurgy and steel works, Refineries, Steelworks
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 7
    • • EN 407:2004
      • 4242XX
    • • EN 407 (digit)
      • 4242XX
    • • EN 388:2016
      • 1X4XC
    • • EN 388
      • 1X4XC
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Long cuff, Leather cuff
    • • Convective heat - Glove prevents flame heat :
      • 4
    • • Contact Heat Resistance
      • 2
    • • Colors of the gloves
      • Black, Yellow, Orange
    • • Coating
      • Uncoated
    • • CE category
      • Category 3
    • • Burning behaviour - Ignited glove stops burning within :
      • 4
    • • Brand
      • KCL
    • • Benefits element
      • Long cuff (>290mm)
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes

    Others

    • • Abrasion
      • 1
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Aramid, Carbon, Wool fiber
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • • Size
      • 7, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Supported, Lined
    • • Risk
      • Mechanical, Heat, Liquid, Food
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • 2
    • • Product reference
      • 954
    • • Product kind
      • Glove
    • • Product Style
      • 0954191X
    • • Pierce resistance
      • X
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Lining material
      • Wool
    • • Length (mm)
      • 390
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Honeywell Applications
      • Mechanical engineering, machining, Food industry, Food, beverage industry, Foundry, Industry, Manufacturing, Mechanical industry, Metallurgy and steel works, Refineries, Steelworks
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 7
    • • EN 407:2004
      • 4242XX
    • • EN 407 (digit)
      • 4242XX
    • • EN 388:2016
      • 1X4XC
    • • EN 388
      • 1X4XC
    • • Cut-iso
      • C
    • • Cut mix (ABCDDEF ou 12345)
      • C
    • • Cut hand
      • Cut C
    • • Cut
      • X
    • • Cuff caracteristic
      • Long cuff, Leather cuff
    • • Convective heat - Glove prevents flame heat :
      • 4
    • • Contact Heat Resistance
      • 2
    • • Colors of the gloves
      • Black, Yellow, Orange
    • • Coating
      • Uncoated
    • • CE category
      • Category 3
    • • Burning behaviour - Ignited glove stops burning within :
      • 4
    • • Brand
      • KCL
    • • Benefits element
      • Long cuff (>290mm)
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion : 1
    • • Year EN 388 : 2016
    • • Weft yarn : Aramid, Carbon, Wool fiber
    • • Tightness level : Fully breathable
    • • Tear : 4
    • • Support material : Weft yarn
    • • Small drop molten metal - Glove prevents heat with : : X
    • • Size : 7, 9, 10
    • • Shape elements : Glove, Mechanical, Knitted, Supported, Lined
    • • Risk : Mechanical, Heat, Liquid, Food
    • • Radiant heat resistance - Glove prevents thermal radiation : : 2
    • • Product reference : 954
    • • Product kind : Glove
    • • Product Style : 0954191X
    • • Pierce resistance : X
    • • Other norms : CE category
    • • Normes EN : EN 388 : Mechanical protection, EN407 Heat protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind : Knitted
    • • Manufacturer : Honeywell
    • • Lining material : Wool
    • • Length (mm) : 390
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Honeywell Applications : Mechanical engineering, machining, Food industry, Food, beverage industry, Foundry, Industry, Manufacturing, Mechanical industry, Metallurgy and steel works, Refineries, Steelworks
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove big family : Mechanical glove
    • • Gauge : 7
    • • EN 407:2004 : 4242XX
    • • EN 407 (digit) : 4242XX
    • • EN 388:2016 : 1X4XC
    • • EN 388 : 1X4XC
    • • Cut-iso : C
    • • Cut mix (ABCDDEF ou 12345) : C
    • • Cut hand : Cut C
    • • Cut : X
    • • Cuff caracteristic : Long cuff, Leather cuff
    • • Convective heat - Glove prevents flame heat : : 4
    • • Contact Heat Resistance : 2
    • • Colors of the gloves : Black, Yellow, Orange
    • • Coating : Uncoated
    • • CE category : Category 3
    • • Burning behaviour - Ignited glove stops burning within : : 4
    • • Brand : KCL
    • • Benefits element : Long cuff (>290mm)
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe : yes

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list