/content/sps/au/en/search-results.html

    general purpose gloves

    Gobi 109

    Gobi 109

    Overview
    Application> metalworking and mechanical engineering> automotive industry> packaging and transportation works> construction industry> working with oily and wet parts> metal handling and processing> plastics industry Qualities and advantages> excellent mechanical resistance> moisture-repellent> good grip when handling wet parts> manufacturing method and ingredients skin friendly> allows longer working without showing signs of fatigue> additional forearm protection by longer design> high-quality cotton liner, which is skin friendlyFeatures> wide cuff for quick donning and doffing> food safety according to EU 1935/2004
    Specifications

    Others

    • Abrasion Resistance
      • 3
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Cotton
    • • Tightness level
      • Fully tight
    • • Tear
      • 1
    • • Support material
      • Weft yarn
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 109
    • • Product kind
      • Glove
    • • Product Style
      • 0109141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 300
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Assembly and electrical components, Automotive industry, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industry, Manufacturing, Mechanical industry, Storage and Warehouse
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 3111X
    • • EN 388
      • 3111X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Long cuff, Straight cuff
    • • Colors of the gloves
      • Yellow
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Made in Europe, Sweat absorbing
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 109
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • Gobi 109
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Nitrile, cotton
    • Lining Material
      • Cotton
    • Lined
      • Baumwoll-Trikot
    • Length
      • up to 310
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet & dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.95
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 310 inch
    • Color 
      • yellow
    • Coating Material
      • Nitrile
    • Coating Coverage
      • full
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 3
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Cotton
    • • Tightness level
      • Fully tight
    • • Tear
      • 1
    • • Support material
      • Weft yarn
    • • Size
      • 7, 8, 9, 10
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid, Food
    • • Product reference
      • 109
    • • Product kind
      • Glove
    • • Product Style
      • 0109141E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind
      • Knitted
    • • Manufacturer
      • Honeywell
    • • Liquid handled
      • Water and oil
    • • Length (mm)
      • 300
    • • Honeywell Applications
      • Agricultural and forestry works, Mechanical engineering, machining, Assembly and electrical components, Automotive industry, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industry, Manufacturing, Mechanical industry, Storage and Warehouse
    • • Grip texture
      • Rough
    • • Grip in liquid
      • Good grip no liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • EN 388:2016
      • 3111X
    • • EN 388
      • 3111X
    • • Cut-iso
      • X
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Cut hand
      • Cut 1
    • • Cut
      • 1
    • • Cuff caracteristic
      • Long cuff, Straight cuff
    • • Colors of the gloves
      • Yellow
    • • Coating material and finition
      • Grip-textured nitrile
    • • Coating material
      • Nitrile
    • • Coating level
      • Fully coated
    • • Coating finition
      • Grip-textured
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Made in Europe, Sweat absorbing
    • • Arm level protection
      • Forearm cuff (< 400mm)
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe
      • yes
    • • Abrasion
      • 3
    • Washable
      • N
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 1
    • Style
      • 109
    • Standards
      • EN 388
    • Size Range To
      • 10
    • Size Range From
      • 7
    • Size
      • 7, 8, 9, 10
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • Gobi 109
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Nitrile, cotton
    • Lining Material
      • Cotton
    • Lined
      • Baumwoll-Trikot
    • Length
      • up to 310
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Wet & dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.95
    • Food certification
      • Y
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Cuff
    • Cuff Length
      • 310 inch
    • Color 
      • yellow
    • Coating Material
      • Nitrile
    • Coating Coverage
      • full
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 3
    • • Year EN 388 : 2016
    • • Weft yarn : Cotton
    • • Tightness level : Fully tight
    • • Tear : 1
    • • Support material : Weft yarn
    • • Size : 7, 8, 9, 10
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Risk : Mechanical, Liquid, Food
    • • Product reference : 109
    • • Product kind : Glove
    • • Product Style : 0109141E
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection, Alimentary Europe, Alimentary norm perimeter
    • • Mechanical glove kind : Knitted
    • • Manufacturer : Honeywell
    • • Liquid handled : Water and oil
    • • Length (mm) : 300
    • • Honeywell Applications : Agricultural and forestry works, Mechanical engineering, machining, Assembly and electrical components, Automotive industry, Building and Construction, Farming and horticulture, Food industry, Food, beverage industry, Industrial maintenance / cleaning, Industry, Manufacturing, Mechanical industry, Storage and Warehouse
    • • Grip texture : Rough
    • • Grip in liquid : Good grip no liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • EN 388:2016 : 3111X
    • • EN 388 : 3111X
    • • Cut-iso : X
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Cut hand : Cut 1
    • • Cut : 1
    • • Cuff caracteristic : Long cuff, Straight cuff
    • • Colors of the gloves : Yellow
    • • Coating material and finition : Grip-textured nitrile
    • • Coating material : Nitrile
    • • Coating level : Fully coated
    • • Coating finition : Grip-textured
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : KCL
    • • Benefits element : Made in Europe, Sweat absorbing
    • • Arm level protection : Forearm cuff (< 400mm)
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Alimentary Europe : yes
    • • Abrasion : 3
    • Washable : N
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 1
    • Style : 109
    • Standards : EN 388
    • Size Range To : 10
    • Size Range From : 7
    • Size : 7, 8, 9, 10
    • Silicone Free : N
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : General purpose
    • Product Family : Gobi 109
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Nitrile, cotton
    • Lining Material : Cotton
    • Lined : Baumwoll-Trikot
    • Length : up to 310
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Wet & dry grip
    • Glove Type : General purpose
    • Glove Thickness : 0.95
    • Food certification : Y
    • Cut Resistance EN 388 : 1
    • Cuff Style : Cuff
    • Cuff Length : 310 inch
    • Color  : yellow
    • Coating Material : Nitrile
    • Coating Coverage : full
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list