Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

General Purpose Gloves

General Purpose 6

General Purpose 6

Overview
BRP900~T1119FLC/7S - SKU image

Product use: protection against a wide range of chemicals (detergents, some solvents, acids and bases).
Benefits
COMFORT: The neoprene provides high flexibility. The cotton flocked inside provides more comfort for the user and makes the glove easier to put on. The diamond surface provides better grip in humid environments.

RESISTANCE: Neoprene offers chemical and mechanical resistance. It is resistant to
Acids, bases, solvents and industrial adhesives. Suitable for a wide range of chemicals.

SAFETY: The cuff helps to protect part of the forearm.
Product technology: Dipped
Glove/jersey color: Black
Coating type: Neoprene
Length: 30 cm
Thickness: 0.75 mm

Product Number
Part Number
Description
Leaf Category
Thumbnail
330-XL
GLOVE ALTAS RE-GRIP X LARGE
https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-t1119flc-7s
330-XL
GLOVE ALTAS RE-GRIP X LARGE
https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-t1119flc-7s
350-L
GLOVE NITRILE ATLAS FIT LARGE
https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-t1119flc-7s
350-L
GLOVE NITRILE ATLAS FIT LARGE
https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-t1119flc-7s
Feedback