/content/sps/au/en/search-results.html

    general purpose gloves

    General Purpose 5

    General Purpose 5

    Overview

    Combining comfort, protection and ergonomics for user safety, designing gloves suited for all uses in a work environment demonstrates our commitment towards maximum user safety.

    Specifications

    Others

    • • Cut
      • 1
    • • Textile support kind (cut/sewn)
      • Cotton
    • • Coating material and finition
      • Nitrile foam
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Mechanical glove kind
      • Cut and sewn
    • • Colors of the gloves
      • White, Yellow
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Cuff caracteristic
      • Added knitted cuff
    • • Textile palm kind
      • Cotton
    • • Textile back kind
      • Cotton
    • • Product reference
      • T4700P
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Mechanical glove
    • • Support material
      • Textile
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Palm material
      • Textile palm
    • • Coating level
      • Fist coated
    • • Back material
      • Textile back
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Foam
    • • Glove family
      • Cut and sewn textile coated glove
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 250 mm
    • • EN 388:2016
      • 3111X
    • • CE category
      • Category 2
    • • Glove kind
      • Mechanical glove
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 3111X
    • • Tear
      • 1
    • • Size
      • 7, 8, 9, 10
    • • Risk
      • Mechanical, Liquid

    Others

    • • Cut
      • 1
    • • Textile support kind (cut/sewn)
      • Cotton
    • • Coating material and finition
      • Nitrile foam
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Mechanical glove kind
      • Cut and sewn
    • • Colors of the gloves
      • White, Yellow
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Cuff caracteristic
      • Added knitted cuff
    • • Textile palm kind
      • Cotton
    • • Textile back kind
      • Cotton
    • • Product reference
      • T4700P
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Mechanical glove
    • • Support material
      • Textile
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Palm material
      • Textile palm
    • • Coating level
      • Fist coated
    • • Back material
      • Textile back
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Foam
    • • Glove family
      • Cut and sewn textile coated glove
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 250 mm
    • • EN 388:2016
      • 3111X
    • • CE category
      • Category 2
    • • Glove kind
      • Mechanical glove
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 3111X
    • • Tear
      • 1
    • • Size
      • 7, 8, 9, 10
    • • Risk
      • Mechanical, Liquid
    • • Cut : 1
    • • Textile support kind (cut/sewn) : Cotton
    • • Coating material and finition : Nitrile foam
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Mechanical glove kind : Cut and sewn
    • • Colors of the gloves : White, Yellow
    • • Arm level protection : Standard cuff (< 290mm)
    • • Cuff caracteristic : Added knitted cuff
    • • Textile palm kind : Cotton
    • • Textile back kind : Cotton
    • • Product reference : T4700P
    • • Pierce resistance : 1
    • • Glove kind hand 2 : Mechanical glove
    • • Support material : Textile
    • • Glove big family : Mechanical glove
    • • Coating material : Nitrile
    • • Coating finition : Grip-textured
    • • Tightness level : Fully breathable
    • • Number of layer : Single layer
    • • Shape elements : Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Grip in liquid : Good grip but liquid in hand
    • • Palm material : Textile palm
    • • Coating level : Fist coated
    • • Back material : Textile back
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Grip texture : Foam
    • • Glove family : Cut and sewn textile coated glove
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 250 mm
    • • EN 388:2016 : 3111X
    • • CE category : Category 2
    • • Glove kind : Mechanical glove
    • • Normes EN : EN 388 : Mechanical protection
    • • Cut hand : Cut 1
    • • Abrasion : 3
    • • Cut-iso : X
    • • Coating : Coated
    • • EN 388 : 3111X
    • • Tear : 1
    • • Size : 7, 8, 9, 10
    • • Risk : Mechanical, Liquid
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2275112-12
    PERFECT FIT GLOVE SUPERZETEX MITT
    2275112-12
    PERFECT FIT GLOVE SUPERZETEX MITT