/content/sps/au/en/search-results.html

    general purpose gloves

    FRF075

    RECOMMENDATIONS Handling of objects in a clean environment. ADVANTAGES Lint-free, polyamide is adapted to precision works.

    Overview
    CAMPI DI IMPIEGO
    • Montaggio e assemblaggio.
    • Operazioni di presentazione e finitura.
    • Profumeria.
    • Orologeria e gioielleria.
    • Fotografia e produzione occhiali.
    Specifications

    Others

    • Brand
      • Honeywell
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Arc flash protection EN 61482-1-2
      • N
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Mechanical Protection
      • Y
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 0
    • Food certification
      • N
    • Impact Resistance
      • N
    • Tear Resistance
      • 0
    • Protection Type
      • General purpose
    • Product Family
      • POLYTEX 75 SIZE 9
    • Powder Content
      • N
    • Silicone Free
      • N
    • OEKO-TEX 100
      • N
    • Velourised
      • N
    • Glove Type
      • General purpose
    • Washable
      • N
    • Material
      • 0
    • Style
      • RF075

    Others

    • Brand
      • Honeywell
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Arc flash protection EN 61482-1-2
      • N
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Mechanical Protection
      • Y
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance
      • 0
    • Food certification
      • N
    • Impact Resistance
      • N
    • Tear Resistance
      • 0
    • Protection Type
      • General purpose
    • Product Family
      • POLYTEX 75 SIZE 9
    • Powder Content
      • N
    • Silicone Free
      • N
    • OEKO-TEX 100
      • N
    • Velourised
      • N
    • Glove Type
      • General purpose
    • Washable
      • N
    • Material
      • 0
    • Style
      • RF075
    • Brand : Honeywell
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • Arc flash protection EN 61482-1-2 : N
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Mechanical Protection : Y
    • Clean Room Capability : N
    • Virus (EN ISO 374-5) : N
    • Antistatics EN 16350 : N
    • Abrasion Resistance : 0
    • Food certification : N
    • Impact Resistance : N
    • Tear Resistance : 0
    • Protection Type : General purpose
    • Product Family : POLYTEX 75 SIZE 9
    • Powder Content : N
    • Silicone Free : N
    • OEKO-TEX 100 : N
    • Velourised : N
    • Glove Type : General purpose
    • Washable : N
    • Material : 0
    • Style : RF075
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list