/content/sps/au/en/search-results.html

    general purpose gloves

    FlexMech 663

    FlexMech 663

    Overview
    Areas of application
    > Automotive industry and suppliers
    > Industry
    > Warehouse and logistics
    > Maintenance
    > Handling of thin parts

    Properties and advantages
    > high mechanical strength
    > Good ergonomic fit
    > High wearing comfort for long and fatigue-free work
    > Good breathability and grip
    > very good sensitivity

    Special features
    > Silicone-free
    > washable and therefore economical to use
    > Oeko-Tex® certified - gentle to the skin and the environment
    > longer life due to dark colour
    Specifications

    Others

    • Grip
      • Wet & dry grip
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Convective heat - Glove prevents flame heat :
      • X
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Large quantities of molten metal EN 407
      • X
    • • Coating material and finition
      • Nitrile foam
    • Arc flash protection EN 61482-1-2
      • N
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Contact Heat Resistance
      • 1
    • • Honeywell Applications
      • Assembly and electrical components, Assembly of small objects, Automotive industry, Electronical industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Precision mechanics, Storage and Warehouse, Transportation
    • Resistance to heat Contact
      • 1
    • • Mechanical glove kind
      • Knitted
    • • Colors of the gloves
      • Black, Grey
    • • Arm level protection
      • Standard cuff (< 290mm)
    • ISO 13997 Cut Protection
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Convective heat EN 407
      • X
    • • Product reference
      • 663
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Mechanical glove
    • Mechanical Protection
      • Y
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Support material
      • Weft yarn
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Touch sensitive, Oekotex, Silicone free
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • Puncture Resistance
      • 1
    • Contact heat EN 407
      • 1
    • Abrasion Resistance
      • 4
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Grip in liquid
      • Good grip but liquid in hand
    • • EN 407 (digit)
      • X1XXXX
    • Food certification
      • N
    • • Product Style
      • 066341E
    • • Coating level
      • Palm coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Foam
    • • Glove family
      • Knitted coated glove
    • Coating Material
      • Nitrilefoam
    • Coating Coverage
      • palm
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 250
    • • EN 407:2004
      • X1XXXX
    • • EN 388:2016
      • 4131X
    • • CE category
      • Category 2
    • Tear Resistance
      • 3
    • Size Range From
      • 6
    • Protection Type
      • General purpose
    • Lining Material
      • Polyamid
    • Glove Thickness
      • 1.1
    • • Glove kind
      • Mechanical glove
    • Product Family
      • FlexMech 663
    • Powder Content
      • N
    • • Weft yarn
      • Polyamid
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • Size Range To
      • 12
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 4
    • PPE Category
      • 2
    • OEKO-TEX 100
      • Y
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Cuff Length
      • 250 inch
    • • EN 388
      • 4131X
    • Velourised
      • N
    • Glove Type
      • General purpose
    • Cuff Style
      • Wristband
    • • Gauge
      • 15
    • • Brand
      • KCL
    • Standards
      • EN 420, EN 388, EN 407
    • • Tear
      • 3
    • • Size
      • 6, 7, 8, 9, 10, 11, 12
    • • Risk
      • Mechanical, Heat, Liquid
    • Washable
      • Y
    • Material
      • Polyamide, Nitrilefoam
    • • Cut
      • 1
    • Color 
      • grey/black
    • Length
      • 250
    • Style
      • 663
    • Brand
      • Honeywell KCL
    • Size
      • 6, 7, 8, 9, 10, 11, 12

    Others

    • Grip
      • Wet & dry grip
    • • Radiant heat resistance - Glove prevents thermal radiation :
      • X
    • • Burning behaviour - Ignited glove stops burning within :
      • X
    • • Small drop molten metal - Glove prevents heat with :
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • • Large Quantity Molten Metal - Skin burns with :
      • X
    • • Convective heat - Glove prevents flame heat :
      • X
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Large quantities of molten metal EN 407
      • X
    • • Coating material and finition
      • Nitrile foam
    • Arc flash protection EN 61482-1-2
      • N
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Contact Heat Resistance
      • 1
    • • Honeywell Applications
      • Assembly and electrical components, Assembly of small objects, Automotive industry, Electronical industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Precision mechanics, Storage and Warehouse, Transportation
    • Resistance to heat Contact
      • 1
    • • Mechanical glove kind
      • Knitted
    • • Colors of the gloves
      • Black, Grey
    • • Arm level protection
      • Standard cuff (< 290mm)
    • ISO 13997 Cut Protection
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Convective heat EN 407
      • X
    • • Product reference
      • 663
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Mechanical glove
    • Mechanical Protection
      • Y
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Support material
      • Weft yarn
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Touch sensitive, Oekotex, Silicone free
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • Puncture Resistance
      • 1
    • Contact heat EN 407
      • 1
    • Abrasion Resistance
      • 4
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Grip in liquid
      • Good grip but liquid in hand
    • • EN 407 (digit)
      • X1XXXX
    • Food certification
      • N
    • • Product Style
      • 066341E
    • • Coating level
      • Palm coated
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Foam
    • • Glove family
      • Knitted coated glove
    • Coating Material
      • Nitrilefoam
    • Coating Coverage
      • palm
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 250
    • • EN 407:2004
      • X1XXXX
    • • EN 388:2016
      • 4131X
    • • CE category
      • Category 2
    • Tear Resistance
      • 3
    • Size Range From
      • 6
    • Protection Type
      • General purpose
    • Lining Material
      • Polyamid
    • Glove Thickness
      • 1.1
    • • Glove kind
      • Mechanical glove
    • Product Family
      • FlexMech 663
    • Powder Content
      • N
    • • Weft yarn
      • Polyamid
    • • Normes EN
      • EN 388 : Mechanical protection, EN407 Heat protection
    • Size Range To
      • 12
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 4
    • PPE Category
      • 2
    • OEKO-TEX 100
      • Y
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Cuff Length
      • 250 inch
    • • EN 388
      • 4131X
    • Velourised
      • N
    • Glove Type
      • General purpose
    • Cuff Style
      • Wristband
    • • Gauge
      • 15
    • • Brand
      • KCL
    • Standards
      • EN 420, EN 388, EN 407
    • • Tear
      • 3
    • • Size
      • 6, 7, 8, 9, 10, 11, 12
    • • Risk
      • Mechanical, Heat, Liquid
    • Washable
      • Y
    • Material
      • Polyamide, Nitrilefoam
    • • Cut
      • 1
    • Color 
      • grey/black
    • Length
      • 250
    • Style
      • 663
    • Brand
      • Honeywell KCL
    • Size
      • 6, 7, 8, 9, 10, 11, 12
    • Grip : Wet & dry grip
    • • Radiant heat resistance - Glove prevents thermal radiation : : X
    • • Burning behaviour - Ignited glove stops burning within : : X
    • • Small drop molten metal - Glove prevents heat with : : X
    • Protection against radioactive contamination (EN 421) : N
    • • Large Quantity Molten Metal - Skin burns with : : X
    • • Convective heat - Glove prevents flame heat : : X
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • Large quantities of molten metal EN 407 : X
    • • Coating material and finition : Nitrile foam
    • Arc flash protection EN 61482-1-2 : N
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Contact Heat Resistance : 1
    • • Honeywell Applications : Assembly and electrical components, Assembly of small objects, Automotive industry, Electronical industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Precision mechanics, Storage and Warehouse, Transportation
    • Resistance to heat Contact : 1
    • • Mechanical glove kind : Knitted
    • • Colors of the gloves : Black, Grey
    • • Arm level protection : Standard cuff (< 290mm)
    • ISO 13997 Cut Protection : X
    • • Cuff caracteristic : Knitted Cuff
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Convective heat EN 407 : X
    • • Product reference : 663
    • • Pierce resistance : 1
    • • Glove kind hand 2 : Mechanical glove
    • Mechanical Protection : Y
    • Cut Resistance EN 388 : 1
    • Clean Room Capability : N
    • • Support material : Weft yarn
    • • Glove big family : Mechanical glove
    • • Coating material : Nitrile
    • • Coating finition : Grip-textured
    • • Benefits element : Touch sensitive, Oekotex, Silicone free
    • Virus (EN ISO 374-5) : N
    • Antistatics EN 16350 : N
    • • Tightness level : Fully breathable
    • • Number of layer : Single layer
    • Puncture Resistance : 1
    • Contact heat EN 407 : 1
    • Abrasion Resistance : 4
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Grip in liquid : Good grip but liquid in hand
    • • EN 407 (digit) : X1XXXX
    • Food certification : N
    • • Product Style : 066341E
    • • Coating level : Palm coated
    • Impact Resistance : N
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Grip texture : Foam
    • • Glove family : Knitted coated glove
    • Coating Material : Nitrilefoam
    • Coating Coverage : palm
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 250
    • • EN 407:2004 : X1XXXX
    • • EN 388:2016 : 4131X
    • • CE category : Category 2
    • Tear Resistance : 3
    • Size Range From : 6
    • Protection Type : General purpose
    • Lining Material : Polyamid
    • Glove Thickness : 1.1
    • • Glove kind : Mechanical glove
    • Product Family : FlexMech 663
    • Powder Content : N
    • • Weft yarn : Polyamid
    • • Normes EN : EN 388 : Mechanical protection, EN407 Heat protection
    • Size Range To : 12
    • Silicone Free : N
    • • Cut hand : Cut 1
    • • Abrasion : 4
    • PPE Category : 2
    • OEKO-TEX 100 : Y
    • • Cut-iso : X
    • • Coating : Coated
    • Cuff Length : 250 inch
    • • EN 388 : 4131X
    • Velourised : N
    • Glove Type : General purpose
    • Cuff Style : Wristband
    • • Gauge : 15
    • • Brand : KCL
    • Standards : EN 420, EN 388, EN 407
    • • Tear : 3
    • • Size : 6, 7, 8, 9, 10, 11, 12
    • • Risk : Mechanical, Heat, Liquid
    • Washable : Y
    • Material : Polyamide, Nitrilefoam
    • • Cut : 1
    • Color  : grey/black
    • Length : 250
    • Style : 663
    • Brand : Honeywell KCL
    • Size : 6, 7, 8, 9, 10, 11, 12
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list