/content/sps/au/en/search-results.html

    general purpose gloves

    Camapur® Comfort Antistatik 624 +

    Camapur Comfort 624 +

    Overview
    Application
    > assembly works
    > electrical industry
    > protection of products
    > automotive and supply industry
    > chip processing
    > precision electronics

    Qualities and advantages
    > very breathable
    > excellent fit
    > very good sensitivity
    > roughened PU-coating

    Features
    > good antistatic and electrostatic properties
    > washable
    > marked according to size by di erent colours on the wristband
    Specifications

    Others

    • Abrasion Resistance
      • 1
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 3
    • Style
      • 624
    • Standards
      • EN 388
      • EN 16350
    • Size Range To
      • 10
    • Size Range From
      • 5
    • Size
      • 5, 6, 7, 8, 9, 10
    • Silicone Free
      • N
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • Camapur Comfort Antistatik 624
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyurethane, Polyamide, copper
    • Lining Material
      • Polyamide, copper
    • Length
      • up to 260
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.6
    • Food certification
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 260 inch
    • Color 
      • beige
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • fingertips
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • Y

    Others

    • Abrasion Resistance
      • 1
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 3
    • Style
      • 624
    • Standards
      • EN 388
      • EN 16350
    • Size Range To
      • 10
    • Size Range From
      • 5
    • Size
      • 5, 6, 7, 8, 9, 10
    • Silicone Free
      • N
    • Puncture Resistance
      • X
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • General purpose
    • Product Family
      • Camapur Comfort Antistatik 624
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyurethane, Polyamide, copper
    • Lining Material
      • Polyamide, copper
    • Length
      • up to 260
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • X
    • Grip
      • Dry grip
    • Glove Type
      • General purpose
    • Glove Thickness
      • 0.6
    • Food certification
      • N
    • Cut Resistance EN 388
      • 1
    • Cuff Style
      • Wristband
    • Cuff Length
      • 260 inch
    • Color 
      • beige
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • fingertips
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • Y
    • Abrasion Resistance : 1
    • Washable : Y
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 3
    • Style : 624
    • Standards : EN 388 | EN 16350
    • Size Range To : 10
    • Size Range From : 5
    • Size : 5, 6, 7, 8, 9, 10
    • Silicone Free : N
    • Puncture Resistance : X
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : General purpose
    • Product Family : Camapur Comfort Antistatik 624
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Polyurethane, Polyamide, copper
    • Lining Material : Polyamide, copper
    • Length : up to 260
    • Impact Resistance : N
    • ISO 13997 Cut Protection : X
    • Grip : Dry grip
    • Glove Type : General purpose
    • Glove Thickness : 0.6
    • Food certification : N
    • Cut Resistance EN 388 : 1
    • Cuff Style : Wristband
    • Cuff Length : 260 inch
    • Color  : beige
    • Coating Material : Polyurethane
    • Coating Coverage : fingertips
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : Y
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list