/content/sps/au/en/search-results.html

    general purpose gloves

    Camapur Comfort 627 +

    PU palm coated cut protection glove, grey/black

    Overview
    The seamlessly knitted Dyneema glove with PU palm coating offers good cut protection and high wearing comfort.
    • Good tactile sensitivity
    • Secure grip, e.g. for lightly oiled parts
    • Secure wrist closure
    • Moisture-repellent
    • Size recognisable from the piping - available in sizes 6 to 12
    • Dark grey for low susceptibility to dirt
    • Areas of application include: Assembly work with medium risk of cuts, sheet metal processing, processing of plastic profiles
    Specifications

    Others

    • Abrasion Resistance
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Dyneema, Lycra, Polyamid
    • • Tightness level
      • Fully breathable
    • • Thickness (mm)
      • 1,1
    • • Thickness (inch)
      • 0.0433
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11, 12
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 627+
    • • Product kind
      • Glove
    • • Product Style
      • 0627841E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 220
    • • Minimum length (inch)
      • 8.6461
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 285
    • • Maximum length (inch)
      • 11.2005
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 250
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 13
    • • EN 388:2016
      • 4X41B
    • • EN 388
      • 4X41B
    • • Cut-iso
      • B
    • • Cut mix (ABCDDEF ou 12345)
      • B
    • • Cut hand
      • Cut B
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Black, Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 627
    • Size Range To
      • 12
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11, 12
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • Camapur Cut 627
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyurethan, HPPE-Faser
    • Lining Material
      • HPPE-Fibre
    • Length
      • up to 260
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • B
    • Grip
      • Dry grip
    • Glove Type
      • Schnittschutz
    • Glove Thickness
      • 1.2
    • Food certification
      • N
    • Cut Resistance EN 388
      • X
    • Cuff Style
      • Bündchen
    • Cuff Length
      • 260 inch
    • Color 
      • grey/black
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • Handfläche
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N

    Others

    • Abrasion Resistance
      • 4
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Dyneema, Lycra, Polyamid
    • • Tightness level
      • Fully breathable
    • • Thickness (mm)
      • 1,1
    • • Thickness (inch)
      • 0.0433
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • 6, 7, 8, 9, 10, 11, 12
    • • Shape elements
      • Glove, Mechanical, Knitted, Coated, Supported
    • • Risk
      • Mechanical, Liquid
    • • Product reference
      • 627+
    • • Product kind
      • Glove
    • • Product Style
      • 0627841E
    • • Pierce resistance
      • 1
    • • Other norms
      • CE category
    • • Number of layer
      • Single layer
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Minimum length (mm)
      • 220
    • • Minimum length (inch)
      • 8.6461
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (mm)
      • 285
    • • Maximum length (inch)
      • 11.2005
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 250
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Storage and Warehouse, Transportation
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Mechanical glove
    • • Glove kind
      • Mechanical glove
    • • Glove family
      • Knitted coated glove
    • • Glove big family
      • Mechanical glove
    • • Gauge
      • 13
    • • EN 388:2016
      • 4X41B
    • • EN 388
      • 4X41B
    • • Cut-iso
      • B
    • • Cut mix (ABCDDEF ou 12345)
      • B
    • • Cut hand
      • Cut B
    • • Cut
      • X
    • • Cuff caracteristic
      • Knitted Cuff
    • • Colors of the gloves
      • Black, Grey
    • • Coating material and finition
      • PU
    • • Coating material
      • PU
    • • Coating level
      • Palm coated
    • • Coating finition
      • Smooth
    • • Coating
      • Coated
    • • CE category
      • Category 2
    • • Brand
      • KCL
    • • Benefits element
      • Silicone free
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Abrasion
      • 4
    • Washable
      • Y
    • Virus (EN ISO 374-5)
      • N
    • Velourised
      • N
    • Touchscreen Compatible
      • N
    • Tear Resistance
      • 4
    • Style
      • 627
    • Size Range To
      • 12
    • Size Range From
      • 6
    • Size
      • 6, 7, 8, 9, 10, 11, 12
    • Silicone Free
      • N
    • Puncture Resistance
      • 1
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection Type
      • Cut protection
    • Product Family
      • Camapur Cut 627
    • Powder Content
      • N
    • Pesticides (ISO 18889)
      • N
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • Mechanical Protection
      • Y
    • Material
      • Polyurethan, HPPE-Faser
    • Lining Material
      • HPPE-Fibre
    • Length
      • up to 260
    • Impact Resistance
      • N
    • ISO 13997 Cut Protection
      • B
    • Grip
      • Dry grip
    • Glove Type
      • Schnittschutz
    • Glove Thickness
      • 1.2
    • Food certification
      • N
    • Cut Resistance EN 388
      • X
    • Cuff Style
      • Bündchen
    • Cuff Length
      • 260 inch
    • Color 
      • grey/black
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • Handfläche
    • Clean Room Capability
      • N
    • Brand
      • Honeywell KCL
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Abrasion Resistance : 4
    • • Year EN 388 : 2016
    • • Weft yarn : Dyneema, Lycra, Polyamid
    • • Tightness level : Fully breathable
    • • Thickness (mm) : 1,1
    • • Thickness (inch) : 0.0433
    • • Tear : 4
    • • Support material : Weft yarn
    • • Size : 6, 7, 8, 9, 10, 11, 12
    • • Shape elements : Glove, Mechanical, Knitted, Coated, Supported
    • • Risk : Mechanical, Liquid
    • • Product reference : 627+
    • • Product kind : Glove
    • • Product Style : 0627841E
    • • Pierce resistance : 1
    • • Other norms : CE category
    • • Number of layer : Single layer
    • • Normes EN : EN 388 : Mechanical protection
    • • Minimum length (mm) : 220
    • • Minimum length (inch) : 8.6461
    • • Mechanical glove kind : Knitted
    • • Maximum length (mm) : 285
    • • Maximum length (inch) : 11.2005
    • • Manufacturer : Honeywell
    • • Length (mm) : 250
    • • Honeywell Applications : Mechanical engineering, machining, Assembly and electrical components, Automotive industry, Finishing, Industrial maintenance / cleaning, Industrial Painting, Industry, Logistics, Manufacturing, Mechanical industry, Painting, Storage and Warehouse, Transportation
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Mechanical glove
    • • Glove kind : Mechanical glove
    • • Glove family : Knitted coated glove
    • • Glove big family : Mechanical glove
    • • Gauge : 13
    • • EN 388:2016 : 4X41B
    • • EN 388 : 4X41B
    • • Cut-iso : B
    • • Cut mix (ABCDDEF ou 12345) : B
    • • Cut hand : Cut B
    • • Cut : X
    • • Cuff caracteristic : Knitted Cuff
    • • Colors of the gloves : Black, Grey
    • • Coating material and finition : PU
    • • Coating material : PU
    • • Coating level : Palm coated
    • • Coating finition : Smooth
    • • Coating : Coated
    • • CE category : Category 2
    • • Brand : KCL
    • • Benefits element : Silicone free
    • • Arm level protection : Standard cuff (< 290mm)
    • • Abrasion : 4
    • Washable : Y
    • Virus (EN ISO 374-5) : N
    • Velourised : N
    • Touchscreen Compatible : N
    • Tear Resistance : 4
    • Style : 627
    • Size Range To : 12
    • Size Range From : 6
    • Size : 6, 7, 8, 9, 10, 11, 12
    • Silicone Free : N
    • Puncture Resistance : 1
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against ionising radiation (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection Type : Cut protection
    • Product Family : Camapur Cut 627
    • Powder Content : N
    • Pesticides (ISO 18889) : N
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • Mechanical Protection : Y
    • Material : Polyurethan, HPPE-Faser
    • Lining Material : HPPE-Fibre
    • Length : up to 260
    • Impact Resistance : N
    • ISO 13997 Cut Protection : B
    • Grip : Dry grip
    • Glove Type : Schnittschutz
    • Glove Thickness : 1.2
    • Food certification : N
    • Cut Resistance EN 388 : X
    • Cuff Style : Bündchen
    • Cuff Length : 260 inch
    • Color  : grey/black
    • Coating Material : Polyurethane
    • Coating Coverage : Handfläche
    • Clean Room Capability : N
    • Brand : Honeywell KCL
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list