/content/sps/au/en/search-results.html

    general purpose gloves

    Camapur Comfort 625

    PU palm coated antistatic polyamide glove

    Overview
    Camapur® Comfort antistatic 625 is a polyamide textile woven glove with a copper thread and a polyurethane coating. It fulfills the requirements of EN 16350:2014-07 for protective gloves against electrostatic hazards.
    Camapur® Comfort antistatic 625 convinces due to its elegant fit: high dexterity and excellent touch sensitivity.

    QUALITIES & ADVANTAGESADVANTAGES:
    • Very breathable
    • Excellent fit
    • Very good sensitivity
    • Safe grip for oil-wetted parts
    • Roughened PU coating

    FEATURES:
    • Fulfills the requirements of EN 16350:2014 2014-07 for protective gloves against electrostatic hazards: volume resistance < 1 x 10⁸ Ω; test atmosphere: air temperature (23 ±1) °C, relative humidity (25 ±5) %
    • Marked according to size by different colours on the wristband
    Specifications

    Others

    • • Cut
      • 1
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • • Coating material and finition
      • PU
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Dissipatives properties
      • EN 16350:2014
    • • Honeywell Applications
      • Assembly and electrical components, Assembly of small objects, Automotive industry, Electronical industry, Industry, Manufacturing, Precision mechanics
    • • Minimum length (inch)
      • 9.039
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (inch)
      • 10.611
    • • Colors of the gloves
      • White, Beige
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Minimum length (mm)
      • 230
    • • Maximum length (mm)
      • 270
    • • Cuff caracteristic
      • Knitted Cuff
    • • Textile palm kind
      • Polyamide, Copper Fiber
    • • Textile back kind
      • Polyamide, Copper Fiber
    • • Product reference
      • 625+
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Mechanical glove
    • • Support material
      • Weft yarn, Textile
    • • Resistance (ohm)
      • < 1 x 10⁸
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • PU
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Antistatic, Touch sensitive
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • • Shape elements
      • Glove, Mechanical, Knitted, Cut and sewn, Coated, Supported
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Product Style
      • 0625941E
    • • Palm material
      • Textile palm
    • • Coating level
      • Palm coated
    • • Back material
      • Textile back
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Rough
    • • Glove family
      • Knitted coated glove
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 240
    • • EN 388:2016
      • 3131X
    • • CE category
      • Category 2
    • • Glove kind
      • Mechanical glove
    • • Weft yarn
      • Copper Fiber, Nylon
    • • Normes EN
      • EN 388 : Mechanical protection, Dissipatives properties, Resistance (ohm)
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 3131X
    • • Gauge
      • 13
    • • Brand
      • KCL
    • • Tear
      • 3
    • • Size
      • 6, 7, 8, 9, 10
    • • Risk
      • Mechanical, Liquid, ESD

    Others

    • • Cut
      • 1
    • • EN 16350:2014 (Electrostatic properties in ATEX area)
      • yes
    • • Coating material and finition
      • PU
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Dissipatives properties
      • EN 16350:2014
    • • Honeywell Applications
      • Assembly and electrical components, Assembly of small objects, Automotive industry, Electronical industry, Industry, Manufacturing, Precision mechanics
    • • Minimum length (inch)
      • 9.039
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (inch)
      • 10.611
    • • Colors of the gloves
      • White, Beige
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Minimum length (mm)
      • 230
    • • Maximum length (mm)
      • 270
    • • Cuff caracteristic
      • Knitted Cuff
    • • Textile palm kind
      • Polyamide, Copper Fiber
    • • Textile back kind
      • Polyamide, Copper Fiber
    • • Product reference
      • 625+
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Mechanical glove
    • • Support material
      • Weft yarn, Textile
    • • Resistance (ohm)
      • < 1 x 10⁸
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • PU
    • • Coating finition
      • Grip-textured
    • • Benefits element
      • Antistatic, Touch sensitive
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • • Shape elements
      • Glove, Mechanical, Knitted, Cut and sewn, Coated, Supported
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Product Style
      • 0625941E
    • • Palm material
      • Textile palm
    • • Coating level
      • Palm coated
    • • Back material
      • Textile back
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Grip texture
      • Rough
    • • Glove family
      • Knitted coated glove
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 240
    • • EN 388:2016
      • 3131X
    • • CE category
      • Category 2
    • • Glove kind
      • Mechanical glove
    • • Weft yarn
      • Copper Fiber, Nylon
    • • Normes EN
      • EN 388 : Mechanical protection, Dissipatives properties, Resistance (ohm)
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 3131X
    • • Gauge
      • 13
    • • Brand
      • KCL
    • • Tear
      • 3
    • • Size
      • 6, 7, 8, 9, 10
    • • Risk
      • Mechanical, Liquid, ESD
    • • Cut : 1
    • • EN 16350:2014 (Electrostatic properties in ATEX area) : yes
    • • Coating material and finition : PU
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Dissipatives properties : EN 16350:2014
    • • Honeywell Applications : Assembly and electrical components, Assembly of small objects, Automotive industry, Electronical industry, Industry, Manufacturing, Precision mechanics
    • • Minimum length (inch) : 9.039
    • • Mechanical glove kind : Knitted
    • • Maximum length (inch) : 10.611
    • • Colors of the gloves : White, Beige
    • • Arm level protection : Standard cuff (< 290mm)
    • • Minimum length (mm) : 230
    • • Maximum length (mm) : 270
    • • Cuff caracteristic : Knitted Cuff
    • • Textile palm kind : Polyamide, Copper Fiber
    • • Textile back kind : Polyamide, Copper Fiber
    • • Product reference : 625+
    • • Pierce resistance : 1
    • • Glove kind hand 2 : Mechanical glove
    • • Support material : Weft yarn, Textile
    • • Resistance (ohm) : < 1 x 10⁸
    • • Glove big family : Mechanical glove
    • • Coating material : PU
    • • Coating finition : Grip-textured
    • • Benefits element : Antistatic, Touch sensitive
    • • Tightness level : Fully breathable
    • • Number of layer : Single layer
    • • Shape elements : Glove, Mechanical, Knitted, Cut and sewn, Coated, Supported
    • • Grip in liquid : Good grip but liquid in hand
    • • Product Style : 0625941E
    • • Palm material : Textile palm
    • • Coating level : Palm coated
    • • Back material : Textile back
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Grip texture : Rough
    • • Glove family : Knitted coated glove
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 240
    • • EN 388:2016 : 3131X
    • • CE category : Category 2
    • • Glove kind : Mechanical glove
    • • Weft yarn : Copper Fiber, Nylon
    • • Normes EN : EN 388 : Mechanical protection, Dissipatives properties, Resistance (ohm)
    • • Cut hand : Cut 1
    • • Abrasion : 3
    • • Cut-iso : X
    • • Coating : Coated
    • • EN 388 : 3131X
    • • Gauge : 13
    • • Brand : KCL
    • • Tear : 3
    • • Size : 6, 7, 8, 9, 10
    • • Risk : Mechanical, Liquid, ESD
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list