/content/sps/au/en/search-results.html

    general purpose gloves

    Camapur Comfort 617+

    Polyamide glove with PU coated fingertip - white

    Overview
    The thin polyamide glove with PU-coated fingertips allows the handling of the smallest parts with extremely good sensitivity and maximum comfort.
    • Excellent fit
    • Extremely good sensitivity
    • High breathability
    • Allows fatigue-free working
    • Size indicated by piping
    • High cost-effectiveness due to the possibility of wearing on both hands
    Specifications

    Others

    • Grip
      • Dry grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • Textile support kind (cut/sewn)
      • Polyamid
    • • Coating material and finition
      • PU
    • Arc flash protection EN 61482-1-2
      • N
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Industry, Manufacturing, Precision mechanics
    • • Minimum length (inch)
      • 7.6635
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (inch)
      • 9.039
    • • Colors of the gloves
      • White
    • • Arm level protection
      • Standard cuff (< 290mm)
    • ISO 13997 Cut Protection
      • X
    • • Minimum length (mm)
      • 195
    • • Maximum length (mm)
      • 230
    • • Cuff caracteristic
      • Knitted Cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Textile palm kind
      • Polyamide
    • • Textile back kind
      • Polyamide
    • • Product reference
      • 617+
    • • Pierce resistance
      • X
    • • Glove kind hand 2
      • Mechanical glove
    • Mechanical Protection
      • Y
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Thickness (inch)
      • 0.0393
    • • Support material
      • Weft yarn, Textile
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • PU
    • • Coating finition
      • Smooth
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • Puncture Resistance
      • X
    • Abrasion Resistance
      • 0
    • • Thickness (mm)
      • 1,0
    • • Shape elements
      • Glove, Mechanical, Knitted, Cut and sewn, Coated, Supported, Textile
    • • Grip in liquid
      • Good grip but liquid in hand
    • Food certification
      • N
    • • Product Style
      • 0617941E
    • • Palm material
      • Textile palm
    • • Coating level
      • Fingertip coated
    • • Back material
      • Textile back
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Knitted coated glove
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • Fingerspitzen
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 215
    • • EN 388:2016
      • 013XX
    • • CE category
      • Category 2
    • Tear Resistance
      • 3
    • Size Range From
      • 6
    • Protection Type
      • General purpose
    • Lining Material
      • Polyamide
    • Glove Thickness
      • 1
    • • Glove kind
      • Mechanical glove
    • Product Family
      • Camapur Comfort 617
    • Powder Content
      • N
    • • Weft yarn
      • Polyamid
    • • Normes EN
      • EN 388 : Mechanical protection
    • Size Range To
      • 10
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 0
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Cuff Length
      • 235 inch
    • • EN 388
      • 013XX
    • Velourised
      • N
    • Glove Type
      • Allgemeines Handling
    • Cuff Style
      • Bündchen
    • • Gauge
      • 13
    • • Brand
      • KCL
    • • Tear
      • 3
    • • Size
      • 6, 7, 8, 9, 10
    • • Risk
      • Mechanical, Liquid
    • Washable
      • Y
    • Material
      • Polyurethane, Polyamide
    • • Cut
      • 1
    • Color 
      • white
    • Length
      • up to 235
    • Style
      • 617
    • Brand
      • Honeywell KCL
    • Size
      • 6, 7, 8, 9, 10

    Others

    • Grip
      • Dry grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • Textile support kind (cut/sewn)
      • Polyamid
    • • Coating material and finition
      • PU
    • Arc flash protection EN 61482-1-2
      • N
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Honeywell Applications
      • Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Industry, Manufacturing, Precision mechanics
    • • Minimum length (inch)
      • 7.6635
    • • Mechanical glove kind
      • Knitted
    • • Maximum length (inch)
      • 9.039
    • • Colors of the gloves
      • White
    • • Arm level protection
      • Standard cuff (< 290mm)
    • ISO 13997 Cut Protection
      • X
    • • Minimum length (mm)
      • 195
    • • Maximum length (mm)
      • 230
    • • Cuff caracteristic
      • Knitted Cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Textile palm kind
      • Polyamide
    • • Textile back kind
      • Polyamide
    • • Product reference
      • 617+
    • • Pierce resistance
      • X
    • • Glove kind hand 2
      • Mechanical glove
    • Mechanical Protection
      • Y
    • Cut Resistance EN 388
      • 1
    • Clean Room Capability
      • N
    • • Thickness (inch)
      • 0.0393
    • • Support material
      • Weft yarn, Textile
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • PU
    • • Coating finition
      • Smooth
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • Puncture Resistance
      • X
    • Abrasion Resistance
      • 0
    • • Thickness (mm)
      • 1,0
    • • Shape elements
      • Glove, Mechanical, Knitted, Cut and sewn, Coated, Supported, Textile
    • • Grip in liquid
      • Good grip but liquid in hand
    • Food certification
      • N
    • • Product Style
      • 0617941E
    • • Palm material
      • Textile palm
    • • Coating level
      • Fingertip coated
    • • Back material
      • Textile back
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Knitted coated glove
    • Coating Material
      • Polyurethane
    • Coating Coverage
      • Fingerspitzen
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 215
    • • EN 388:2016
      • 013XX
    • • CE category
      • Category 2
    • Tear Resistance
      • 3
    • Size Range From
      • 6
    • Protection Type
      • General purpose
    • Lining Material
      • Polyamide
    • Glove Thickness
      • 1
    • • Glove kind
      • Mechanical glove
    • Product Family
      • Camapur Comfort 617
    • Powder Content
      • N
    • • Weft yarn
      • Polyamid
    • • Normes EN
      • EN 388 : Mechanical protection
    • Size Range To
      • 10
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 0
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • Cuff Length
      • 235 inch
    • • EN 388
      • 013XX
    • Velourised
      • N
    • Glove Type
      • Allgemeines Handling
    • Cuff Style
      • Bündchen
    • • Gauge
      • 13
    • • Brand
      • KCL
    • • Tear
      • 3
    • • Size
      • 6, 7, 8, 9, 10
    • • Risk
      • Mechanical, Liquid
    • Washable
      • Y
    • Material
      • Polyurethane, Polyamide
    • • Cut
      • 1
    • Color 
      • white
    • Length
      • up to 235
    • Style
      • 617
    • Brand
      • Honeywell KCL
    • Size
      • 6, 7, 8, 9, 10
    • Grip : Dry grip
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • • Textile support kind (cut/sewn) : Polyamid
    • • Coating material and finition : PU
    • Arc flash protection EN 61482-1-2 : N
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Honeywell Applications : Mechanical engineering, machining, Assembly and electrical components, Assembly of small objects, Industry, Manufacturing, Precision mechanics
    • • Minimum length (inch) : 7.6635
    • • Mechanical glove kind : Knitted
    • • Maximum length (inch) : 9.039
    • • Colors of the gloves : White
    • • Arm level protection : Standard cuff (< 290mm)
    • ISO 13997 Cut Protection : X
    • • Minimum length (mm) : 195
    • • Maximum length (mm) : 230
    • • Cuff caracteristic : Knitted Cuff
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • • Textile palm kind : Polyamide
    • • Textile back kind : Polyamide
    • • Product reference : 617+
    • • Pierce resistance : X
    • • Glove kind hand 2 : Mechanical glove
    • Mechanical Protection : Y
    • Cut Resistance EN 388 : 1
    • Clean Room Capability : N
    • • Thickness (inch) : 0.0393
    • • Support material : Weft yarn, Textile
    • • Glove big family : Mechanical glove
    • • Coating material : PU
    • • Coating finition : Smooth
    • Virus (EN ISO 374-5) : N
    • Antistatics EN 16350 : N
    • • Tightness level : Fully breathable
    • • Number of layer : Single layer
    • Puncture Resistance : X
    • Abrasion Resistance : 0
    • • Thickness (mm) : 1,0
    • • Shape elements : Glove, Mechanical, Knitted, Cut and sewn, Coated, Supported, Textile
    • • Grip in liquid : Good grip but liquid in hand
    • Food certification : N
    • • Product Style : 0617941E
    • • Palm material : Textile palm
    • • Coating level : Fingertip coated
    • • Back material : Textile back
    • Impact Resistance : N
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Glove family : Knitted coated glove
    • Coating Material : Polyurethane
    • Coating Coverage : Fingerspitzen
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 215
    • • EN 388:2016 : 013XX
    • • CE category : Category 2
    • Tear Resistance : 3
    • Size Range From : 6
    • Protection Type : General purpose
    • Lining Material : Polyamide
    • Glove Thickness : 1
    • • Glove kind : Mechanical glove
    • Product Family : Camapur Comfort 617
    • Powder Content : N
    • • Weft yarn : Polyamid
    • • Normes EN : EN 388 : Mechanical protection
    • Size Range To : 10
    • Silicone Free : N
    • • Cut hand : Cut 1
    • • Abrasion : 0
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • • Cut-iso : X
    • • Coating : Coated
    • Cuff Length : 235 inch
    • • EN 388 : 013XX
    • Velourised : N
    • Glove Type : Allgemeines Handling
    • Cuff Style : Bündchen
    • • Gauge : 13
    • • Brand : KCL
    • • Tear : 3
    • • Size : 6, 7, 8, 9, 10
    • • Risk : Mechanical, Liquid
    • Washable : Y
    • Material : Polyurethane, Polyamide
    • • Cut : 1
    • Color  : white
    • Length : up to 235
    • Style : 617
    • Brand : Honeywell KCL
    • Size : 6, 7, 8, 9, 10
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list