/content/sps/au/en/search-results.html

    general purpose gloves

    Bluesafe T157

    ADVANTAGES 100% jersey cotton lining. Nitrile coating. Antibacterial treatment.

    Overview
    APPLICATIONS
    • Handling, intensive use in dirty, damp, greasy, and oily environments.
    Specifications

    Others

    • Size
      • 9, 10
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • Textile support kind (cut/sewn)
      • Cotton Textile
    • • Coating material and finition
      • Smooth nitrile
    • Arc flash protection EN 61482-1-2
      • N
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Honeywell Applications
      • Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Industry, Quarrying, Logistics, Manufacturing, Mechanical industry, Mining, Steelworks, Storage and Warehouse, Transportation, Wood industry
    • • Mechanical glove kind
      • Cut and sewn
    • • Colors of the gloves
      • Beige, Dark blue
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Cuff caracteristic
      • Large safety cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • T157
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Mechanical glove
    • Mechanical Protection
      • Y
    • Clean Room Capability
      • N
    • • Thickness (inch)
      • 0.0629
    • • Support material
      • Textile
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Smooth
    • • Benefits element
      • Sweat absorbing
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully liquidproof except wrist
    • • Number of layer
      • Single layer
    • Abrasion Resistance
      • 0
    • • Thickness (mm)
      • 1,6
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Liquid handled
      • Water and oil
    • • Grip in liquid
      • Good grip in dry environnement
    • Food certification
      • N
    • • Palm material
      • Textile palm
    • • Coating level
      • Fully coated except wrist
    • • Back material
      • Textile back
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Cut and sewn textile coated glove
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 280
    • • EN 388:2016
      • 3111X
    • • CE category
      • Category 2
    • Tear Resistance
      • 0
    • Size Range From
      • 9
    • Protection Type
      • General purpose
    • • Glove kind
      • Mechanical glove
    • Product Family
      • BLUE SAFE
    • Powder Content
      • N
    • • Normes EN
      • EN 388 : Mechanical protection
    • Size Range To
      • 10
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 3111X
    • Velourised
      • N
    • Glove Type
      • General purpose
    • • Brand
      • PIP Global
    • • Tear
      • 1
    • • Risk
      • Mechanical, Liquid
    • Washable
      • N
    • Material
      • 0
    • • Cut
      • 1
    • Color 
      • white/Blue
    • Style
      • T157
    • Brand
      • Honeywell

    Others

    • Size
      • 9, 10
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • • Textile support kind (cut/sewn)
      • Cotton Textile
    • • Coating material and finition
      • Smooth nitrile
    • Arc flash protection EN 61482-1-2
      • N
    • • Cut mix (ABCDDEF ou 12345)
      • 1
    • • Honeywell Applications
      • Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Industry, Quarrying, Logistics, Manufacturing, Mechanical industry, Mining, Steelworks, Storage and Warehouse, Transportation, Wood industry
    • • Mechanical glove kind
      • Cut and sewn
    • • Colors of the gloves
      • Beige, Dark blue
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Cuff caracteristic
      • Large safety cuff
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • • Product reference
      • T157
    • • Pierce resistance
      • 1
    • • Glove kind hand 2
      • Mechanical glove
    • Mechanical Protection
      • Y
    • Clean Room Capability
      • N
    • • Thickness (inch)
      • 0.0629
    • • Support material
      • Textile
    • • Glove big family
      • Mechanical glove
    • • Coating material
      • Nitrile
    • • Coating finition
      • Smooth
    • • Benefits element
      • Sweat absorbing
    • Virus (EN ISO 374-5)
      • N
    • Antistatics EN 16350
      • N
    • • Tightness level
      • Fully liquidproof except wrist
    • • Number of layer
      • Single layer
    • Abrasion Resistance
      • 0
    • • Thickness (mm)
      • 1,6
    • • Shape elements
      • Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Liquid handled
      • Water and oil
    • • Grip in liquid
      • Good grip in dry environnement
    • Food certification
      • N
    • • Palm material
      • Textile palm
    • • Coating level
      • Fully coated except wrist
    • • Back material
      • Textile back
    • Impact Resistance
      • N
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Cut and sewn textile coated glove
    • • Year EN 388
      • 2016
    • • Other norms
      • CE category
    • • Length (mm)
      • 280
    • • EN 388:2016
      • 3111X
    • • CE category
      • Category 2
    • Tear Resistance
      • 0
    • Size Range From
      • 9
    • Protection Type
      • General purpose
    • • Glove kind
      • Mechanical glove
    • Product Family
      • BLUE SAFE
    • Powder Content
      • N
    • • Normes EN
      • EN 388 : Mechanical protection
    • Size Range To
      • 10
    • Silicone Free
      • N
    • • Cut hand
      • Cut 1
    • • Abrasion
      • 3
    • PPE Category
      • 2
    • OEKO-TEX 100
      • N
    • • Cut-iso
      • X
    • • Coating
      • Coated
    • • EN 388
      • 3111X
    • Velourised
      • N
    • Glove Type
      • General purpose
    • • Brand
      • PIP Global
    • • Tear
      • 1
    • • Risk
      • Mechanical, Liquid
    • Washable
      • N
    • Material
      • 0
    • • Cut
      • 1
    • Color 
      • white/Blue
    • Style
      • T157
    • Brand
      • Honeywell
    • Size : 9, 10
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • • Textile support kind (cut/sewn) : Cotton Textile
    • • Coating material and finition : Smooth nitrile
    • Arc flash protection EN 61482-1-2 : N
    • • Cut mix (ABCDDEF ou 12345) : 1
    • • Honeywell Applications : Agricultural and forestry works, All-weather outside work, Building and Construction, Farming and horticulture, Industry, Quarrying, Logistics, Manufacturing, Mechanical industry, Mining, Steelworks, Storage and Warehouse, Transportation, Wood industry
    • • Mechanical glove kind : Cut and sewn
    • • Colors of the gloves : Beige, Dark blue
    • • Arm level protection : Standard cuff (< 290mm)
    • • Cuff caracteristic : Large safety cuff
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • • Product reference : T157
    • • Pierce resistance : 1
    • • Glove kind hand 2 : Mechanical glove
    • Mechanical Protection : Y
    • Clean Room Capability : N
    • • Thickness (inch) : 0.0629
    • • Support material : Textile
    • • Glove big family : Mechanical glove
    • • Coating material : Nitrile
    • • Coating finition : Smooth
    • • Benefits element : Sweat absorbing
    • Virus (EN ISO 374-5) : N
    • Antistatics EN 16350 : N
    • • Tightness level : Fully liquidproof except wrist
    • • Number of layer : Single layer
    • Abrasion Resistance : 0
    • • Thickness (mm) : 1,6
    • • Shape elements : Glove, Mechanical, Cut and sewn, Coated, Supported, Textile
    • • Liquid handled : Water and oil
    • • Grip in liquid : Good grip in dry environnement
    • Food certification : N
    • • Palm material : Textile palm
    • • Coating level : Fully coated except wrist
    • • Back material : Textile back
    • Impact Resistance : N
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Glove family : Cut and sewn textile coated glove
    • • Year EN 388 : 2016
    • • Other norms : CE category
    • • Length (mm) : 280
    • • EN 388:2016 : 3111X
    • • CE category : Category 2
    • Tear Resistance : 0
    • Size Range From : 9
    • Protection Type : General purpose
    • • Glove kind : Mechanical glove
    • Product Family : BLUE SAFE
    • Powder Content : N
    • • Normes EN : EN 388 : Mechanical protection
    • Size Range To : 10
    • Silicone Free : N
    • • Cut hand : Cut 1
    • • Abrasion : 3
    • PPE Category : 2
    • OEKO-TEX 100 : N
    • • Cut-iso : X
    • • Coating : Coated
    • • EN 388 : 3111X
    • Velourised : N
    • Glove Type : General purpose
    • • Brand : PIP Global
    • • Tear : 1
    • • Risk : Mechanical, Liquid
    • Washable : N
    • Material : 0
    • • Cut : 1
    • Color  : white/Blue
    • Style : T157
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list