/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    General Purpose Gloves

    Bluesafe T107

    ADVANTAGES 100% jersey cotton lining. Nitrile coating. Antibacterial treatment.

    Overview
    APPLICATIONS
    • Handling, intensive use in dirty, damp, greasy, and oily environments.
    Specifications

    Others

    • Brand
      • Honeywell
    • Protection against ionising radiation (EN 421)
      • N
    • OEKO-TEX 100
      • N
    • Food certification
      • N
    • Size Range From
      • 7
    • Washable
      • N
    • Velourised
      • N
    • Product Family
      • BLUE SAFE
    • Impact Resistance
      • N
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Material
      • Frottee (Baumwolle-, Polyester-, Nylon-Gemisch)
    • Glove Type
      • General purpose
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Style
      • T107
    • Size
      • 7, 8, 9, 10
    • Clean Room Capability
      • N
    • Touchscreen Compatible
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Size Range To
      • 10
    • Protection Type
      • General purpose
    • Powder Content
      • N
    • PPE Category
      • 2
    • Mechanical Protection
      • Y
    • Color 
      • white/Blue
    • Abrasion Resistance
      • 0
    • Virus (EN ISO 374-5)
      • N
    • Tear Resistance
      • 0
    • Silicone Free
      • N
    • Pesticides (ISO 18889)
      • N

    Others

    • Brand
      • Honeywell
    • Protection against ionising radiation (EN 421)
      • N
    • OEKO-TEX 100
      • N
    • Food certification
      • N
    • Size Range From
      • 7
    • Washable
      • N
    • Velourised
      • N
    • Product Family
      • BLUE SAFE
    • Impact Resistance
      • N
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against electrical voltages EN 60903
      • N
    • Material
      • Frottee (Baumwolle-, Polyester-, Nylon-Gemisch)
    • Glove Type
      • General purpose
    • Arc flash protection EN 61482-1-2
      • N
    • Antistatics EN 16350
      • N
    • Style
      • T107
    • Size
      • 7, 8, 9, 10
    • Clean Room Capability
      • N
    • Touchscreen Compatible
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • N
    • Size Range To
      • 10
    • Protection Type
      • General purpose
    • Powder Content
      • N
    • PPE Category
      • 2
    • Mechanical Protection
      • Y
    • Color 
      • white/Blue
    • Abrasion Resistance
      • 0
    • Virus (EN ISO 374-5)
      • N
    • Tear Resistance
      • 0
    • Silicone Free
      • N
    • Pesticides (ISO 18889)
      • N
    • Brand : Honeywell
    • Protection against ionising radiation (EN 421) : N
    • OEKO-TEX 100 : N
    • Food certification : N
    • Size Range From : 7
    • Washable : N
    • Velourised : N
    • Product Family : BLUE SAFE
    • Impact Resistance : N
    • Protection against radioactive contamination (EN 421) : N
    • Protection against electrical voltages EN 60903 : N
    • Material : Frottee (Baumwolle-, Polyester-, Nylon-Gemisch)
    • Glove Type : General purpose
    • Arc flash protection EN 61482-1-2 : N
    • Antistatics EN 16350 : N
    • Style : T107
    • Size : 7, 8, 9, 10
    • Clean Room Capability : N
    • Touchscreen Compatible : N
    • Protection against microorganisms (EN ISO 374-5) : N
    • Size Range To : 10
    • Protection Type : General purpose
    • Powder Content : N
    • PPE Category : 2
    • Mechanical Protection : Y
    • Color  : white/Blue
    • Abrasion Resistance : 0
    • Virus (EN ISO 374-5) : N
    • Tear Resistance : 0
    • Silicone Free : N
    • Pesticides (ISO 18889) : N
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list