/content/sps/au/en/search-results.html

    disposable gloves

    Honeywell Dexpure 803-88 Gloves

    Nitrile Disposable Glove - Patient Examination/Medical Grade

    Overview
    With protection against contamination and improved tactile sensitivity and grip.

    • This single use nitrile gloves (thickness 0.11mm/4mil) are durable and powder-free and provide basic chemical resistance against contamination. They also fit well on any hand, enhancing your dexterity.
    • Classification Name: Polymer patient examination glove
      • Product code: LZA
      • Device Class: 1
    • Conforms to ASTM D6319, EN 374 and EN 455 Standards.
    • Manufactured under QSR (GMP), ISO9001:2008 & ISO 13485:2003 (Medical Device) Quality Management System.
    • Biocompatibility tested or biocompatibility friendly.
    • Inspection Levels: AQL 1.5
    • Not tested for Chemotherapy
    Specifications

    Others

    • Grip
      • Dry grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • AQL / Penetration resistance (EN 374-2)
      • < 1,5
    • Arc flash protection EN 61482-1-2
      • N
    • Chemical Permeation Resistance
      • KPT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • KPT
    • Liquid Permeation Resistance
      • No
    • Breakthrough Detection Time
      • 120 minute (time unit)
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Knuckle Strap Material
      • NO
    • Knuckle Strap Included
      • No
    • Knuckle Strap Features
      • No
    • Heat Resistance Rating
      • No
    • Glove Dexterity Rating
      • 5
    • Cold Protection Rating
      • No
    • Electrical Resistance
      • NO
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Antistatics EN 16350
      • N
    • Type (EN ISO 374-1)
      • Typ B
    • Puncture Resistance
      • Yes
    • Features & Benefits
      • Chemical resistant
    • Chemotherapy Tested
      • No
    • Abrasion Resistance
      • 0
    • Thermal Resistance
      • No
    • Stitching Material
      • NA
    • Specifications Met
      • Yes
    • Food certification
      • N
    • Fingertip Material
      • Nitrile, Polymerized
    • Fingertip Features
      • Textured, Polymerized
    • Allergy Prevention
      • Yes
    • Impact Resistance
      • N
    • Flame Resistance
      • No
    • Coating Coverage
      • No
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • disposable
    • Lining Material
      • No
    • Glove Thickness
      • 0.11
    • Fingers Exposed
      • NO
    • Fingers Covered
      • Yes
    • Finger Material
      • Nitrile, Textured, Polymerized
    • Finger Features
      • Textured, Polymerized
    • Cleanroom Class
      • No
    • Thumb Material
      • Nitrile
    • Thumb Features
      • No
    • Product Family
      • Dexpure 803-88
    • Powder Content
      • N
    • Cut Resistance
      • No
    • Coating Finish
      • No
    • Size Range To
      • 10
    • Silicone Free
      • N
    • Palm Material
      • Nitrile, Polymerized
    • Palm Features
      • Ambidextrous
    • Leather Grade
      • NO
    • Elastic Wrist
      • No
    • Cuff Material
      • Nitrile
    • Coating Color
      • No
    • Back Material
      • Nitrile - Fingertip/palm textured, Polymerized
    • Back Features
      • Nitrile - Fingertip/palm textured, Polymerized
    • UV Resistant
      • NO
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Grip Pattern
      • Textured
    • For Use With
      • Patient Examination glove
    • Finger Style
      • Textured
    • Construction
      • Dipped
    • Closure Type
      • No
    • Reusability
      • Single use
    • Liner Color
      • No
    • Cuff Length
      • 300 inch
    • Wrist Type
      • Dipped
    • Velourised
      • N
    • Seam Style
      • No
    • Liner Type
      • No
    • Glove Type
      • disposable
    • Cuff Style
      • rolled edge
    • Antistatic
      • No
    • Standards
      • EN 420, EN 374-1, EN 374-5, EN 455
    • Port Size
      • No inch
    • Cut Style
      • No
    • Washable
      • N
    • Material
      • Nitrile
    • Sterile
      • No (Non Sterile)
    • Color 
      • Blue
    • Length
      • up to 300
    • EN 455
      • Y
    • Coated
      • No
    • Style
      • 4580388
    • Shape
      • Hand shape
    • Lined
      • No
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10

    Others

    • Grip
      • Dry grip
    • Protection against radioactive contamination (EN 421)
      • N
    • Protection against microorganisms (EN ISO 374-5)
      • Y
    • Protection against electrical voltages EN 60903
      • N
    • Protection against ionising radiation (EN 421)
      • N
    • AQL / Penetration resistance (EN 374-2)
      • < 1,5
    • Arc flash protection EN 61482-1-2
      • N
    • Chemical Permeation Resistance
      • KPT minute (time unit)
    • Test chemicals (EN ISO 374-1)
      • KPT
    • Liquid Permeation Resistance
      • No
    • Breakthrough Detection Time
      • 120 minute (time unit)
    • Touchscreen Compatible
      • N
    • Pesticides (ISO 18889)
      • N
    • Knuckle Strap Material
      • NO
    • Knuckle Strap Included
      • No
    • Knuckle Strap Features
      • No
    • Heat Resistance Rating
      • No
    • Glove Dexterity Rating
      • 5
    • Cold Protection Rating
      • No
    • Electrical Resistance
      • NO
    • Clean Room Capability
      • N
    • Virus (EN ISO 374-5)
      • Y
    • Antistatics EN 16350
      • N
    • Type (EN ISO 374-1)
      • Typ B
    • Puncture Resistance
      • Yes
    • Features & Benefits
      • Chemical resistant
    • Chemotherapy Tested
      • No
    • Abrasion Resistance
      • 0
    • Thermal Resistance
      • No
    • Stitching Material
      • NA
    • Specifications Met
      • Yes
    • Food certification
      • N
    • Fingertip Material
      • Nitrile, Polymerized
    • Fingertip Features
      • Textured, Polymerized
    • Allergy Prevention
      • Yes
    • Impact Resistance
      • N
    • Flame Resistance
      • No
    • Coating Coverage
      • No
    • Tear Resistance
      • 0
    • Size Range From
      • 7
    • Protection Type
      • disposable
    • Lining Material
      • No
    • Glove Thickness
      • 0.11
    • Fingers Exposed
      • NO
    • Fingers Covered
      • Yes
    • Finger Material
      • Nitrile, Textured, Polymerized
    • Finger Features
      • Textured, Polymerized
    • Cleanroom Class
      • No
    • Thumb Material
      • Nitrile
    • Thumb Features
      • No
    • Product Family
      • Dexpure 803-88
    • Powder Content
      • N
    • Cut Resistance
      • No
    • Coating Finish
      • No
    • Size Range To
      • 10
    • Silicone Free
      • N
    • Palm Material
      • Nitrile, Polymerized
    • Palm Features
      • Ambidextrous
    • Leather Grade
      • NO
    • Elastic Wrist
      • No
    • Cuff Material
      • Nitrile
    • Coating Color
      • No
    • Back Material
      • Nitrile - Fingertip/palm textured, Polymerized
    • Back Features
      • Nitrile - Fingertip/palm textured, Polymerized
    • UV Resistant
      • NO
    • PPE Category
      • 3
    • OEKO-TEX 100
      • N
    • Grip Pattern
      • Textured
    • For Use With
      • Patient Examination glove
    • Finger Style
      • Textured
    • Construction
      • Dipped
    • Closure Type
      • No
    • Reusability
      • Single use
    • Liner Color
      • No
    • Cuff Length
      • 300 inch
    • Wrist Type
      • Dipped
    • Velourised
      • N
    • Seam Style
      • No
    • Liner Type
      • No
    • Glove Type
      • disposable
    • Cuff Style
      • rolled edge
    • Antistatic
      • No
    • Standards
      • EN 420, EN 374-1, EN 374-5, EN 455
    • Port Size
      • No inch
    • Cut Style
      • No
    • Washable
      • N
    • Material
      • Nitrile
    • Sterile
      • No (Non Sterile)
    • Color 
      • Blue
    • Length
      • up to 300
    • EN 455
      • Y
    • Coated
      • No
    • Style
      • 4580388
    • Shape
      • Hand shape
    • Lined
      • No
    • Brand
      • Honeywell
    • Size
      • 7, 8, 9, 10
    • Grip : Dry grip
    • Protection against radioactive contamination (EN 421) : N
    • Protection against microorganisms (EN ISO 374-5) : Y
    • Protection against electrical voltages EN 60903 : N
    • Protection against ionising radiation (EN 421) : N
    • AQL / Penetration resistance (EN 374-2) : < 1,5
    • Arc flash protection EN 61482-1-2 : N
    • Chemical Permeation Resistance : KPT minute (time unit)
    • Test chemicals (EN ISO 374-1) : KPT
    • Liquid Permeation Resistance : No
    • Breakthrough Detection Time : 120 minute (time unit)
    • Touchscreen Compatible : N
    • Pesticides (ISO 18889) : N
    • Knuckle Strap Material : NO
    • Knuckle Strap Included : No
    • Knuckle Strap Features : No
    • Heat Resistance Rating : No
    • Glove Dexterity Rating : 5
    • Cold Protection Rating : No
    • Electrical Resistance : NO
    • Clean Room Capability : N
    • Virus (EN ISO 374-5) : Y
    • Antistatics EN 16350 : N
    • Type (EN ISO 374-1) : Typ B
    • Puncture Resistance : Yes
    • Features & Benefits : Chemical resistant
    • Chemotherapy Tested : No
    • Abrasion Resistance : 0
    • Thermal Resistance : No
    • Stitching Material : NA
    • Specifications Met : Yes
    • Food certification : N
    • Fingertip Material : Nitrile, Polymerized
    • Fingertip Features : Textured, Polymerized
    • Allergy Prevention : Yes
    • Impact Resistance : N
    • Flame Resistance : No
    • Coating Coverage : No
    • Tear Resistance : 0
    • Size Range From : 7
    • Protection Type : disposable
    • Lining Material : No
    • Glove Thickness : 0.11
    • Fingers Exposed : NO
    • Fingers Covered : Yes
    • Finger Material : Nitrile, Textured, Polymerized
    • Finger Features : Textured, Polymerized
    • Cleanroom Class : No
    • Thumb Material : Nitrile
    • Thumb Features : No
    • Product Family : Dexpure 803-88
    • Powder Content : N
    • Cut Resistance : No
    • Coating Finish : No
    • Size Range To : 10
    • Silicone Free : N
    • Palm Material : Nitrile, Polymerized
    • Palm Features : Ambidextrous
    • Leather Grade : NO
    • Elastic Wrist : No
    • Cuff Material : Nitrile
    • Coating Color : No
    • Back Material : Nitrile - Fingertip/palm textured, Polymerized
    • Back Features : Nitrile - Fingertip/palm textured, Polymerized
    • UV Resistant : NO
    • PPE Category : 3
    • OEKO-TEX 100 : N
    • Grip Pattern : Textured
    • For Use With : Patient Examination glove
    • Finger Style : Textured
    • Construction : Dipped
    • Closure Type : No
    • Reusability : Single use
    • Liner Color : No
    • Cuff Length : 300 inch
    • Wrist Type : Dipped
    • Velourised : N
    • Seam Style : No
    • Liner Type : No
    • Glove Type : disposable
    • Cuff Style : rolled edge
    • Antistatic : No
    • Standards : EN 420, EN 374-1, EN 374-5, EN 455
    • Port Size : No inch
    • Cut Style : No
    • Washable : N
    • Material : Nitrile
    • Sterile : No (Non Sterile)
    • Color  : Blue
    • Length : up to 300
    • EN 455 : Y
    • Coated : No
    • Style : 4580388
    • Shape : Hand shape
    • Lined : No
    • Brand : Honeywell
    • Size : 7, 8, 9, 10
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    4580388-L
    DEXPURE 803-88L
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-honeywell-dexpure-803-88-gloves
    4580388-L
    DEXPURE 803-88L
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-honeywell-dexpure-803-88-gloves
    4580388-M
    DEXPURE 803-88M
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-honeywell-dexpure-803-88-gloves
    4580388-M
    DEXPURE 803-88M
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-honeywell-dexpure-803-88-gloves
    4580388-S
    DEXPURE 803-88S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-honeywell-dexpure-803-88-gloves
    4580388-S
    DEXPURE 803-88S
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-honeywell-dexpure-803-88-gloves
    4580388-XL
    DEXPURE 803-88XL
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-honeywell-dexpure-803-88-gloves
    4580388-XL
    DEXPURE 803-88XL
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-honeywell-dexpure-803-88-gloves